################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv7/tools/compiler/ti-cgt-c6000_8.1.5

GEN_OPTS__FLAG := --cmd_file="configPkg/compiler.opt"
GEN_CMDS__FLAG := -l"configPkg/linker.cmd"

ORDERED_OBJS += \
"./edma3.obj" \
"./gpio.obj" \
"./main.obj" \
"./semaphore.obj" \
$(GEN_CMDS__FLAG) \
-llibc.a \
-lti.csl.ae66 \
-lti.platform.evm6657l.ae66 \
-ledma3_lld_drv.ae66 \
-ledma3_lld_rm.ae66 \
-ledma3_lld_rm_sample.ae66 \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
gpio_edma1.out \

EXE_OUTPUTS__QUOTED += \
"gpio_edma1.out" \

BIN_OUTPUTS += \
gpio_edma1.hex \

BIN_OUTPUTS__QUOTED += \
"gpio_edma1.hex" \


# All Target
all: $(OBJS) $(GEN_CMDS)
	@$(MAKE) --no-print-directory -Onone "gpio_edma1.out"

# Tool invocations
gpio_edma1.out: $(OBJS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: C6000 Linker'
	"C:/ti/ccsv7/tools/compiler/ti-cgt-c6000_8.1.5/bin/cl6x" -mv6600 -g --define=SOC_C6657 --display_error_number --diag_wrap=off --diag_warning=225 -z -m"gpio_edma1.map" -i"C:/ti/ccsv7/tools/compiler/ti-cgt-c6000_8.1.5/lib" -i"C:/ti/ccsv7/tools/compiler/ti-cgt-c6000_8.1.5/include" -i"C:/ti/pdk_c665x_2_0_7/packages/ti/csl/lib/c6657/c66/release" -i"C:/ti/pdk_c665x_2_0_7/packages/ti/platform/evmc6657l/platform_lib/lib/release" -i"C:/ti/edma3_lld_2_12_05_29/packages/ti/sdo/edma3/drv/lib/66/debug" -i"C:/ti/edma3_lld_2_12_05_29/packages/ti/sdo/edma3/rm/lib/c6657-evm/66/debug" -i"C:/ti/edma3_lld_2_12_05_29/packages/ti/sdo/edma3/rm/sample/lib/c6657-evm/66/debug" --reread_libs --warn_sections --display_error_number --diag_wrap=off --xml_link_info="gpio_edma1_linkInfo.xml" --rom_model -o "gpio_edma1.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

gpio_edma1.hex: $(EXE_OUTPUTS)
	@echo 'Invoking: C6000 Hex Utility'
	"C:/ti/ccsv7/tools/compiler/ti-cgt-c6000_8.1.5/bin/hex6x"  -o "gpio_edma1.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(GEN_CMDS__QUOTED)$(GEN_MISC_FILES__QUOTED)$(BIN_OUTPUTS__QUOTED)$(GEN_FILES__QUOTED)$(EXE_OUTPUTS__QUOTED)$(GEN_OPTS__QUOTED)
	-$(RMDIR) $(GEN_MISC_DIRS__QUOTED)
	-$(RM) "edma3.obj" "gpio.obj" "main.obj" "semaphore.obj" 
	-$(RM) "edma3.d" "gpio.d" "main.d" "semaphore.d" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets