################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/gcc-arm-none-eabi-4_9-2015q3

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./MMCSD_soc.o" \
"./UART_soc.o" \
"./sbl_avs_config.o" \
"./sbl_init.o" \
"./sbl_main.o" \
"./sbl_mmcsd.o" \
"./sbl_prcm.o" \
"./sbl_rprc.o" \
"./sbl_slave_core_boot.o" \
"./sbl_soc.o" \
"./sbl_startup.o" \
$(GEN_CMDS__FLAG) \
-Wl,--start-group \
-Wl,-T"C:/ti/pdk_am57xx_1_0_7/packages/ti/boot/sbl/board/idkAM571x/build/linker.cmd" \
-l:ti.drv.spi.aa15fg \
-l:ti.drv.i2c.aa15fg \
-l:ti.drv.mmcsd.aa15fg \
-l:ti.fs.fatfs.aa15fg \
-l:ti.csl.aa15fg \
-l:ti.csl.init.aa15fg \
-l:ti.osal.aa15fg \
-l:pm_hal.aa15fg \
-l:syscalls.aa15fg \
-l:ti.board.aa15fg \
-l:ti.drv.uart.aa15fg \
-lgcc \
-lrdimon \
-lc \
-Wl,--end-group \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
idkAM571x_SBL.out \

EXE_OUTPUTS__QUOTED += \
"idkAM571x_SBL.out" \

BIN_OUTPUTS += \
idkAM571x_SBL.hex \

BIN_OUTPUTS__QUOTED += \
"idkAM571x_SBL.hex" \


# All Target
all: $(OBJS) $(GEN_CMDS)
	@$(MAKE) --no-print-directory -Onone "idkAM571x_SBL.out"

# Tool invocations
idkAM571x_SBL.out: $(OBJS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: GNU Linker'
	"C:/ti/gcc-arm-none-eabi-4_9-2015q3/bin/arm-none-eabi-gcc.exe" -mtune=cortex-a15 -marm -DAM571x_BUILD -DSOC_AM571x -Dam5718 -D__ARMv7 -DidkAM571x -DBOOT_MMCSD -DOPP_NOM -g -gdwarf-3 -gstrict-dwarf -Wall -specs="nosys.specs" -mfloat-abi=hard -Wl,-Map,"idkAM571x_SBL.map" --entry Entry -nostartfiles -static -Wl,--gc-sections -L"C:/ti/pdk_am57xx_1_0_7/packages/ti/board/lib/idkAM571x/a15/release" -L"C:/ti/pdk_am57xx_1_0_7/packages/ti/drv/uart/lib/a15/release/" -L"C:/ti/pdk_am57xx_1_0_7/packages/ti/drv/spi/lib/a15/release/" -L"C:/ti/pdk_am57xx_1_0_7/packages/ti/drv/i2c/lib/a15/release/" -L"C:/ti/pdk_am57xx_1_0_7/packages/ti/drv/mmcsd/lib/a15/release/" -L"C:/ti/pdk_am57xx_1_0_7/packages/ti/fs/fatfs/lib/a15/release/" -L"C:/ti/pdk_am57xx_1_0_7/packages/ti/csl/lib/am571x/a15/release/" -L"C:/ti/pdk_am57xx_1_0_7/packages/ti/csl/lib/am571x/a15/release/" -L"C:/ti/pdk_am57xx_1_0_7/packages/ti/osal/lib/nonos/am571x/a15/release/" -L"C:/ti/pdk_am57xx_1_0_7/packages/ti/drv/pm/lib/am571x/a15/release/" -L"C:/ti/bios_6_46_05_55/packages/gnu/targets/arm/rtsv7A/lib" -Wl,--defsym,STACKSIZE=0x10000 -Wl,--defsym,HEAPSIZE=0x400 -Wl,--undefined,__aeabi_uidiv -Wl,--undefined,__aeabi_idiv -o"idkAM571x_SBL.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

idkAM571x_SBL.hex: $(EXE_OUTPUTS)
	@echo 'Invoking: GNU Objcopy Utility'
	"C:/ti/gcc-arm-none-eabi-4_9-2015q3/bin/arm-none-eabi-objcopy.exe"  $(EXE_OUTPUTS__QUOTED) "idkAM571x_SBL.hex"
	@echo 'Finished building: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(BIN_OUTPUTS__QUOTED)$(EXE_OUTPUTS__QUOTED)
	-$(RM) "sbl_init.d" 
	-$(RM) "MMCSD_soc.o" "UART_soc.o" "sbl_avs_config.o" "sbl_init.o" "sbl_main.o" "sbl_mmcsd.o" "sbl_prcm.o" "sbl_rprc.o" "sbl_slave_core_boot.o" "sbl_soc.o" "sbl_startup.o" 
	-$(RM) "MMCSD_soc.d" "UART_soc.d" "sbl_avs_config.d" "sbl_main.d" "sbl_mmcsd.d" "sbl_prcm.d" "sbl_rprc.d" "sbl_slave_core_boot.d" "sbl_soc.d" "sbl_startup.d" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets