[ 720.323809] rcu-torture: rcu_torture_read_exit: End of episode [ 733.713673] rcu-torture: rcu_torture_read_exit: Start of episode [ 733.724358] rcu-torture: rcu_torture_read_exit: End of episode [ 747.089598] rcu-torture: rcu_torture_read_exit: Start of episode [ 747.104170] rcu-torture: rcu_torture_read_exit: End of episode [ 760.593578] rcu-torture: rcu_torture_read_exit: Start of episode [ 760.601676] rcu-torture: rcu_torture_read_exit: End of episode [ 766.321565] rcu_torture_fwd_prog_nr: Duration 3372 cver 92 gps 133 [ 766.705662] Unable to handle kernel NULL pointer dereference at virtual address 0000000000000000 [ 766.714443] Mem abort info: [ 766.717226] ESR = 0x86000006 [ 766.720299] EC = 0x21: IABT (current EL), IL = 32 bits [ 766.725620] SET = 0, FnV = 0 [ 766.728664] EA = 0, S1PTW = 0 [ 766.731821] user pgtable: 4k pages, 48-bit VAs, pgdp=00000008874e6000 [ 766.738267] [0000000000000000] pgd=0000000882b95003, p4d=0000000882b95003, pud=00000008838f9003, pmd=0000000000000000 [ 766.748884] Internal error: Oops: 86000006 [#1] PREEMPT SMP [ 766.754442] Modules linked in: rcutorture torture [ 766.759143] CPU: 4 PID: 0 Comm: swapper/4 Not tainted 5.10.153 #1 [ 766.765219] Hardware name: Texas Instruments J784S4 EVM (DT) [ 766.770865] pstate: 00000005 (nzcv daif -PAN -UAO -TCO BTYPE=--) [ 766.776857] pc : 0x0 [ 766.779041] lr : rcu_core+0x304/0x5a8 [ 766.782690] sp : ffff80001124be50 [ 766.785994] x29: ffff80001124be50 x28: ffff0008002a8e40 [ 766.791294] x27: 000000b28364704a x26: ffff8000100d073c [ 766.796595] x25: 0000000000002710 x24: ffff80001124bec0 [ 766.801899] x23: ffff8000111216c0 x22: ffff000f7bfa7e70 [ 766.807197] x21: ffff0008002a8e40 x20: ffff0008002a8e40 [ 766.812495] x19: ffff000f7bfa7e00 x18: 0000000000000000 [ 766.817794] x17: 0000000000000000 x16: 0000000000000000 [ 766.823093] x15: 0000000000000afa x14: 0000000000000bbc [ 766.828390] x13: 0000000000000003 x12: 0000000000000003 [ 766.833688] x11: 0000000000000004 x10: 0000000000000002 [ 766.838986] x9 : ffff000800355e00 x8 : 0000000000000004 [ 766.844283] x7 : 0000000000072003 x6 : 000000004ddd3aae [ 766.849581] x5 : 000000000000009f x4 : 000000000000000a [ 766.854880] x3 : 0000000000000026 x2 : ffff000807d3be00 [ 766.860177] x1 : 0000000000000000 x0 : ffff000807d3bd80 [ 766.865476] Call trace: [ 766.867915] 0x0 [ 766.869750] rcu_core_si+0x10/0x20 [ 766.873143] efi_header_end+0x120/0x268 [ 766.876969] irq_exit+0xc0/0xe0 [ 766.880102] __handle_domain_irq+0x68/0xc0 [ 766.884190] gic_handle_irq+0x58/0x128 [ 766.887929] el1_irq+0xcc/0x180 [ 766.891064] arch_cpu_idle+0x18/0x28 [ 766.894633] default_idle_call+0x20/0x68 [ 766.898546] do_idle+0xc0/0x128 [ 766.901679] cpu_startup_entry+0x24/0x60 [ 766.905593] secondary_start_kernel+0x14c/0x178 [ 766.910116] Code: bad PC value [ 766.913172] ---[ end trace f04df93615417ece ]--- [ 766.917778] Kernel panic - not syncing: Oops: Fatal exception in interrupt [ 766.924642] SMP: stopping secondary CPUs [ 766.928558] Kernel Offset: disabled [ 766.932034] CPU features: 0x28040022,20006008 [ 766.936375] Memory Limit: none [ 766.939424] ---[ end Kernel panic - not syncing: Oops: Fatal exception in interrupt ]---