uboot 的版本使用的是2.2.4 bootos的版本是2.2.5 U-Boot 2017.01-00444-g2da240b-dirty (Dec 02 2022 - 16:07:41 +0800) I2C: ready DRAM: 191 MiB [HardID]: bootDev(0xb),bootPins(0x19), clkout(00) SF: Detected w25x40 with page size 256 Bytes, erase size 4 KiB, total 512 KiB Authentication passed: CERT_PFXET6500W ### Thanos VxWorks ######## [WRBSP-Model]: 10W [WRBSP-Brand]: Proface [WRBSP-LCD]: AUO NAND: 256 MiB [readenv] enter. [readenv]: Exit, failed to read ENV from Bootdata. BOOTDATA: !readenv() failed ETH0 MAC address: 00:01:23:8E:F8:86 ETH1 MAC address: 00:0C:29:AE:14:72 ETH2 MAC address: 00:0C:29:AE:14:73 Net: [Ethernet Init for 7/10/12/15]. cpsw Secure & No Secure MPU are supported Using Internal default boot order... [vImageDrv_LoadAndCheck_uImage]: OSCore is compressed, decode the uboot header! Authentication passed: CERT_VXWORKS [Dram_UserReserved_Initilaize]: OsCore Header place, reserved top addr: 0x8d800000 [Dram_UserReserved_Initilaize] clean Flag area SecurezImageAddr(0x82000000) p(bootvx) ## Ethernet MAC address not copied to NV RAM ## VxWorks bootline address not specified ## No elf image at address 0x82000000 ## Not an ELF image, assuming binary ## Starting vxWorks at 0x82000000 ...