Starting NULL Bootloader ... DMSC Firmware Version 11.0.7--v11.00.07 (Fancy Rat) DMSC Firmware revision 0xb DMSC ABI revision 4.0 INFO: Bootloader_runCpu:205: CPU r5f1-0 is initialized to 800000000 Hz !!! INFO: Bootloader_runCpu:205: CPU r5f1-1 is initialized to 800000000 Hz !!! INFO: Bootloader_runCpu:205: CPU m4f0-0 is initialized to 400000000 Hz !!! INFO: Bootloader_loadSelfCpu:257: CPU r5f0-0 is initialized to 800000000 Hz !!! INFO: Bootloader_loadSelfCpu:257: CPU r5f0-1 is initialized to 800000000 Hz !!! INFO: Bootloader_runSelfCpu:267: All done, reseting self ... EnDAT firmware for channel 0 (RTU-PRU) : 1.0.10 (release) EnDAT firmware for channel 2 (TX-PRU) : 1.0.10 (release) |------------------------------------------------------------------------------| PRU-ICSS instance: 0, PRU-ICSS slice number: 1 EnDAT Load Share Demo application is running...... Channel 0 is enabled Channel 2 is enabled |------------------------------------------------------------------------------| PRU-ICSS firmware loading started PRU-ICSS firmware loading is complete Channel 0 initialization is successful Channel 1 initialization is successful CHANNEL 0 EnDat 2.2 rotary encoder ID: 1149206 02 SN: 644409059 Position: 18 bits Singleturn: 18, Multiturn: 0 Resolution: 262144 M/rev Propagation delay: 135ns CHANNEL 2 EnDat 2.2 rotary encoder ID: 599725 05 SN: 0 Position: 37 bits Singleturn: 25, Multiturn: 12 Resolution: 0 M/rev Propagation delay: 115ns Configuring clock frequency to 8000000 Hz (EnDAT 2.2) Clock configuration completed |--------------------------------------------------------------------------------| | NOTE: If target frequency is not achievable with the current clock source, | | Use command 100 from the menu to manually set a different frequency. | |--------------------------------------------------------------------------------| |------------------ EnDat Command Menu ------------------| |------------------------------------------------------------------------------| | Select value for the encoder command from following | |------------------------------------------------------------------------------| | 1 : Encoder send position values | | 2 : Selection of memory area | | 3 : Encoder receive parameter | | 4 : Encoder send parameter | | 5 : Encoder receive reset | | 6 : Encoder send test values | | 7 : Encoder receive test command | | 8 : Encoder to send position + AI(s) | | 9 : Encoder to send position + AI(s) and receive selection of memory area | | 10: Encoder to send position + AI(s) and receive parameter | | 11: Encoder to send position + AI(s) and send parameter | | 12: Encoder to send position + AI(s) and receive error reset | | 13: Encoder to send position + AI(s) and receive test command | | 14: Encoder receive communication command | | | |100: Configure clock | |101: Simulate motor control 2.1 position loop | |102: Toggle raw data display | |103: Configure tST delay | |104: Start continuous mode | |105: Configure rx arm counter (account tD) | |106: Configure rx clock disable time (for tD) | |107: Simulate motor control 2.2 position loop (safety) | |108: Configure propagation delay (tD) | |110: Recovery Time (RT) | |111: Simulate motor control 2.1 position loop for long time | |112: Start/Stop Recovery Time counter | |200: Start periodic continuous mode (CMP trigger) | |201: Start periodic continuous mode (CAP trigger) | |------------------------------------------------------------------------------| | | Enter command: