################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ti-cgt-c7000_4.1.1.LTS

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./c7x_simple_l2_ddr_pte.obj" \
"./copy_buffer.obj" \
"./syscfg/ti_dpl_config.obj" \
"./syscfg/ti_drivers_config.obj" \
"./syscfg/ti_drivers_open_close.obj" \
"./syscfg/ti_pinmux_config.obj" \
"./syscfg/ti_power_clock_config.obj" \
"./syscfg/ti_board_config.obj" \
"./syscfg/ti_board_open_close.obj" \
"./main.obj" \
"./mcasp_playback.obj" \
"./test_csl_c7xecr.obj" \
"../linker.cmd" \
$(GEN_CMDS__FLAG) \
-lfreertos.am62ax.c75x.ti-c7000.debug.lib \
-ldrivers.am62ax.c75x.ti-c7000.debug.lib \
-lboard.am62ax.c75x.ti-c7000.debug.lib \
-ludma.am62ax.c75x.ti-c7000.debug.lib \
-llibc.a \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
mcasp_playback_custom02.out 

EXE_OUTPUTS__QUOTED += \
"mcasp_playback_custom02.out" 


# All Target
all: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@$(MAKE) --no-print-directory -Onone "mcasp_playback_custom02.out"

# Tool invocations
mcasp_playback_custom02.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: "$@"'
	@echo 'Invoking: C7000 Linker'
	"C:/ti/ti-cgt-c7000_4.1.1.LTS/bin/cl7x" -mv7504 -O3 --define=SOC_AM62AX --define=xdc_target_name__=C71 --define=_DEBUG_=1 --define=BUILD_C7X_1 --define=BUILD_C7X -g --diag_suppress=238 --diag_suppress=880 --diag_suppress=1110 --diag_suppress=770 --diag_suppress=69 --diag_suppress=70 --diag_suppress=179 --diag_warning=225 --diag_wrap=off --display_error_number --emit_warnings_as_errors --quiet --gen_func_subsections=on --disable_inlining --asm_extension=.se71 -z -m"mcasp_playback_codec_aic31.Debug.map" -i"C:/D/Project/am62ax_mcu_plus_sdk_10_00_00_14/source/kernel/freertos/lib" -i"C:/D/Project/am62ax_mcu_plus_sdk_10_00_00_14/source/drivers/lib" -i"C:/D/Project/am62ax_mcu_plus_sdk_10_00_00_14/source/board/lib" -i"C:/D/Project/am62ax_mcu_plus_sdk_10_00_00_14/source/drivers/udma/lib" -i"C:/ti/ti-cgt-c7000_4.1.1.LTS/lib" --reread_libs --diag_suppress=10063 --diag_wrap=off --display_error_number --emit_warnings_as_errors --warn_sections --xml_link_info="mcasp_playback_custom02_linkInfo.xml" --ram_model -o "mcasp_playback_custom02.out" $(ORDERED_OBJS)
	@echo 'Finished building target: "$@"'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

# Other Targets
clean:
	-$(RM) $(GEN_MISC_FILES__QUOTED)$(GEN_FILES__QUOTED)$(EXE_OUTPUTS__QUOTED)
	-$(RM) "c7x_simple_l2_ddr_pte.obj" "copy_buffer.obj" "syscfg\ti_dpl_config.obj" "syscfg\ti_drivers_config.obj" "syscfg\ti_drivers_open_close.obj" "syscfg\ti_pinmux_config.obj" "syscfg\ti_power_clock_config.obj" "syscfg\ti_board_config.obj" "syscfg\ti_board_open_close.obj" "main.obj" "mcasp_playback.obj" "test_csl_c7xecr.obj" 
	-$(RM) "c7x_simple_l2_ddr_pte.d" "syscfg\ti_dpl_config.d" "syscfg\ti_drivers_config.d" "syscfg\ti_drivers_open_close.d" "syscfg\ti_pinmux_config.d" "syscfg\ti_power_clock_config.d" "syscfg\ti_board_config.d" "syscfg\ti_board_open_close.d" "main.d" "mcasp_playback.d" 
	-$(RM) "copy_buffer.d" 
	-$(RM) "test_csl_c7xecr.d" 
	-$(RMDIR) $(GEN_MISC_DIRS__QUOTED)
	-@echo 'Finished clean'
	-@echo ' '

post-build:
	-$(MAKE) -C C:\workspace_v20\mcasp_playback_custom02 -f makefile_ccs_bootimage_gen OUTNAME=mcasp_playback_custom02 PROFILE=Debug MCU_PLUS_SDK_PATH=C:/D/Project/am62ax_mcu_plus_sdk_10_00_00_14 CG_TOOL_ROOT=C:/ti/ti-cgt-c7000_4.1.1.LTS CCS_INSTALL_DIR=C:\ti\ccs2030\ccs\ CCS_IDE_MODE=desktop
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets