root@board-under-test:~# ip a
1: lo: <LOOPBACK,UP,LOWER_UP> mtu 65536 qdisc noqueue
    link/loopback 00:00:00:00:00:00 brd 00:00:00:00:00:00
    inet 127.0.0.1/8 scope host lo
       valid_lft forever preferred_lft forever
    inet6 ::1/128 scope host
       valid_lft forever preferred_lft forever
2: eth0: <BROADCAST,MULTICAST,UP,LOWER_UP> mtu 1500 qdisc fq_codel qlen 1000
    link/ether 50:33:8b:15:80:72 brd ff:ff:ff:ff:ff:ff
    inet 192.168.12.3/16 brd 192.168.255.255 scope global eth0
       valid_lft forever preferred_lft forever
    inet6 fe80::5233:8bff:fe15:8072/64 scope link
       valid_lft forever preferred_lft forever
root@board-under-test:~# switch-config -d
cpsw hw version 1.12 (0)
0   : type: ucast, addr = 50:33:8b:15:80:72, ucast_type = persistant, port_num = 0x0
1   : type: mcast, addr = ff:ff:ff:ff:ff:ff, mcast_state = f, no super, port_mask = 0x7
2   : type: vlan , vid = 0, untag_force = 0x7, reg_mcast = 0x7, unreg_mcast = 0x6, member_list = 0x7
3   : type: mcast, addr = 33:33:00:00:00:01, mcast_state = f, no super, port_mask = 0x7
4   : type: mcast, addr = 01:00:5e:00:00:01, mcast_state = f, no super, port_mask = 0x7
5   : type: mcast, addr = 33:33:ff:15:80:72, mcast_state = f, no super, port_mask = 0x7
6   : type: mcast, addr = 33:33:00:01:00:03, mcast_state = f, no super, port_mask = 0x7
7   : type: mcast, addr = 01:00:5e:00:00:fc, mcast_state = f, no super, port_mask = 0x7

root@board-under-test:~# iperf -c 192.168.12.2
------------------------------------------------------------
Client connecting to 192.168.12.2, TCP port 5001
TCP window size: 43.8 KByte (default)
------------------------------------------------------------
[  3] local 192.168.12.3 port 40643 connected with 192.168.12.2 port 5001
[ ID] Interval       Transfer     Bandwidth
[  3]  0.0-10.0 sec   473 MBytes   396 Mbits/sec