The log file is as follows Booting from nand ... NAND read: device 0 offset 0x80000, size 0x40000 262144 bytes read: OK NAND read: device 0 offset 0x200000, size 0x800000 8388608 bytes read: OK Kernel image @ 0x82000000 [ 0x000000 - 0x3503b0 ] ## Flattened Device Tree blob at 88000000 Booting using the fdt blob at 0x88000000 Loading Device Tree to 8fff3000, end 8ffff953 ... OK Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Initializing cgroup subsys cpu [ 0.000000] Initializing cgroup subsys cpuacct [ 0.000000] Linux version 4.4.41-gf9f6f0db2d (root@adems) (gcc version 5.3.1 20160113 (Linaro GCC 5.3-2016.02) ) #4 PREEMPT Fri Jun 30 16:07 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine model: TI AM335x EVM [ 0.000000] cma: Reserved 48 MiB at 0xbd000000 [ 0.000000] Memory policy: Data cache writeback [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (neon ) [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 260416 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=/dev/nfs rw nfsroot=192.168.1.102:/media/adems/C0BED6A7BED694EE/tisdk_new/targp [ 0.000000] PID hash table entries: 4096 (order: 2, 16384 bytes) [ 0.000000] Dentry cache hash table entries: 131072 (order: 7, 524288 bytes) [ 0.000000] Inode-cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Memory: 979372K/1048576K available (6603K kernel code, 317K rwdata, 2344K rodata, 264K init, 265K bss, 20052K reserved, 49152K ) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB) [ 0.000000] vmalloc : 0xf0800000 - 0xff800000 ( 240 MB) [ 0.000000] lowmem : 0xc0000000 - 0xf0000000 ( 768 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0xc0008000 - 0xc08c5004 (8949 kB) [ 0.000000] .init : 0xc08c6000 - 0xc0908000 ( 264 kB) [ 0.000000] .data : 0xc0908000 - 0xc09574b0 ( 318 kB) [ 0.000000] .bss : 0xc09574b0 - 0xc0999bd8 ( 266 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] Preemptible hierarchical RCU implementation. [ 0.000000] Build-time adjustment of leaf fanout to 32. [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] OMAP clockevent source: timer2 at 24000000 Hz [ 0.000018] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns [ 0.000043] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns [ 0.000056] OMAP clocksource: timer1 at 24000000 Hz [ 0.000265] clocksource_probe: no matching clocksources found [ 0.000479] Console: colour dummy device 80x30 [ 0.000512] WARNING: Your 'console=ttyO0' has been replaced by 'ttyS0' [ 0.000521] This ensures that you still see kernel messages. Please [ 0.000528] update your kernel commandline. [ 0.000550] Calibrating delay loop... 597.60 BogoMIPS (lpj=2988032) [ 0.058760] pid_max: default: 32768 minimum: 301 [ 0.058929] Mount-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.058946] Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.059807] Initializing cgroup subsys io [ 0.059844] Initializing cgroup subsys memory [ 0.059889] Initializing cgroup subsys devices [ 0.059909] Initializing cgroup subsys freezer [ 0.059927] Initializing cgroup subsys perf_event [ 0.059942] Initializing cgroup subsys pids [ 0.059976] CPU: Testing write buffer coherency: ok [ 0.060433] Setting up static identity map for 0x80008200 - 0x80008260 [ 0.063173] devtmpfs: initialized [ 0.079547] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.098205] omap_hwmod: debugss: _wait_target_disable failed [ 0.156600] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.161368] pinctrl core: initialized pinctrl subsystem [ 0.162984] NET: Registered protocol family 16 [ 0.165573] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.188822] cpuidle: using governor ladder [ 0.218809] cpuidle: using governor menu [ 0.224621] OMAP GPIO hardware version 0.1 [ 0.235702] omap-gpmc 50000000.gpmc: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/nandflash_pins_s0, deferrie [ 0.238427] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.279807] edma 49000000.edma: TI EDMA DMA engine driver [ 0.285285] omap_i2c 44e0b000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c0_pins, deferring e [ 0.285357] omap_i2c 4802a000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c1_pins, deferring e [ 0.285519] media: Linux media interface: v0.10 [ 0.285596] Linux video capture interface: v2.00 [ 0.285660] pps_core: LinuxPPS API ver. 1 registered [ 0.285670] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.285707] PTP clock support registered [ 0.285779] EDAC MC: Ver: 3.0.0 [ 0.287227] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 0.287675] Advanced Linux Sound Architecture Driver Initialized. [ 0.289267] clocksource: Switched to clocksource timer1 [ 0.303432] NET: Registered protocol family 2 [ 0.304386] TCP established hash table entries: 8192 (order: 3, 32768 bytes) [ 0.304509] TCP bind hash table entries: 8192 (order: 3, 32768 bytes) [ 0.304617] TCP: Hash tables configured (established 8192 bind 8192) [ 0.304734] UDP hash table entries: 512 (order: 1, 8192 bytes) [ 0.304769] UDP-Lite hash table entries: 512 (order: 1, 8192 bytes) [ 0.304968] NET: Registered protocol family 1 [ 0.305442] RPC: Registered named UNIX socket transport module. [ 0.305460] RPC: Registered udp transport module. [ 0.305469] RPC: Registered tcp transport module. [ 0.305477] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.306643] hw perfevents: enabled with armv7_cortex_a8 PMU driver, 5 counters available [ 0.309125] futex hash table entries: 256 (order: -1, 3072 bytes) [ 0.320148] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.321175] NFS: Registering the id_resolver key type [ 0.321253] Key type id_resolver registered [ 0.321264] Key type id_legacy registered [ 0.321362] ntfs: driver 2.1.32 [Flags: R/O]. [ 0.325584] bounce: pool size: 64 pages [ 0.325894] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 247) [ 0.325921] io scheduler noop registered [ 0.325938] io scheduler deadline registered [ 0.326149] io scheduler cfq registered (default) [ 0.327870] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568 [ 0.412406] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled [ 0.417622] 44e09000.serial: ttyS0 at MMIO 0x44e09000 (irq = 158, base_baud = 3000000) is a 8250 [ 1.048172] console [ttyS0] enabled [ 1.053211] 48022000.serial: ttyS1 at MMIO 0x48022000 (irq = 159, base_baud = 3000000) is a 8250 [ 1.063474] [drm] Initialized drm 1.1.0 20060810 [ 1.070730] tilcdc 4830e000.lcdc: no encoders/connectors found [ 1.085809] loop: module loaded [ 1.092535] libphy: Fixed MDIO Bus: probed [ 1.159357] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6 [ 1.165501] davinci_mdio 4a101000.mdio: detected phy mask fffffffe [ 1.172782] libphy: 4a101000.mdio: probed [ 1.176833] davinci_mdio 4a101000.mdio: phy[0]: device 4a101000.mdio:00, driver TI DP83867 [ 1.186115] cpsw 4a100000.ethernet: Detected MACID = 68:c9:0b:73:09:19 [ 1.192939] cpsw 4a100000.ethernet: cpts: overflow check period 850 [ 1.201519] mousedev: PS/2 mouse device common for all mice [ 1.207863] i2c /dev entries driver [ 1.212893] cpuidle: enable-method property 'ti,am3352' found operations [ 1.220728] omap_hsmmc 48060000.mmc: Got CD GPIO [ 1.373360] ledtrig-cpu: registered to indicate activity on CPUs [ 1.384915] NET: Registered protocol family 10 [ 1.391178] sit: IPv6 over IPv4 tunneling driver [ 1.396814] NET: Registered protocol family 17 [ 1.401845] Key type dns_resolver registered [ 1.406486] omap_voltage_late_init: Voltage driver support not added [ 1.417051] omap-gpmc 50000000.gpmc: GPMC revision 6.0 [ 1.422422] gpmc_mem_init: disabling cs 0 mapped at 0x0-0x1000000 [ 1.430333] nand: device found, Manufacturer ID: 0x2c, Chip ID: 0xda [ 1.436722] nand: Micron MT29F2G08ABAEAWP [ 1.440858] nand: 256 MiB, SLC, erase size: 128 KiB, page size: 2048, OOB size: 64 [ 1.448504] nand: using OMAP_ECC_BCH8_CODE_HW ECC scheme [ 1.453977] 10 ofpart partitions found on MTD device 8000000.nand [ 1.460123] Creating 10 MTD partitions on "8000000.nand": [ 1.465576] 0x000000000000-0x000000020000 : "NAND.SPL" [ 1.472532] 0x000000020000-0x000000040000 : "NAND.SPL.backup1" [ 1.480032] 0x000000040000-0x000000060000 : "NAND.SPL.backup2" [ 1.487290] 0x000000060000-0x000000080000 : "NAND.SPL.backup3" [ 1.494608] 0x000000080000-0x0000000c0000 : "NAND.u-boot-spl-os" [ 1.502149] 0x0000000c0000-0x0000001c0000 : "NAND.u-boot" [ 1.509362] 0x0000001c0000-0x0000001e0000 : "NAND.u-boot-env" [ 1.516594] 0x0000001e0000-0x000000200000 : "NAND.u-boot-env.backup1" [ 1.524580] 0x000000200000-0x000000a00000 : "NAND.kernel" [ 1.534392] 0x000000a00000-0x000010000000 : "NAND.file-system" [ 1.649572] tps65910 0-002d: No interrupt support, no core IRQ [ 1.680565] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz [ 1.688337] omap_i2c 4802a000.i2c: bus 1 rev0.11 at 100 kHz [ 1.694881] omap_hsmmc 48060000.mmc: Got CD GPIO [ 1.700124] vmmc: supplied by vbat [ 1.740068] vdd_mpu: supplied by vbat [ 1.750746] hctosys: unable to open rtc device (rtc0) [ 1.799355] net eth0: initializing cpsw version 1.12 (0) [ 1.804740] net eth0: initialized cpsw ale version 1.4 [ 1.819280] net eth0: ALE Table size 1024 [ 1.825586] net eth0: phy "4a101000.mdio:00" not found on slave 0, err -19 [ 1.840146] net eth0: phy found : id is : 0x2000a231 [ 1.863923] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready [ 2.872877] mmc1: error -84 whilst initialising SD card [ 4.840328] cpsw 4a100000.ethernet eth0: Link is Up - 100Mbps/Full - flow control rx/tx [ 4.848514] IPv6: ADDRCONF(NETDEV_CHANGE): eth0: link becomes ready [ 4.869332] Sending DHCP requests ...... [ 80.289340] random: nonblocking pool is initialized [ 85.339301] timed out! [ 85.376641] IP-Config: Retrying forever (NFS root)... [ 85.381956] net eth0: initializing cpsw version 1.12 (0) [ 85.387318] net eth0: initialized cpsw ale version 1.4 [ 85.392594] net eth0: ALE Table size 1024 [ 85.399910] net eth0: phy found : id is : 0x2000a231 [ 85.405030] net eth0: PHY already attached [ 85.409167] net eth0: phy "4a101000.mdio:00" not found on slave 1, err -16 [ 85.422760] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready [ 88.400327] cpsw 4a100000.ethernet eth0: Link is Up - 100Mbps/Full - flow control rx/tx [ 88.408488] IPv6: ADDRCONF(NETDEV_CHANGE): eth0: link becomes ready [ 88.423134] Sending DHCP requests ., OK [ 88.469344] IP-Config: Got DHCP answer from 192.168.1.1, my address is 192.168.1.101 [ 88.477569] IP-Config: Complete: [ 88.481011] device=eth0, hwaddr=68:c9:0b:73:09:19, ipaddr=192.168.1.101, mask=255.255.255.0, gw=192.168.1.1 [ 88.491335] host=192.168.1.101, domain=, nis-domain=(none) [ 88.497299] bootserver=0.0.0.0, rootserver=192.168.1.102, rootpath= [ 88.504061] nameserver0=192.168.1.1 [ 88.508429] lis3_reg: disabling [ 88.511660] wlan-en-regulator: disabling [ 88.516194] ALSA device list: [ 88.519201] No soundcards found. [ 88.542905] VFS: Mounted root (nfs filesystem) on device 0:14. [ 89.146349] devtmpfs: mounted [ 89.150315] Freeing unused kernel memory: 264K (c08c6000 - c0908000) [ 89.156712] This architecture does not have kernel memory protection. [ 89.933159] systemd[1]: System time before build time, advancing clock. [ 90.020754] systemd[1]: Configuration file /etc/systemd/system.conf is marked executable. Please remove executable permission bits. Proceed. [ 90.034454] systemd[1]: Configuration file /etc/systemd/system.conf is marked world-writable. Please remove world writability permission bi. [ 90.074847] systemd[1]: systemd 230 running in system mode. (+PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPTSETUP -GCR) [ 90.093921] systemd[1]: Detected architecture arm. Welcome to Arago 2017.05! [ 90.121551] systemd[1]: Set hostname to . [ 90.150248] systemd[1]: Initializing machine ID from random generator. [ 90.711064] systemd[1]: Configuration file /lib/systemd/system/remote-fs.target is marked executable. Please remove executable permission b. [ 90.725823] systemd[1]: Configuration file /lib/systemd/system/remote-fs.target is marked world-writable. Please remove world writability p. [ 90.748730] systemd[1]: Configuration file /lib/systemd/system/shutdown.target is marked executable. Please remove executable permission bi. [ 90.763422] systemd[1]: Configuration file /lib/systemd/system/shutdown.target is marked world-writable. Please remove world writability pe. [ 90.781468] systemd[1]: Configuration file /lib/systemd/system/remote-fs-pre.target is marked executable. Please remove executable permissi. [ 90.796556] systemd[1]: Configuration file /lib/systemd/system/remote-fs-pre.target is marked world-writable. Please remove world writabili. [ 90.816065] systemd[1]: Configuration file /lib/systemd/system/-.slice is marked executable. Please remove executable permission bits. Proc. [ 90.830059] systemd[1]: Configuration file /lib/systemd/system/-.slice is marked world-writable. Please remove world writability permission. [ 90.847396] systemd[1]: Configuration file /lib/systemd/system/slices.target is marked executable. Please remove executable permission bits. [ 90.861890] systemd[1]: Configuration file /lib/systemd/system/slices.target is marked world-writable. Please remove world writability perm. [ 90.879842] systemd[1]: Configuration file /lib/systemd/system/system.slice is marked executable. Please remove executable permission bits.. [ 90.894205] systemd[1]: Configuration file /lib/systemd/system/system.slice is marked world-writable. Please remove world writability permi. [ 90.913541] systemd[1]: Configuration file /lib/systemd/system/local-fs.target is marked executable. Please remove executable permission bi. [ 90.928204] systemd[1]: Configuration file /lib/systemd/system/local-fs.target is marked world-writable. Please remove world writability pe. [ 90.951866] systemd[1]: Configuration file /lib/systemd/system/var-lib-machines.mount is marked executable. Please remove executable permis. [ 90.967150] systemd[1]: Configuration file /lib/systemd/system/var-lib-machines.mount is marked world-writable. Please remove world writabi. [ 90.987237] systemd[1]: Configuration file /lib/systemd/system/umount.target is marked executable. Please remove executable permission bits. [ 91.001746] systemd[1]: Configuration file /lib/systemd/system/umount.target is marked world-writable. Please remove world writability perm. [ 91.019747] systemd[1]: Configuration file /lib/systemd/system/systemd-journald.socket is marked executable. Please remove executable permi. [ 91.035077] systemd[1]: Configuration file /lib/systemd/system/systemd-journald.socket is marked world-writable. Please remove world writab. [ 91.060557] systemd[1]: Configuration file /lib/systemd/system/systemd-journald.service is marked executable. Please remove executable perm. [ 91.075994] systemd[1]: Configuration file /lib/systemd/system/systemd-journald.service is marked world-writable. Please remove world writa. [ 91.106470] systemd[1]: Configuration file /lib/systemd/system/sysinit.target is marked executable. Please remove executable permission bit. [ 91.121096] systemd[1]: Configuration file /lib/systemd/system/sysinit.target is marked world-writable. Please remove world writability per. [ 91.149827] systemd[1]: Configuration file /lib/systemd/system/basic.target is marked executable. Please remove executable permission bits.. [ 91.164236] systemd[1]: Configuration file /lib/systemd/system/basic.target is marked world-writable. Please remove world writability permi. [ 91.194854] systemd[1]: Configuration file /lib/systemd/system/alsa-state.service is marked executable. Please remove executable permission. [ 91.209797] systemd[1]: Configuration file /lib/systemd/system/alsa-state.service is marked world-writable. Please remove world writability. [ 91.228457] systemd[1]: Configuration file /lib/systemd/system/alsa-restore.service is marked executable. Please remove executable permissi. [ 91.243608] systemd[1]: Configuration file /lib/systemd/system/alsa-restore.service is marked world-writable. Please remove world writabili. [ 91.262682] systemd[1]: Configuration file /lib/systemd/system/gadget-init.service is marked executable. Please remove executable permissio. [ 91.277691] systemd[1]: Configuration file /lib/systemd/system/gadget-init.service is marked world-writable. Please remove world writabilit. [ 91.295116] systemd[1]: [/lib/systemd/system/gadget-init.service:15] Unknown lvalue 'ExecStopPre' in section 'Service' [ 91.307983] systemd[1]: Configuration file /lib/systemd/system/serial-getty@.service is marked executable. Please remove executable permiss. [ 91.323155] systemd[1]: Configuration file /lib/systemd/system/serial-getty@.service is marked world-writable. Please remove world writabil. [ 91.354055] systemd[1]: Configuration file /lib/systemd/system/getty.target is marked executable. Please remove executable permission bits.. [ 91.368466] systemd[1]: Configuration file /lib/systemd/system/getty.target is marked world-writable. Please remove world writability permi. [ 91.403114] systemd[1]: Configuration file /lib/systemd/system/serial-getty@.service is marked executable. Please remove executable permiss. [ 91.418314] systemd[1]: Configuration file /lib/systemd/system/serial-getty@.service is marked world-writable. Please remove world writabil. [ 91.438646] systemd[1]: Configuration file /lib/systemd/system/serial-getty@.service is marked executable. Please remove executable permiss. [ 91.453842] systemd[1]: Configuration file /lib/systemd/system/serial-getty@.service is marked world-writable. Please remove world writabil. [ 91.474306] systemd[1]: Configuration file /etc/systemd/system/getty.target.wants/../../../../lib/systemd/system/getty@.service is marked e. [ 91.493254] systemd[1]: Configuration file /etc/systemd/system/getty.target.wants/../../../../lib/systemd/system/getty@.service is marked w. [ 91.517768] systemd[1]: Configuration file /lib/systemd/system/rc-local.service is marked executable. Please remove executable permission b. [ 91.532535] systemd[1]: Configuration file /lib/systemd/system/rc-local.service is marked world-writable. Please remove world writability p. [ 91.551006] systemd[1]: Configuration file /lib/systemd/system/network.target is marked executable. Please remove executable permission bit. [ 91.565625] systemd[1]: Configuration file /lib/systemd/system/network.target is marked world-writable. Please remove world writability per. [ 91.583510] systemd[1]: Configuration file /lib/systemd/system/network-pre.target is marked executable. Please remove executable permission. [ 91.598431] systemd[1]: Configuration file /lib/systemd/system/network-pre.target is marked world-writable. Please remove world writability. [ 91.616633] systemd[1]: Configuration file /lib/systemd/system/systemd-user-sessions.service is marked executable. Please remove executable. [ 91.632509] systemd[1]: Configuration file /lib/systemd/system/systemd-user-sessions.service is marked world-writable. Please remove world . [ 91.652368] systemd[1]: Configuration file /lib/systemd/system/nss-user-lookup.target is marked executable. Please remove executable permis. [ 91.667645] systemd[1]: Configuration file /lib/systemd/system/nss-user-lookup.target is marked world-writable. Please remove world writabi. [ 91.686980] systemd[1]: Configuration file /lib/systemd/system/paths.target is marked executable. Please remove executable permission bits.. [ 91.701382] systemd[1]: Configuration file /lib/systemd/system/paths.target is marked world-writable. Please remove world writability permi. [ 91.719255] systemd[1]: Configuration file /lib/systemd/system/timers.target is marked executable. Please remove executable permission bits. [ 91.733770] systemd[1]: Configuration file /lib/systemd/system/timers.target is marked world-writable. Please remove world writability perm. [ 91.753962] systemd[1]: Configuration file /lib/systemd/system/systemd-tmpfiles-clean.timer is marked executable. Please remove executable . [ 91.769757] systemd[1]: Configuration file /lib/systemd/system/systemd-tmpfiles-clean.timer is marked world-writable. Please remove world w. [ 91.789392] systemd[1]: Configuration file /lib/systemd/system/systemd-tmpfiles-clean.service is marked executable. Please remove executabl. [ 91.805314] systemd[1]: Configuration file /lib/systemd/system/systemd-tmpfiles-clean.service is marked world-writable. Please remove world. [ 91.825234] systemd[1]: Configuration file /lib/systemd/system/time-sync.target is marked executable. Please remove executable permission b. [ 91.839975] systemd[1]: Configuration file /lib/systemd/system/time-sync.target is marked world-writable. Please remove world writability p. [ 91.863556] systemd[1]: Configuration file /lib/systemd/system/reboot.target is marked executable. Please remove executable permission bits. [ 91.878050] systemd[1]: Configuration file /lib/systemd/system/reboot.target is marked world-writable. Please remove world writability perm. [ 91.902719] systemd[1]: Configuration file /lib/systemd/system/systemd-update-utmp-runlevel.service is marked executable. Please remove exe. [ 91.919229] systemd[1]: Configuration file /lib/systemd/system/systemd-update-utmp-runlevel.service is marked world-writable. Please remove. [ 91.942725] systemd[1]: Configuration file /lib/systemd/system/graphical.target is marked executable. Please remove executable permission b. [ 91.957488] systemd[1]: Configuration file /lib/systemd/system/graphical.target is marked world-writable. Please remove world writability p. [ 91.982426] systemd[1]: Configuration file /lib/systemd/system/rescue.service is marked executable. Please remove executable permission bit. [ 91.997014] systemd[1]: Configuration file /lib/systemd/system/rescue.service is marked world-writable. Please remove world writability per. [ 92.017666] systemd[1]: Configuration file /lib/systemd/system/multi-user.target is marked executable. Please remove executable permission . [ 92.032539] systemd[1]: Configuration file /lib/systemd/system/multi-user.target is marked world-writable. Please remove world writability . [ 92.058356] systemd[1]: Configuration file /lib/systemd/system/systemd-logind.service is marked executable. Please remove executable permis. [ 92.073655] systemd[1]: Configuration file /lib/systemd/system/systemd-logind.service is marked world-writable. Please remove world writabi. [ 92.094280] systemd[1]: Configuration file /lib/systemd/system/dbus.socket is marked executable. Please remove executable permission bits. . [ 92.108628] systemd[1]: Configuration file /lib/systemd/system/dbus.socket is marked world-writable. Please remove world writability permis. [ 92.127212] systemd[1]: Configuration file /lib/systemd/system/user.slice is marked executable. Please remove executable permission bits. P. [ 92.141458] systemd[1]: Configuration file /lib/systemd/system/user.slice is marked world-writable. Please remove world writability permiss. [ 92.159648] systemd[1]: Configuration file /lib/systemd/system/systemd-ask-password-wall.path is marked executable. Please remove executabl. [ 92.175594] systemd[1]: Configuration file /lib/systemd/system/systemd-ask-password-wall.path is marked world-writable. Please remove world. [ 92.195876] systemd[1]: Configuration file /lib/systemd/system/systemd-ask-password-wall.service is marked executable. Please remove execut. [ 92.212159] systemd[1]: Configuration file /lib/systemd/system/systemd-ask-password-wall.service is marked world-writable. Please remove wo. [ 92.232588] systemd[1]: Configuration file /lib/systemd/system/dbus.service is marked executable. Please remove executable permission bits.. [ 92.246986] systemd[1]: Configuration file /lib/systemd/system/dbus.service is marked world-writable. Please remove world writability permi. [ 92.265405] systemd[1]: Configuration file /lib/systemd/system/systemd-resolved.service is marked executable. Please remove executable perm. [ 92.280858] systemd[1]: Configuration file /lib/systemd/system/systemd-resolved.service is marked world-writable. Please remove world writa. [ 92.301233] systemd[1]: Configuration file /lib/systemd/system/org.freedesktop.resolve1.busname is marked executable. Please remove executa. [ 92.317365] systemd[1]: Configuration file /lib/systemd/system/org.freedesktop.resolve1.busname is marked world-writable. Please remove wor. [ 92.337606] systemd[1]: Configuration file /lib/systemd/system/busnames.target is marked executable. Please remove executable permission bi. [ 92.352276] systemd[1]: Configuration file /lib/systemd/system/busnames.target is marked world-writable. Please remove world writability pe. [ 92.372812] systemd[1]: Configuration file /lib/systemd/system/org.freedesktop.timedate1.busname is marked executable. Please remove execut. [ 92.389049] systemd[1]: Configuration file /lib/systemd/system/org.freedesktop.timedate1.busname is marked world-writable. Please remove wo. [ 92.409670] systemd[1]: Configuration file /lib/systemd/system/systemd-timedated.service is marked executable. Please remove executable per. [ 92.425179] systemd[1]: Configuration file /lib/systemd/system/systemd-timedated.service is marked world-writable. Please remove world writ. [ 92.445409] systemd[1]: Configuration file /lib/systemd/system/org.freedesktop.systemd1.busname is marked executable. Please remove executa. [ 92.461571] systemd[1]: Configuration file /lib/systemd/system/org.freedesktop.systemd1.busname is marked world-writable. Please remove wor. [ 92.481508] systemd[1]: Configuration file /lib/systemd/system/org.freedesktop.network1.busname is marked executable. Please remove executa. [ 92.497636] systemd[1]: Configuration file /lib/systemd/system/org.freedesktop.network1.busname is marked world-writable. Please remove wor. [ 92.517622] systemd[1]: Configuration file /lib/systemd/system/org.freedesktop.machine1.busname is marked executable. Please remove executa. [ 92.533815] systemd[1]: Configuration file /lib/systemd/system/org.freedesktop.machine1.busname is marked world-writable. Please remove wor. [ 92.554007] systemd[1]: Configuration file /lib/systemd/system/systemd-machined.service is marked executable. Please remove executable perm. [ 92.569451] systemd[1]: Configuration file /lib/systemd/system/systemd-machined.service is marked world-writable. Please remove world writa. [ 92.589869] systemd[1]: Configuration file /lib/systemd/system/machine.slice is marked executable. Please remove executable permission bits. [ 92.604343] systemd[1]: Configuration file /lib/systemd/system/machine.slice is marked world-writable. Please remove world writability perm. [ 92.622623] systemd[1]: Configuration file /lib/systemd/system/org.freedesktop.login1.busname is marked executable. Please remove executabl. [ 92.638585] systemd[1]: Configuration file /lib/systemd/system/org.freedesktop.login1.busname is marked world-writable. Please remove world. [ 92.658431] systemd[1]: Configuration file /lib/systemd/system/org.freedesktop.locale1.busname is marked executable. Please remove executab. [ 92.674489] systemd[1]: Configuration file /lib/systemd/system/org.freedesktop.locale1.busname is marked world-writable. Please remove worl. [ 92.694218] systemd[1]: Configuration file /lib/systemd/system/systemd-localed.service is marked executable. Please remove executable permi. [ 92.709572] systemd[1]: Configuration file /lib/systemd/system/systemd-localed.service is marked world-writable. Please remove world writab. [ 92.729826] systemd[1]: Configuration file /lib/systemd/system/org.freedesktop.hostname1.busname is marked executable. Please remove execut. [ 92.746045] systemd[1]: Configuration file /lib/systemd/system/org.freedesktop.hostname1.busname is marked world-writable. Please remove wo. [ 92.766314] systemd[1]: Configuration file /etc/systemd/system/systemd-hostnamed.service is marked executable. Please remove executable per. [ 92.781842] systemd[1]: Configuration file /etc/systemd/system/systemd-hostnamed.service is marked world-writable. Please remove world writ. [ 92.802225] systemd[1]: Configuration file /lib/systemd/system/systemd-networkd.service is marked executable. Please remove executable perm. [ 92.817674] systemd[1]: Configuration file /lib/systemd/system/systemd-networkd.service is marked world-writable. Please remove world writa. [ 92.837995] systemd[1]: Configuration file /lib/systemd/system/strongswan.service is marked executable. Please remove executable permission. [ 92.852987] systemd[1]: Configuration file /lib/systemd/system/strongswan.service is marked world-writable. Please remove world writability. [ 92.871520] systemd[1]: Configuration file /lib/systemd/system/snmpd.service is marked executable. Please remove executable permission bits. [ 92.886001] systemd[1]: Configuration file /lib/systemd/system/snmpd.service is marked world-writable. Please remove world writability perm. [ 92.903947] systemd[1]: Configuration file /lib/systemd/system/ofono.service is marked executable. Please remove executable permission bits. [ 92.918434] systemd[1]: Configuration file /lib/systemd/system/ofono.service is marked world-writable. Please remove world writability perm. [ 92.937048] systemd[1]: Configuration file /lib/systemd/system/lighttpd.service is marked executable. Please remove executable permission b. [ 92.951819] systemd[1]: Configuration file /lib/systemd/system/lighttpd.service is marked world-writable. Please remove world writability p. [ 92.970435] systemd[1]: Configuration file /lib/systemd/system/gplv3-notice.service is marked executable. Please remove executable permissi. [ 92.985516] systemd[1]: Configuration file /lib/systemd/system/gplv3-notice.service is marked world-writable. Please remove world writabili. [ 93.005122] systemd[1]: Configuration file /lib/systemd/system/busybox-syslog.service is marked executable. Please remove executable permis. [ 93.020394] systemd[1]: Configuration file /lib/systemd/system/busybox-syslog.service is marked world-writable. Please remove world writabi. [ 93.039736] systemd[1]: Configuration file /lib/systemd/system/busybox-klogd.service is marked executable. Please remove executable permiss. [ 93.054897] systemd[1]: Configuration file /lib/systemd/system/busybox-klogd.service is marked world-writable. Please remove world writabil. [ 93.073379] systemd[1]: Configuration file /lib/systemd/system/bt-enable.service is marked executable. Please remove executable permission . [ 93.088204] systemd[1]: Configuration file /lib/systemd/system/bt-enable.service is marked world-writable. Please remove world writability . [ 93.106643] systemd[1]: Configuration file /lib/systemd/system/avahi-daemon.service is marked executable. Please remove executable permissi. [ 93.121745] systemd[1]: Configuration file /lib/systemd/system/avahi-daemon.service is marked world-writable. Please remove world writabili. [ 93.141855] systemd[1]: Configuration file /lib/systemd/system/avahi-daemon.socket is marked executable. Please remove executable permissio. [ 93.156861] systemd[1]: Configuration file /lib/systemd/system/avahi-daemon.socket is marked world-writable. Please remove world writabilit. [ 93.192827] systemd[1]: Configuration file /lib/systemd/system/rescue.target is marked executable. Please remove executable permission bits. [ 93.207340] systemd[1]: Configuration file /lib/systemd/system/rescue.target is marked world-writable. Please remove world writability perm. [ 93.229007] systemd[1]: Configuration file /lib/systemd/system/systemd-reboot.service is marked executable. Please remove executable permis. [ 93.244290] systemd[1]: Configuration file /lib/systemd/system/systemd-reboot.service is marked world-writable. Please remove world writabi. [ 93.263546] systemd[1]: Configuration file /lib/systemd/system/final.target is marked executable. Please remove executable permission bits.. [ 93.277959] systemd[1]: Configuration file /lib/systemd/system/final.target is marked world-writable. Please remove world writability permi. [ 93.295648] systemd[1]: Configuration file /lib/systemd/system/poweroff.target is marked executable. Please remove executable permission bi. [ 93.310316] systemd[1]: Configuration file /lib/systemd/system/poweroff.target is marked world-writable. Please remove world writability pe. [ 93.331956] systemd[1]: Configuration file /lib/systemd/system/systemd-poweroff.service is marked executable. Please remove executable perm. [ 93.347418] systemd[1]: Configuration file /lib/systemd/system/systemd-poweroff.service is marked world-writable. Please remove world writa. [ 93.384031] systemd[1]: Configuration file /lib/systemd/system/systemd-vconsole-setup.service is marked executable. Please remove executabl. [ 93.400932] systemd[1]: Configuration file /lib/systemd/system/systemd-vconsole-setup.service is marked world-writable. Please remove world. [ 93.421337] systemd[1]: Configuration file /lib/systemd/system/systemd-update-utmp.service is marked executable. Please remove executable p. [ 93.437046] systemd[1]: Configuration file /lib/systemd/system/systemd-update-utmp.service is marked world-writable. Please remove world wr. [ 93.457770] systemd[1]: Configuration file /lib/systemd/system/systemd-update-done.service is marked executable. Please remove executable p. [ 93.473500] systemd[1]: Configuration file /lib/systemd/system/systemd-update-done.service is marked world-writable. Please remove world wr. [ 93.492979] systemd[1]: Configuration file /etc/systemd/system/systemd-udevd.service is marked executable. Please remove executable permiss. [ 93.508256] systemd[1]: Configuration file /etc/systemd/system/systemd-udevd.service is marked world-writable. Please remove world writabil. [ 93.527990] systemd[1]: Configuration file /lib/systemd/system/systemd-udevd-kernel.socket is marked executable. Please remove executable p. [ 93.543843] systemd[1]: Configuration file /lib/systemd/system/systemd-udevd-kernel.socket is marked world-writable. Please remove world wr. [ 93.563311] systemd[1]: Configuration file /lib/systemd/system/systemd-udevd-control.socket is marked executable. Please remove executable . [ 93.579110] systemd[1]: Configuration file /lib/systemd/system/systemd-udevd-control.socket is marked world-writable. Please remove world w. [ 93.599127] systemd[1]: Configuration file /lib/systemd/system/systemd-udev-trigger.service is marked executable. Please remove executable . [ 93.614934] systemd[1]: Configuration file /lib/systemd/system/systemd-udev-trigger.service is marked world-writable. Please remove world w. [ 93.634911] systemd[1]: Configuration file /lib/systemd/system/systemd-tmpfiles-setup.service is marked executable. Please remove executabl. [ 93.650906] systemd[1]: Configuration file /lib/systemd/system/systemd-tmpfiles-setup.service is marked world-writable. Please remove world. [ 93.671080] systemd[1]: Configuration file /lib/systemd/system/systemd-tmpfiles-setup-dev.service is marked executable. Please remove execu. [ 93.687396] systemd[1]: Configuration file /lib/systemd/system/systemd-tmpfiles-setup-dev.service is marked world-writable. Please remove w. [ 93.707911] systemd[1]: Configuration file /lib/systemd/system/systemd-sysctl.service is marked executable. Please remove executable permis. [ 93.723195] systemd[1]: Configuration file /lib/systemd/system/systemd-sysctl.service is marked world-writable. Please remove world writabi. [ 93.742650] systemd[1]: Configuration file /lib/systemd/system/systemd-random-seed.service is marked executable. Please remove executable p. [ 93.758363] systemd[1]: Configuration file /lib/systemd/system/systemd-random-seed.service is marked world-writable. Please remove world wr. [ 93.781727] systemd[1]: Configuration file /lib/systemd/system/systemd-modules-load.service is marked executable. Please remove executable . [ 93.797529] systemd[1]: Configuration file /lib/systemd/system/systemd-modules-load.service is marked world-writable. Please remove world w. [ 93.817718] systemd[1]: Configuration file /lib/systemd/system/systemd-machine-id-commit.service is marked executable. Please remove execut. [ 93.833960] systemd[1]: Configuration file /lib/systemd/system/systemd-machine-id-commit.service is marked world-writable. Please remove wo. [ 93.854226] systemd[1]: Configuration file /lib/systemd/system/systemd-journal-flush.service is marked executable. Please remove executable. [ 93.870123] systemd[1]: Configuration file /lib/systemd/system/systemd-journal-flush.service is marked world-writable. Please remove world . [ 93.890730] systemd[1]: Configuration file /lib/systemd/system/systemd-journal-catalog-update.service is marked executable. Please remove e. [ 93.907391] systemd[1]: Configuration file /lib/systemd/system/systemd-journal-catalog-update.service is marked world-writable. Please remo. [ 93.928484] systemd[1]: Configuration file /lib/systemd/system/systemd-hwdb-update.service is marked executable. Please remove executable p. [ 93.944204] systemd[1]: Configuration file /lib/systemd/system/systemd-hwdb-update.service is marked world-writable. Please remove world wr. [ 93.963995] systemd[1]: Configuration file /lib/systemd/system/systemd-firstboot.service is marked executable. Please remove executable per. [ 93.979543] systemd[1]: Configuration file /lib/systemd/system/systemd-firstboot.service is marked world-writable. Please remove world writ. [ 93.999427] systemd[1]: Configuration file /lib/systemd/system/systemd-ask-password-console.path is marked executable. Please remove execut. [ 94.015614] systemd[1]: Configuration file /lib/systemd/system/systemd-ask-password-console.path is marked world-writable. Please remove wo. [ 94.035906] systemd[1]: Configuration file /lib/systemd/system/systemd-ask-password-console.service is marked executable. Please remove exe. [ 94.052399] systemd[1]: Configuration file /lib/systemd/system/systemd-ask-password-console.service is marked world-writable. Please remove. [ 94.073446] systemd[1]: Configuration file /lib/systemd/system/sys-kernel-debug.mount is marked executable. Please remove executable permis. [ 94.088734] systemd[1]: Configuration file /lib/systemd/system/sys-kernel-debug.mount is marked world-writable. Please remove world writabi. [ 94.108982] systemd[1]: Configuration file /lib/systemd/system/sys-kernel-config.mount is marked executable. Please remove executable permi. [ 94.124360] systemd[1]: Configuration file /lib/systemd/system/sys-kernel-config.mount is marked world-writable. Please remove world writab. [ 94.144370] systemd[1]: Configuration file /lib/systemd/system/sys-fs-fuse-connections.mount is marked executable. Please remove executable. [ 94.160269] systemd[1]: Configuration file /lib/systemd/system/sys-fs-fuse-connections.mount is marked world-writable. Please remove world . [ 94.180874] systemd[1]: Configuration file /lib/systemd/system/ldconfig.service is marked executable. Please remove executable permission b. [ 94.195618] systemd[1]: Configuration file /lib/systemd/system/ldconfig.service is marked world-writable. Please remove world writability p. [ 94.214624] systemd[1]: Configuration file /lib/systemd/system/kmod-static-nodes.service is marked executable. Please remove executable per. [ 94.230164] systemd[1]: Configuration file /lib/systemd/system/kmod-static-nodes.service is marked world-writable. Please remove world writ. [ 94.249810] systemd[1]: Configuration file /lib/systemd/system/dev-mqueue.mount is marked executable. Please remove executable permission b. [ 94.264541] systemd[1]: Configuration file /lib/systemd/system/dev-mqueue.mount is marked world-writable. Please remove world writability p. [ 94.283111] systemd[1]: Configuration file /lib/systemd/system/dev-hugepages.mount is marked executable. Please remove executable permissio. [ 94.298124] systemd[1]: Configuration file /lib/systemd/system/dev-hugepages.mount is marked world-writable. Please remove world writabilit. [ 94.317400] systemd[1]: Configuration file /lib/systemd/system/systemd-timesyncd.service is marked executable. Please remove executable per. [ 94.332948] systemd[1]: Configuration file /lib/systemd/system/systemd-timesyncd.service is marked world-writable. Please remove world writ. [ 94.353788] systemd[1]: Configuration file /etc/systemd/system/sync-clocks.service is marked executable. Please remove executable permissio. [ 94.368816] systemd[1]: Configuration file /etc/systemd/system/sync-clocks.service is marked world-writable. Please remove world writabilit. [ 94.387628] systemd[1]: Configuration file /lib/systemd/system/run-postinsts.service is marked executable. Please remove executable permiss. [ 94.403863] systemd[1]: Configuration file /lib/systemd/system/run-postinsts.service is marked world-writable. Please remove world writabil. [ 94.423218] systemd[1]: Configuration file /lib/systemd/system/opkg-configure.service is marked executable. Please remove executable permis. [ 94.438505] systemd[1]: Configuration file /lib/systemd/system/opkg-configure.service is marked world-writable. Please remove world writabi. [ 94.457839] systemd[1]: Configuration file /lib/systemd/system/swap.target is marked executable. Please remove executable permission bits. . [ 94.472205] systemd[1]: Configuration file /lib/systemd/system/swap.target is marked world-writable. Please remove world writability permis. [ 94.490131] systemd[1]: Configuration file /lib/systemd/system/emergency.service is marked executable. Please remove executable permission . [ 94.505041] systemd[1]: Configuration file /lib/systemd/system/emergency.service is marked world-writable. Please remove world writability . [ 94.524732] systemd[1]: Configuration file /lib/systemd/system/syslog.socket is marked executable. Please remove executable permission bits. [ 94.539223] systemd[1]: Configuration file /lib/systemd/system/syslog.socket is marked world-writable. Please remove world writability perm. [ 94.559925] systemd[1]: Configuration file /lib/systemd/system/systemd-journald-audit.socket is marked executable. Please remove executable. [ 94.575795] systemd[1]: Configuration file /lib/systemd/system/systemd-journald-audit.socket is marked world-writable. Please remove world . [ 94.595757] systemd[1]: Configuration file /lib/systemd/system/systemd-journald-dev-log.socket is marked executable. Please remove executab. [ 94.611817] systemd[1]: Configuration file /lib/systemd/system/systemd-journald-dev-log.socket is marked world-writable. Please remove worl. [ 94.632309] systemd[1]: Configuration file /lib/systemd/system/sockets.target is marked executable. Please remove executable permission bit. [ 94.646881] systemd[1]: Configuration file /lib/systemd/system/sockets.target is marked world-writable. Please remove world writability per. [ 94.681933] systemd[1]: Configuration file /lib/systemd/system/systemd-initctl.socket is marked executable. Please remove executable permis. [ 94.697204] systemd[1]: Configuration file /lib/systemd/system/systemd-initctl.socket is marked world-writable. Please remove world writabi. [ 94.716791] systemd[1]: Configuration file /lib/systemd/system/systemd-initctl.service is marked executable. Please remove executable permi. [ 94.732162] systemd[1]: Configuration file /lib/systemd/system/systemd-initctl.service is marked world-writable. Please remove world writab. [ 94.751413] systemd[1]: Configuration file /lib/systemd/system/systemd-networkd.socket is marked executable. Please remove executable permi. [ 94.766777] systemd[1]: Configuration file /lib/systemd/system/systemd-networkd.socket is marked world-writable. Please remove world writab. [ 94.785441] systemd[1]: Configuration file /lib/systemd/system/rpcbind.socket is marked executable. Please remove executable permission bit. [ 94.800074] systemd[1]: Configuration file /lib/systemd/system/rpcbind.socket is marked world-writable. Please remove world writability per. [ 94.818531] systemd[1]: Configuration file /lib/systemd/system/rpcbind.service is marked executable. Please remove executable permission bi. [ 94.833205] systemd[1]: Configuration file /lib/systemd/system/rpcbind.service is marked world-writable. Please remove world writability pe. [ 94.852209] systemd[1]: Configuration file /lib/systemd/system/dropbear.socket is marked executable. Please remove executable permission bi. [ 94.866874] systemd[1]: Configuration file /lib/systemd/system/dropbear.socket is marked world-writable. Please remove world writability pe. [ 94.885451] systemd[1]: Configuration file /lib/systemd/system/tmp.mount is marked executable. Please remove executable permission bits. Pr. [ 94.899602] systemd[1]: Configuration file /lib/systemd/system/tmp.mount is marked world-writable. Please remove world writability permissi. [ 94.918426] systemd[1]: Configuration file /lib/systemd/system/systemd-remount-fs.service is marked executable. Please remove executable pe. [ 94.934108] systemd[1]: Configuration file /lib/systemd/system/systemd-remount-fs.service is marked world-writable. Please remove world wri. [ 94.957740] systemd[1]: Configuration file /lib/systemd/system/systemd-fsck-root.service is marked executable. Please remove executable per. [ 94.973307] systemd[1]: Configuration file /lib/systemd/system/systemd-fsck-root.service is marked world-writable. Please remove world writ. [ 94.992921] systemd[1]: Configuration file /lib/systemd/system/var-volatile-lib.service is marked executable. Please remove executable perm. [ 95.008383] systemd[1]: Configuration file /lib/systemd/system/var-volatile-lib.service is marked world-writable. Please remove world writa. [ 95.027927] systemd[1]: Configuration file /lib/systemd/system/emergency.target is marked executable. Please remove executable permission b. [ 95.042697] systemd[1]: Configuration file /lib/systemd/system/emergency.target is marked world-writable. Please remove world writability p. [ 95.060850] systemd[1]: Configuration file /lib/systemd/system/local-fs-pre.target is marked executable. Please remove executable permissio. [ 95.075848] systemd[1]: Configuration file /lib/systemd/system/local-fs-pre.target is marked world-writable. Please remove world writabilit. [ 95.106742] systemd[1]: sockets.target: Found ordering cycle on sockets.target/start [ 95.114748] systemd[1]: sockets.target: Found dependency on avahi-daemon.socket/start [ 95.122831] systemd[1]: sockets.target: Found dependency on sysinit.target/start [ 95.130319] systemd[1]: sockets.target: Found dependency on alignment.service/start [ 95.138030] systemd[1]: sockets.target: Found dependency on basic.target/start [ 95.145324] systemd[1]: sockets.target: Found dependency on sockets.target/start [ 95.152791] systemd[1]: sockets.target: Breaking ordering cycle by deleting job avahi-daemon.socket/start [ 95.162523] systemd[1]: avahi-daemon.socket: Job avahi-daemon.socket/start deleted to break ordering cycle starting with sockets.target/stat [ SKIP ] Ordering cycle found, skipping Avah...S/DNS-SD Stack Activation Socket [ 95.200151] systemd[1]: basic.target: Found ordering cycle on basic.target/start [ 95.207626] systemd[1]: basic.target: Found dependency on sysinit.target/start [ 95.215005] systemd[1]: basic.target: Found dependency on alignment.service/start [ 95.222604] systemd[1]: basic.target: Found dependency on basic.target/start [ 95.229756] systemd[1]: basic.target: Breaking ordering cycle by deleting job alignment.service/start [ 95.239041] systemd[1]: alignment.service: Job alignment.service/start deleted to break ordering cycle starting with basic.target/start [ SKIP ] Ordering cycle found, skipping alignment.service [ 95.276768] systemd[1]: Listening on Journal Socket (/dev/log). [ OK ] Listening on Journal Socket (/dev/log). [ 95.310161] systemd[1]: Listening on udev Control Socket. [ OK ] Listening on udev Control Socket. [ 95.340426] systemd[1]: Started Forward Password Requests to Wall Directory Watch. [ OK ] Started Forward Password Requests to Wall Directory Watch. [ 95.369739] systemd[1]: Reached target Swap. [ OK ] Reached target Swap. [ 95.390305] systemd[1]: Listening on Network Service Netlink Socket. [ OK ] Listening on Network Service Netlink Socket. [ 95.419711] systemd[1]: Reached target Remote File Systems. [ OK ] Reached target Remote File Systems. [ 95.450043] systemd[1]: Listening on /dev/initctl Compatibility Named Pipe. [ OK ] Listening on /dev/initctl Compatibility Named Pipe. [ 95.479962] systemd[1]: Listening on udev Kernel Socket. [ OK ] Listening on udev Kernel Socket. [ 95.512635] systemd[1]: Created slice System Slice. [ OK ] Created slice System Slice. [ 95.599141] systemd[1]: Created slice system-serial\x2dgetty.slice. [ OK ] Created slice system-serial\x2dgetty.slice. [ 95.630334] systemd[1]: Started Dispatch Password Requests to Console Directory Watch. [ OK ] Started Dispatch Password Requests to Console Directory Watch. [ 95.659722] systemd[1]: Reached target Paths. [ OK ] Reached target Paths. [ 95.681067] systemd[1]: Created slice User and Session Slice. [ OK ] Created slice User and Session Slice. [ 95.709748] systemd[1]: Reached target Slices. [ OK ] Reached target Slices. [ 95.731236] systemd[1]: Created slice system-getty.slice. [ OK ] Created slice system-getty.slice. [ 95.761070] systemd[1]: Listening on Syslog Socket. [ OK ] Listening on Syslog Socket. [ 95.790663] systemd[1]: Listening on Journal Socket. [ OK ] Listening on Journal Socket. [ 95.828743] systemd[1]: Starting Setup Virtual Console... Starting Setup Virtual Console... [ 95.894792] systemd[1]: Starting Journal Service... Starting Journal Service... [ 96.014834] systemd[1]: Mounting Temporary Directory... Mounting Temporary Directory... [ 96.096273] systemd[1]: Mounting Debug File System... Mounting Debug File System... [ 96.195559] systemd[1]: Mounting POSIX Message Queue File System... [ 96.245538] systemd-journald[74]: Configuration file /etc/systemd/journald.conf is marked executable. Please remove executable permission b. Mounting POSIX Message Queue File System... [ 96.303646] systemd-journald[74]: Configuration file /etc/systemd/journald.conf is marked world-writable. Please remove world writability p. [ 96.328178] systemd[1]: Starting Load Kernel Modules... Starting Load Kernel Modules... [ 96.387414] systemd[1]: Starting Create Static Device Nodes in /dev... Starting Create Static Device Nodes in /dev... [ 96.508579] systemd[1]: Starting Remount Root and Kernel File Systems... Starting Remount Root and Kernel File Systems... [ 96.665805] systemd[1]: Mounted Debug File System. [ OK ] Mounted Debug File System. [ 96.741944] systemd[1]: Mounted POSIX Message Queue File System. [ OK ] Mounted POSIX Message Queue File System. [ 96.820292] systemd[1]: Mounted Temporary Directory. [ OK ] Mounted Temporary Directory. [ 96.895581] systemd[1]: Started Setup Virtual Console. [ OK ] Started Setup Virtual Console. [ 96.951739] systemd[1]: systemd-modules-load.service: Main process exited, code=exited, status=1/FAILURE [ 96.972058] systemd[1]: Failed to start Load Kernel Modules. [FAILED] Failed to start Load Kernel Modules. See 'systemctl status systemd-modules-load.service' for details. [ 97.029798] systemd[1]: systemd-modules-load.service: Unit entered failed state. [ 97.037314] systemd[1]: systemd-modules-load.service: Failed with result 'exit-code'. [ 97.055396] systemd[1]: Started Create Static Device Nodes in /dev. [ OK ] Started Create Static Device Nodes in /dev. [ 97.082135] systemd[1]: Started Remount Root and Kernel File Systems. [ OK ] Started Remount Root and Kernel File Systems. [ 97.110853] systemd[1]: Started Journal Service. [ OK ] Started Journal Service. Starting Flush Journal to Persistent Storage... Starting Rebuild Hardware Database... [ OK ] Reached target Local File Systems (Pre). Mounting /media/ram... Mounting /var/volatile... Starting udev Kernel Device Manager... Starting Apply Kernel Variables... [ OK ] Mounted /var/volatile. [ OK ] Mounted /media/ram. [ OK ] Started Apply Kernel Variables. [ 97.883521] systemd-journald[74]: Received request to flush runtime journal from PID 1 Starting Load/Save Random Seed... [ OK ] Reached target Local File Systems. Starting Rebuild Dynamic Linker Cache... Starting Rebuild Journal Catalog... [ OK ] Started Flush Journal to Persistent Storage. [ OK ] Started Load/Save Random Seed. Starting Create Volatile Files and Directories...o a[ OK ] Started Rebuild Journal Catalog. [ OK ] Started udev Kernel Device Manager. [ OK ] Started Create Volatile Files and Directories. Starting Opkg first boot configure... Starting Update UTMP about System Boot/Shutdown... Starting Network Time Synchronization... [ OK ] Started Update UTMP about System Boot/Shutdown. [ OK ] Started Network Time Synchronization. Starting Synchronize System and HW clocks... [ OK ] Reached target System Time Synchronized. [FAILED] Failed to start Synchronize System and HW clocks. See 'systemctl status sync-clocks.service' for details. [ OK ] Started Rebuild Dynamic Linker Cache. [ OK ] Started Rebuild Hardware Database. Starting udev Coldplug all Devices... Starting Update is Completed... [ OK ] Started Update is Completed. [ OK ] Found device /dev/ttyS0. [ OK ] Started udev Coldplug all Devices. [ OK ] Found device /dev/ttyS3. [ OK ] Listening on Load/Save RF Kill Switch Status /dev/rfkill Watch. [ OK ] Started Opkg first boot configure. [ OK ] Reached target System Initialization. [ OK ] Listening on RPCbind Server Activation Socket. [ OK ] Listening on D-Bus System Message Bus Socket. [ OK ] Listening on dropbear.socket. [ OK ] Reached target Sockets. [ OK ] Reached target Basic System. [ OK ] Started System Logging Service. Starting uim-sysfs.service... [ OK ] Started Kernel Logging Service. Starting Print notice about GPLv3 packages... Starting Login Service... [ OK ] Started D-Bus System Message Bus. Starting Network Service... Starting Telephony service... [ OK ] Started Daily Cleanup of Temporary Directories. [ OK ] Reached target Timers. [ OK ] Started Login Service. [ OK ] Started Telephony service. [ OK ] Started Network Service. [ OK ] Reached target Network. Starting Lightning Fast Webserver With Light System Requirements... Starting Enable and configure wl18xx bluetooth stack... Starting Simple Network Management Protocol (SNMP) Daemon.... [ OK ] Started strongSwan IPsec IKEv1/IKEv2 daemon using ipsec.conf. Starting Permit User Sessions... Starting Network Name Resolution... [ OK ] Started Lightning Fast Webserver With Light System Requirements. [ OK ] Started Permit User Sessions. [ OK ] Started Serial Getty on ttyS3. [ OK ] Started Getty on tty1. [ OK ] Started Serial Getty on ttyS0. [ OK ] Started Enable and configure wl18xx bluetooth stack. [ OK ] Started Network Name Resolution. [ OK ] Started Simple Network Management Protocol (SNMP) Daemon.. _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org am335x-evm ttyS0 Arago 2017.05 am335x-evm ttyS0 am335x-evm login: root *************************************************************** *************************************************************** NOTICE: This file system contains the following GPLv3 packages: autoconf binutils cpp-symlinks cpp dosfstools g++-symlinks g++ gawk-dev gawk gcc-symlinks gcc gdb gdbserver gstreamer1.0-libav hidapi libcairo-perf-utils libgmp10 libidn11 libmpc3 libmpfr4 libreadline-dev libreadline6 m4-dev m4 make nettle swig-dev swig If you do not wish to distribute GPLv3 components please remove the above packages prior to distribution. This can be done using the opkg remove command. i.e.: opkg remove Where is the name printed in the list above NOTE: If the package is a dependency of another package you will be notified of the dependent packages. You should use the --force-removal-of-dependent-packages option to also remove the dependent packages as well *************************************************************** ***************************************************************