U-Boot SPL 2018.01-00569-g7b4e473-dirty (Sep 06 2019 - 18:17:40)
Trying to boot from MMC1
*** Warning - bad CRC, using default environment
U-Boot 2018.01-00569-g7b4e473-dirty (Sep 06 2019 - 18:17:40 +0530)

CPU  : AM335X-GP rev 2.1
Model: TI AM335x EVM-SK
DRAM:  256 MiB
256 MiB

256 MiB
Srini MMC:   OF: translating address: 00000648
OF: parent translation for: 00000000
OF: one level translation: 00000648
OMAP SD/MMC: 0
*** Warning - bad CRC, using default environment

Net:   No ethernet found.
TI-SDK U-Boot






Hit any key to stop autoboot:  0 
=> 
=> fatload mmc 0:1 0x88000000 am335x-evmsk.dtb
32526 bytes read in 11 ms (2.8 MiB/s)
=> setenv bootargs console=ttyS0,115200n8 root=/dev/mmcblk0p2 rw rootfstype=ext3 rootwait
=> fatload mmc 0:1 0x82000000 uImage
3834432 bytes read in 662 ms (5.5 MiB/s)
=> bootm 0x82000000 - 0x88000000
## Booting kernel from Legacy Image at 82000000 ...
   Image Name:   Linux-4.14.79-ge669d52447
   Created:      2019-09-13  15:57:28 UTC
   Image Type:   ARM Linux Kernel Image (uncompressed)
   Data Size:    3834368 Bytes = 3.7 MiB
   Load Address: 82000000
   Entry Point:  82000000
   Verifying Checksum ... OK
## Flattened Device Tree blob at 88000000
   Booting using the fdt blob at 0x88000000
   Loading Kernel Image ... OK
   Loading Device Tree to 8df34000, end 8df3ef0d ... OK

Starting kernel ...

Srini machid : 3589

Srini r2 : 8df34000

Jumping to 82000000


Bye bye u-boot :( 

[    0.000000] Booting Linux on physical CPU 0x0
[    0.000000] Linux version 4.14.79-ge669d52447 (pcadmin@pcadmin-OptiPlex-790) (gcc version 4.7.3 20130226 (prerelease) (crosstool-9
[    0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d
[    0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
[    0.000000] OF: fdt: Machine model: TI AM335x EVM-SK
[    0.000000] Memory policy: Data cache writeback
[    0.000000] efi: Getting EFI parameters from FDT:
[    0.000000] efi: UEFI not found.
[    0.000000] AM335X ES2.1 (neon)
[    0.000000] Built 1 zonelists, mobility grouping on.  Total pages: 64960
[    0.000000] Kernel command line: console=ttyS0,115200n8 root=/dev/mmcblk0p2 rw rootfstype=ext3 rootwait
[    0.000000] PID hash table entries: 1024 (order: 0, 4096 bytes)
[    0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes)
[    0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes)
[    0.000000] Memory: 197304K/262144K available (8192K kernel code, 316K rwdata, 2468K rodata, 1024K init, 268K bss, 15688K reserve)
[    0.000000] Virtual kernel memory layout:
[    0.000000]     vector  : 0xffff0000 - 0xffff1000   (   4 kB)
[    0.000000]     fixmap  : 0xffc00000 - 0xfff00000   (3072 kB)
[    0.000000]     vmalloc : 0xd0800000 - 0xff800000   ( 752 MB)
[    0.000000]     lowmem  : 0xc0000000 - 0xd0000000   ( 256 MB)
[    0.000000]     pkmap   : 0xbfe00000 - 0xc0000000   (   2 MB)
[    0.000000]     modules : 0xbf000000 - 0xbfe00000   (  14 MB)
[    0.000000]       .text : 0xc0008000 - 0xc0900000   (9184 kB)
[    0.000000]       .init : 0xc0c00000 - 0xc0d00000   (1024 kB)
[    0.000000]       .data : 0xc0d00000 - 0xc0d4f1f8   ( 317 kB)
[    0.000000]        .bss : 0xc0d4f1f8 - 0xc0d9223c   ( 269 kB)
[    0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
[    0.000000] Preemptible hierarchical RCU implementation.
[    0.000000]  Tasks RCU enabled.
[    0.000000] NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16
[    0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
[    0.000026] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns
[    0.000071] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns
[    0.000098] OMAP clocksource: timer1 at 24000000 Hz
[    0.000504] timer_probe: no matching timers found
[    0.000944] Console: colour dummy device 80x30
[    0.001045] Calibrating delay loop... 289.99 BogoMIPS (lpj=1449984)
[    0.067697] pid_max: default: 32768 minimum: 301
[    0.068156] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes)
[    0.068195] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes)
[    0.070037] CPU: Testing write buffer coherency: ok
[    0.070171] CPU0: Spectre v2: using BPIALL workaround
[    0.071655] Setting up static identity map for 0x80100000 - 0x80100060
[    0.072029] Hierarchical SRCU implementation.
[    0.072891] EFI services will not be available.
[    0.076551] devtmpfs: initialized
[    0.096737] random: get_random_u32 called from bucket_table_alloc+0x9c/0x1ac with crng_init=0
[    0.097857] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
[    0.098559] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
[    0.098611] futex hash table entries: 256 (order: -1, 3072 bytes)
[    0.106176] pinctrl core: initialized pinctrl subsystem
[    0.108051] DMI not present or invalid.
[    0.108961] NET: Registered protocol family 16
[    0.114355] DMA: preallocated 256 KiB pool for atomic coherent allocations
[    0.124094] ------------[ cut here ]------------
[    0.124161] WARNING: CPU: 0 PID: 1 at arch/arm/mach-omap2/omap_hwmod.c:2501 _init+0x4d4/0x54c
[    0.124181] omap_hwmod: rtc: doesn't have mpu register target base
[    0.124198] Modules linked in:
[    0.124245] CPU: 0 PID: 1 Comm: swapper Not tainted 4.14.79-ge669d52447 #9
[    0.124266] Hardware name: Generic AM33XX (Flattened Device Tree)
[    0.124285] Backtrace: 
[    0.124359] [<c010b764>] (dump_backtrace) from [<c010b9c8>] (show_stack+0x18/0x1c)
[    0.124394]  r6:00000000 r5:c0a98c08 r4:cf03fe18 r3:00000000
[    0.124447] [<c010b9b0>] (show_stack) from [<c08074f0>] (dump_stack+0x20/0x28)
[    0.124499] [<c08074d0>] (dump_stack) from [<c0128750>] (__warn+0xdc/0x104)
[    0.124537] [<c0128674>] (__warn) from [<c0128830>] (warn_slowpath_fmt+0x40/0x48)
[    0.124575]  r10:00000000 r8:c0c3b81c r7:00000000 r6:c0d0af64 r5:00000000 r4:00000000
[    0.124614] [<c01287f4>] (warn_slowpath_fmt) from [<c0c0b3e4>] (_init+0x4d4/0x54c)
[    0.124638]  r3:c0acff68 r2:c0a99050
[    0.124658]  r4:c0d0af20
[    0.124695] [<c0c0af10>] (_init) from [<c011b570>] (omap_hwmod_for_each+0x38/0x64)
[    0.124729]  r8:c0c3b81c r7:00000000 r6:c0c0af10 r5:c0d07fb8 r4:c0d0af20
[    0.124766] [<c011b538>] (omap_hwmod_for_each) from [<c0c0baa8>] (__omap_hwmod_setup_all+0x2c/0xac)
[    0.124798]  r7:00000000 r6:c0c0ba7c r5:00000002 r4:c0c4c3b4
[    0.124836] [<c0c0ba7c>] (__omap_hwmod_setup_all) from [<c01018fc>] (do_one_initcall+0x44/0x170)
[    0.124889] [<c01018b8>] (do_one_initcall) from [<c0c00e7c>] (kernel_init_freeable+0x108/0x1c4)
[    0.124925]  r8:c0c3b81c r7:000000d5 r6:c0d4f200 r5:00000002 r4:c0c4c3b4
[    0.124980] [<c0c00d74>] (kernel_init_freeable) from [<c081b438>] (kernel_init+0x10/0x120)
[    0.125017]  r10:00000000 r9:00000000 r8:00000000 r7:00000000 r6:00000000 r5:c081b428
[    0.125037]  r4:00000000
[    0.125076] [<c081b428>] (kernel_init) from [<c0107e68>] (ret_from_fork+0x14/0x2c)
[    0.125100]  r4:00000000 r3:ffffffff
[    0.125141] ---[ end trace c431ab096944d1ac ]---
[    0.144502] ------------[ cut here ]------------
[    0.144552] WARNING: CPU: 0 PID: 1 at arch/arm/mach-omap2/omap_hwmod.c:2501 _init+0x4d4/0x54c
[    0.144572] omap_hwmod: usb_otg_hs: doesn't have mpu register target base
[    0.144588] Modules linked in:
[    0.144627] CPU: 0 PID: 1 Comm: swapper Tainted: G        W       4.14.79-ge669d52447 #9
[    0.144646] Hardware name: Generic AM33XX (Flattened Device Tree)
[    0.144663] Backtrace: 
[    0.144723] [<c010b764>] (dump_backtrace) from [<c010b9c8>] (show_stack+0x18/0x1c)
[    0.144755]  r6:00000000 r5:c0a98c08 r4:cf03fe18 r3:00000000
[    0.144801] [<c010b9b0>] (show_stack) from [<c08074f0>] (dump_stack+0x20/0x28)
[    0.144846] [<c08074d0>] (dump_stack) from [<c0128750>] (__warn+0xdc/0x104)
[    0.144884] [<c0128674>] (__warn) from [<c0128830>] (warn_slowpath_fmt+0x40/0x48)
[    0.144921]  r10:00000000 r8:c0c3b81c r7:00000000 r6:c0d09394 r5:00000000 r4:00000000
[    0.144960] [<c01287f4>] (warn_slowpath_fmt) from [<c0c0b3e4>] (_init+0x4d4/0x54c)
[    0.144985]  r3:c0a9a394 r2:c0a99050
[    0.145004]  r4:c0d09350
[    0.145040] [<c0c0af10>] (_init) from [<c011b570>] (omap_hwmod_for_each+0x38/0x64)
[    0.145074]  r8:c0c3b81c r7:00000000 r6:c0c0af10 r5:c0d07fb8 r4:c0d09350
[    0.145111] [<c011b538>] (omap_hwmod_for_each) from [<c0c0baa8>] (__omap_hwmod_setup_all+0x2c/0xac)
[    0.145142]  r7:00000000 r6:c0c0ba7c r5:00000002 r4:c0c4c3b4
[    0.145179] [<c0c0ba7c>] (__omap_hwmod_setup_all) from [<c01018fc>] (do_one_initcall+0x44/0x170)
[    0.145227] [<c01018b8>] (do_one_initcall) from [<c0c00e7c>] (kernel_init_freeable+0x108/0x1c4)
[    0.145262]  r8:c0c3b81c r7:000000d5 r6:c0d4f200 r5:00000002 r4:c0c4c3b4
[    0.145312] [<c0c00d74>] (kernel_init_freeable) from [<c081b438>] (kernel_init+0x10/0x120)
[    0.145348]  r10:00000000 r9:00000000 r8:00000000 r7:00000000 r6:00000000 r5:c081b428
[    0.145367]  r4:00000000
[    0.145405] [<c081b428>] (kernel_init) from [<c0107e68>] (ret_from_fork+0x14/0x2c)
[    0.145429]  r4:00000000 r3:ffffffff
[    0.145450] ---[ end trace c431ab096944d1ad ]---
[    0.239585] OMAP GPIO hardware version 0.1
[    0.255089] omap-gpmc 50000078.gpmc: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/nor_pins, deferre
[    0.260115] No ATAGs?
[    0.260144] hw-breakpoint: debug architecture 0x4 unsupported.
[    0.295855] edma 49000000.edma: TI EDMA DMA engine driver
[    0.304977] omap_i2c 44e0b000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c0_pins, e
[    0.305253] media: Linux media interface: v0.10
[    0.305372] Linux video capture interface: v2.00
[    0.305642] pps_core: LinuxPPS API ver. 1 registered
[    0.305665] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
[    0.305732] PTP clock support registered
[    0.305826] EDAC MC: Ver: 3.0.0
[    0.306869] dmi: Firmware registration failed.
[    0.307926] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400
[    0.308674] Advanced Linux Sound Architecture Driver Initialized.
[    0.311309] clocksource: Switched to clocksource timer1
[    0.333460] NET: Registered protocol family 2
[    0.335241] TCP established hash table entries: 2048 (order: 1, 8192 bytes)
[    0.335331] TCP bind hash table entries: 2048 (order: 1, 8192 bytes)
[    0.335405] TCP: Hash tables configured (established 2048 bind 2048)
[    0.335629] UDP hash table entries: 256 (order: 0, 4096 bytes)
[    0.335683] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
[    0.336065] NET: Registered protocol family 1
[    0.337024] RPC: Registered named UNIX socket transport module.
[    0.337057] RPC: Registered udp transport module.
[    0.337076] RPC: Registered tcp transport module.
[    0.337094] RPC: Registered tcp NFSv4.1 backchannel transport module.
[    0.338924] hw perfevents: no interrupt-affinity property for /pmu, guessing.
[    0.339191] hw perfevents: enabled with armv7_cortex_a8 PMU driver, 5 counters available
[    0.342900] workingset: timestamp_bits=14 max_order=16 bucket_order=2
[    0.355139] squashfs: version 4.0 (2009/01/31) Phillip Lougher
[    0.357066] NFS: Registering the id_resolver key type
[    0.357165] Key type id_resolver registered
[    0.357186] Key type id_legacy registered
[    0.357302] ntfs: driver 2.1.32 [Flags: R/O].
[    0.362568] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 245)
[    0.362613] io scheduler noop registered
[    0.362635] io scheduler deadline registered
[    0.363203] io scheduler cfq registered (default)
[    0.363231] io scheduler mq-deadline registered
[    0.363251] io scheduler kyber registered
[    0.366093] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568
[    0.504695] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled
[    0.512292] console [ttyS0] disabled
[    0.512490] 44e09000.serial: ttyS0 at MMIO 0x44e09000 (irq = 30, base_baud = 3000000) is a 8250
[    2.628909] console [ttyS0] enabled
[    2.636147] omap_rng 48310000.rng: Random Number Generator ver. 20
[    2.673348] brd: module loaded
[    2.693558] loop: module loaded
[    2.697903] mtdoops: mtd device (mtddev=name/number) must be supplied
[    2.791562] libphy: Fixed MDIO Bus: probed
[    2.800623] i2c /dev entries driver
[    2.805254] IR NEC protocol handler initialized
[    2.809833] IR RC5(x/sz) protocol handler initialized
[    2.815001] IR RC6 protocol handler initialized
[    2.819566] IR JVC protocol handler initialized
[    2.824166] random: fast init done
[    2.827604] IR Sony protocol handler initialized
[    2.832287] IR SANYO protocol handler initialized
[    2.837025] IR Sharp protocol handler initialized
[    2.841796] IR MCE Keyboard/mouse protocol handler initialized
[    2.847667] IR XMP protocol handler initialized
[    2.855778] cpuidle: enable-method property 'ti,am3352' found operations
[    2.863484] sdhci: Secure Digital Host Controller Interface driver
[    2.869714] sdhci: Copyright(c) Pierre Ossman
[    2.875356] omap_hsmmc 48060000.mmc: Got CD GPIO
[    2.881893] sdhci-pltfm: SDHCI platform and OF driver helper
[    2.889093] ledtrig-cpu: registered to indicate activity on CPUs
[    2.902775] NET: Registered protocol family 10
[    2.909742] Segment Routing with IPv6
[    2.913899] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver
[    2.921729] NET: Registered protocol family 17
[    2.926762] Key type dns_resolver registered
[    2.931681] 
[    2.931681] 
[    2.931681] 
[    2.931681] Srini debug @ line 626 in function am33xx_init_late in file arch/arm/mach-omap2/io.c
[    2.931681] 
[    2.931681] 
[    2.948022] omap_voltage_late_init: Voltage driver support not added
[    2.967142] omap-gpmc 50000078.gpmc: GPMC revision 4.8
[    2.973789] gpmc_read_settings_dt: page/burst-length set but not used!
[    2.980599] gpmc cs0 before gpmc_cs_program_settings:
[    2.985878] cs0 GPMC_CS_CONFIG1: 0x00000f00
[    2.990108] Unhandled fault: external abort on non-linefetch (0x1008) at 0xd08190dc
[    2.997812] pgd = c0004000
[    3.000541] [d08190dc] *pgd=8f033811, *pte=50000653, *ppte=50000453
[    3.006893] Internal error: : 1008 [#1] PREEMPT ARM
[    3.011805] Modules linked in:
[    3.014909] CPU: 0 PID: 13 Comm: kworker/0:1 Tainted: G        W       4.14.79-ge669d52447 #9
[    3.023483] Hardware name: Generic AM33XX (Flattened Device Tree)
[    3.029654] Workqueue: events deferred_probe_work_func
[    3.034837] task: cf064c00 task.stack: cf0d4000
[    3.039425] PC is at gpmc_cs_show_timings+0x5c/0xa34
[    3.044447] LR is at console_unlock+0x480/0x4d0
[    3.049012] pc : [<c0682b94>]    lr : [<c016600c>]    psr: 60000013
[    3.055319] sp : cf0d5c68  ip : cf0d5b68  fp : cf0d5ca4
[    3.060578] r10: c0d8b0c4  r9 : 08000000  r8 : 00000000
[    3.065839] r7 : c0d8b0c4  r6 : cf0fea00  r5 : 00000000  r4 : 00000000
[    3.072408] r3 : d08190dc  r2 : d0819078  r1 : 00000000  r0 : 0000001f
[    3.078982] Flags: nZCv  IRQs on  FIQs on  Mode SVC_32  ISA ARM  Segment none
[    3.086164] Control: 10c5387d  Table: 80004019  DAC: 00000051
[    3.091949] Process kworker/0:1 (pid: 13, stack limit = 0xcf0d4208)
[    3.098257] Stack: (0xcf0d5c68 to 0xcf0d6000)
[    3.102661] 5c60:                   cf0d5ca4 cf0d5c78 c06716d0 c0671008 cf0d5c84 cf0d5c88
[    3.110906] 5c80: c066dd34 cfd9edb4 00000001 cf0fea00 00000000 00000000 cf0d5d9c cf0d5ca8
[    3.119151] 5ca0: c0685104 c0682b44 00000000 c027d758 00000000 08000000 c0903528 08000000
[    3.127392] 5cc0: 00000000 cf0fc7b8 00000000 00000000 00000004 00000002 00000002 00000000
[    3.135635] 5ce0: 08000000 0fffffff cfd9ee0c 00000200 00000000 00000000 00000000 00000000
[    3.143877] 5d00: 00000000 00000000 000000a0 000000a0 0000000a 0000001e 0000001e 00000000
[    3.152119] 5d20: 00000000 00000000 00000028 000000a0 00000028 000000a0 00000000 00000000
[    3.160360] 5d40: 00000000 00000078 000000a0 000000a0 00000000 00000014 00000000 00000000
[    3.168603] 5d60: 00000050 00000046 00000100 00010000 cf0d5d9c cfd9edb4 00000000 cf568e10
[    3.176847] 5d80: c0d8b0c4 c0681f58 cf0fea10 cf0fea00 cf0d5ddc cf0d5da0 c06857ac c0684a84
[    3.185090] 5da0: c0a9a610 cf568e10 cf0fea00 cf568e10 cf0fea18 ffffffed cf0fea10 fffffdfb
[    3.193333] 5dc0: c0d44aec c0d44aec 00000000 00000001 cf0d5dfc cf0d5de0 c05360c4 c0685378
[    3.201577] 5de0: cf0fea10 c0d88f58 c0d88f5c 00000000 cf0d5e2c cf0d5e00 c05346dc c0536078
[    3.209819] 5e00: 00000000 c0d44aec cf0d5e78 cf0fea10 00000001 c0d2d570 c0d88f58 c0d4f220
[    3.218063] 5e20: cf0d5e4c cf0d5e30 c0534904 c05344a0 00000000 00000000 cf0d5e78 c0534868
[    3.226306] 5e40: cf0d5e74 cf0d5e50 c0532ac4 c0534874 cf003e9c cf0c75b4 c05310fc cf0fea10
[    3.234549] 5e60: cf0fea44 c0d2d5b8 cf0d5e9c cf0d5e78 c05343f0 c0532a84 cf0fea10 00000001
[    3.242793] 5e80: cf0c7180 cf0fea10 c0d2d5b8 c0d2d55c cf0d5eac cf0d5ea0 c0534930 c0534358
[    3.251037] 5ea0: cf0d5ecc cf0d5eb0 c0533990 c0534928 00000000 cf0c7180 c0d2d578 cf0fea10
[    3.259281] 5ec0: cf0d5efc cf0d5ed0 c0533da8 c0533910 c0533d70 cf0c7180 c0d2d578 c0d0eb60
[    3.267524] 5ee0: cfd7e100 00000000 c0d0eb60 00000000 cf0d5f34 cf0d5f00 c013f25c c0533d7c
[    3.275767] 5f00: 00019064 00000000 cf0d5f4c cf0c7180 cf0c7198 c0d0eb74 cf0c7198 c0d16480
[    3.284010] 5f20: c0d0eb60 00000008 cf0d5f4c cf0d5f38 c013f4d4 c013f13c cf0c7180 c0d0eb60
[    3.292253] 5f40: cf0d5f7c cf0d5f50 c013f750 c013f4b0 00000000 cf0c5540 00000000 cf0c5500
[    3.300497] 5f60: cf0c5558 cf0c7180 cf04dea4 c013f4e4 cf0d5fac cf0d5f80 c01453ac c013f4f0
[    3.308738] 5f80: ffffffff cf0c5500 c0145290 00000000 00000000 00000000 00000000 00000000
[    3.316981] 5fa0: 00000000 cf0d5fb0 c0107e68 c014529c 00000000 00000000 00000000 00000000
[    3.325221] 5fc0: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[    3.333461] 5fe0: 00000000 00000000 00000000 00000000 00000013 00000000 00000000 00000000
[    3.341682] Backtrace: 
[    3.344183] [<c0682b38>] (gpmc_cs_show_timings) from [<c0685104>] (gpmc_probe_generic_child+0x68c/0x8f4)
[    3.353735]  r8:00000000 r7:00000000 r6:cf0fea00 r5:00000001 r4:cfd9edb4
[    3.360497] [<c0684a78>] (gpmc_probe_generic_child) from [<c06857ac>] (gpmc_probe+0x440/0x5cc)
[    3.369175]  r10:cf0fea00 r9:cf0fea10 r8:c0681f58 r7:c0d8b0c4 r6:cf568e10 r5:00000000
[    3.377052]  r4:cfd9edb4
[    3.379630] [<c068536c>] (gpmc_probe) from [<c05360c4>] (platform_drv_probe+0x58/0xb8)
[    3.387611]  r10:00000001 r9:00000000 r8:c0d44aec r7:c0d44aec r6:fffffdfb r5:cf0fea10
[    3.395486]  r4:ffffffed
[    3.398058] [<c053606c>] (platform_drv_probe) from [<c05346dc>] (driver_probe_device+0x248/0x2dc)
[    3.406993]  r7:00000000 r6:c0d88f5c r5:c0d88f58 r4:cf0fea10
[    3.412706] [<c0534494>] (driver_probe_device) from [<c0534904>] (__device_attach_driver+0x9c/0xb4)
[    3.421821]  r10:c0d4f220 r9:c0d88f58 r8:c0d2d570 r7:00000001 r6:cf0fea10 r5:cf0d5e78
[    3.429700]  r4:c0d44aec r3:00000000
[    3.433318] [<c0534868>] (__device_attach_driver) from [<c0532ac4>] (bus_for_each_drv+0x4c/0x94)
[    3.442163]  r6:c0534868 r5:cf0d5e78 r4:00000000 r3:00000000
[    3.447871] [<c0532a78>] (bus_for_each_drv) from [<c05343f0>] (__device_attach+0xa4/0x108)
[    3.456191]  r6:c0d2d5b8 r5:cf0fea44 r4:cf0fea10
[    3.460854] [<c053434c>] (__device_attach) from [<c0534930>] (device_initial_probe+0x14/0x18)
[    3.469439]  r7:c0d2d55c r6:c0d2d5b8 r5:cf0fea10 r4:cf0c7180
[    3.475150] [<c053491c>] (device_initial_probe) from [<c0533990>] (bus_probe_device+0x8c/0x94)
[    3.483827] [<c0533904>] (bus_probe_device) from [<c0533da8>] (deferred_probe_work_func+0x38/0x130)
[    3.492934]  r6:cf0fea10 r5:c0d2d578 r4:cf0c7180 r3:00000000
[    3.498653] [<c0533d70>] (deferred_probe_work_func) from [<c013f25c>] (process_one_work+0x12c/0x374)
[    3.507855]  r10:00000000 r9:c0d0eb60 r8:00000000 r7:cfd7e100 r6:c0d0eb60 r5:c0d2d578
[    3.515733]  r4:cf0c7180 r3:c0533d70
[    3.519352] [<c013f130>] (process_one_work) from [<c013f4d4>] (process_scheduled_works+0x30/0x40)
[    3.528292]  r10:00000008 r9:c0d0eb60 r8:c0d16480 r7:cf0c7198 r6:c0d0eb74 r5:cf0c7198
[    3.536167]  r4:cf0c7180
[    3.538738] [<c013f4a4>] (process_scheduled_works) from [<c013f750>] (worker_thread+0x26c/0x5b8)
[    3.547577]  r5:c0d0eb60 r4:cf0c7180
[    3.551204] [<c013f4e4>] (worker_thread) from [<c01453ac>] (kthread+0x11c/0x154)
[    3.558661]  r10:c013f4e4 r9:cf04dea4 r8:cf0c7180 r7:cf0c5558 r6:cf0c5500 r5:00000000
[    3.566541]  r4:cf0c5540 r3:00000000
[    3.570173] [<c0145290>] (kthread) from [<c0107e68>] (ret_from_fork+0x14/0x2c)
[    3.577454]  r10:00000000 r9:00000000 r8:00000000 r7:00000000 r6:00000000 r5:c0145290
[    3.585335]  r4:cf0c5500 r3:ffffffff
[    3.588954] Code: ebeb90d3 e5972000 e2843064 e0823003 (e5933000) 
[    3.595098] ---[ end trace c431ab096944d1af ]---