&gpmc {
	compatible = "ti,am3352-gpmc";
	ti,hwmods = "gpmc";
	status = "okay";
	gpmc,num-waitpins = <2>;
	gpmc,num-waitpin = <1>;
	pinctrl-0 = <&nor_pins>;
	#address-cells = <2>;
	#size-cells = <1>;

	reg = <0x50000078 0x00000050>;  /* Adding this is causing Kernel panic*/

	ranges = <0 0 0x08000000 0x10000000>;	  

	nor@0,0 {
                reg = <0 0x00000000 0x08000000>;  
                compatible = "cfi-flash";
                linux,mtd-name = "SPX, SPX_partitions";

                bank-width = <2>;

                #address-cells = <1>;

                #size-cells = <1>; 
		gpmc,time-para-granularity = <1>;
		gpmc,mux-add-data = <2>;
		gpmc,device-width = <2>;
		gpmc,wait-pin = <0>;
		gpmc,burst-length = <4>;
		gpmc,cycle2cycle-samecsen = <1>;
		gpmc,cs-on-ns = <0>;
		gpmc,cs-rd-off-ns = <160>;
		gpmc,cs-wr-off-ns = <160>;
		gpmc,adv-on-ns = <10>;
		gpmc,adv-rd-off-ns = <30>;
		gpmc,adv-wr-off-ns = <30>;
		gpmc,adv-aad-mux-on-ns = <0>;
		gpmc,adv-aad-mux-rd-off-ns = <0>;
		gpmc,adv-aad-mux-wr-off-ns = <0>;
		gpmc,oe-on-ns = <40>;
		gpmc,oe-off-ns = <160>;
		gpmc,oe-aad-mux-on-ns = <0>;
		gpmc,oe-aad-mux-off-ns = <0>;
		gpmc,we-on-ns = <40>; 
		gpmc,we-off-ns = <160>; 
		gpmc,rd-cycle-ns = <160>; 
		gpmc,wr-cycle-ns = <160>; 
		gpmc,access-ns = <120>; 
		gpmc,page-burst-access-ns = <0>; 
		gpmc,bus-turnaround-ns = <0>; 
		gpmc,cycle2cycle-delay-ns = <20>; 
		gpmc,wait-monitoring-ns = <0>; 
		gpmc,clk-activation-ns = <0>; 
		gpmc,wr-data-mux-bus-ns = <70>; 
		gpmc,wr-access-ns = <80>; 

		partition@0 {
			label = "uboot";
			reg = <0x00000000 0x00080000>; /* 524288 Bytes */
		};

		partition@1 {
			label = "uboot-env";
			reg = <0x00080000 0x00020000>; /* 131072  Bytes */
		};

		partition@2 {
			label = "Current kernel";
			reg = <0x000A0000 0x00500000>; /* 5242880 Bytes */
		};

		partition@3 {
			label = "Backup kernel";
			reg = <0x005A0000 0x00500000>; /* 5242880 Bytes */
		};

		
		partition@4 {
			label = "Failsafe kernel";
			reg = <	0x00AA0000 0x00500000>; /* 5242880 Bytes */
		};


		partition@5 {
			label = "File System";
			reg = <	0x00FA0000 0x0f060000>;  /* 252051456 Bytes */
		}; 
	};
};