=> fatload mmc 0:1 0x88000000 am335x-evmsk.dtb
32530 bytes read in 9 ms (3.4 MiB/s)
=> setenv bootargs console=ttyS0,115200n8 root=/dev/mmcblk0p2 rw rootfstype=ext3 rootwait
=> fatload mmc 0:1 0x82000000 uImage
3834432 bytes read in 530 ms (6.9 MiB/s)
=> bootm 0x82000000 - 0x88000000
## Booting kernel from Legacy Image at 82000000 ...
   Image Name:   Linux-4.14.79-ge669d52447
   Created:      2019-09-13  15:57:28 UTC
   Image Type:   ARM Linux Kernel Image (uncompressed)
   Data Size:    3834368 Bytes = 3.7 MiB
   Load Address: 82000000
   Entry Point:  82000000
   Verifying Checksum ... OK
## Flattened Device Tree blob at 88000000
   Booting using the fdt blob at 0x88000000
   Loading Kernel Image ... OK
   Loading Device Tree to 8df34000, end 8df3ef11 ... OK

Starting kernel ...

Srini machid : 3589

Srini r2 : 8df34000

Jumping to 82000000


Bye bye u-boot :( 

[    0.000000] Booting Linux on physical CPU 0x0
[    0.000000] Linux version 4.14.79-ge669d52447 (pcadmin@pcadmin-OptiPlex-790) (gcc version 4.7.3 20130226 (prerelease) (crosstool-9
[    0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d
[    0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
[    0.000000] OF: fdt: Machine model: TI AM335x EVM-SK
[    0.000000] Memory policy: Data cache writeback
[    0.000000] efi: Getting EFI parameters from FDT:
[    0.000000] efi: UEFI not found.
[    0.000000] cma: Reserved 48 MiB at 0x8a800000
[    0.000000] CPU: All CPU(s) started in SVC mode.
[    0.000000] AM335X ES2.1 (neon)
[    0.000000] Built 1 zonelists, mobility grouping on.  Total pages: 64960
[    0.000000] Kernel command line: console=ttyS0,115200n8 root=/dev/mmcblk0p2 rw rootfstype=ext3 rootwait
[    0.000000] PID hash table entries: 1024 (order: 0, 4096 bytes)
[    0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes)
[    0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes)
[    0.000000] Memory: 197304K/262144K available (8192K kernel code, 316K rwdata, 2468K rodata, 1024K init, 268K bss, 15688K reserve)
[    0.000000] Virtual kernel memory layout:
[    0.000000]     vector  : 0xffff0000 - 0xffff1000   (   4 kB)
[    0.000000]     fixmap  : 0xffc00000 - 0xfff00000   (3072 kB)
[    0.000000]     vmalloc : 0xd0800000 - 0xff800000   ( 752 MB)
[    0.000000]     lowmem  : 0xc0000000 - 0xd0000000   ( 256 MB)
[    0.000000]     pkmap   : 0xbfe00000 - 0xc0000000   (   2 MB)
[    0.000000]     modules : 0xbf000000 - 0xbfe00000   (  14 MB)
[    0.000000]       .text : 0xc0008000 - 0xc0900000   (9184 kB)
[    0.000000]       .init : 0xc0c00000 - 0xc0d00000   (1024 kB)
[    0.000000]       .data : 0xc0d00000 - 0xc0d4f1f8   ( 317 kB)
[    0.000000]        .bss : 0xc0d4f1f8 - 0xc0d9223c   ( 269 kB)
[    0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
[    0.000000] Preemptible hierarchical RCU implementation.
[    0.000000]  Tasks RCU enabled.
[    0.000000] NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16
[    0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
[    0.000000] OMAP clockevent source: timer2 at 24000000 Hz
[    0.000000] hw name: timer1
[    0.000026] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns
[    0.000074] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns
[    0.000100] OMAP clocksource: timer1 at 24000000 Hz
[    0.000495] timer_probe: no matching timers found
[    0.000932] Console: colour dummy device 80x30
[    0.001030] Calibrating delay loop... 289.99 BogoMIPS (lpj=1449984)
[    0.067694] pid_max: default: 32768 minimum: 301
[    0.068156] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes)
[    0.068194] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes)
[    0.070028] CPU: Testing write buffer coherency: ok
[    0.070158] CPU0: Spectre v2: using BPIALL workaround
[    0.071648] Setting up static identity map for 0x80100000 - 0x80100060
[    0.072021] Hierarchical SRCU implementation.
[    0.072886] EFI services will not be available.
[    0.076543] devtmpfs: initialized
[    0.096722] random: get_random_u32 called from bucket_table_alloc+0x9c/0x1ac with crng_init=0
[    0.097840] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
[    0.098522] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
[    0.098573] futex hash table entries: 256 (order: -1, 3072 bytes)
[    0.106105] pinctrl core: initialized pinctrl subsystem
[    0.107974] DMI not present or invalid.
[    0.108880] NET: Registered protocol family 16
[    0.114316] DMA: preallocated 256 KiB pool for atomic coherent allocations
[    0.124067] ------------[ cut here ]------------
[    0.124136] WARNING: CPU: 0 PID: 1 at arch/arm/mach-omap2/omap_hwmod.c:2501 _init+0x4d4/0x54c
[    0.124156] omap_hwmod: rtc: doesn't have mpu register target base
[    0.124174] Modules linked in:
[    0.124222] CPU: 0 PID: 1 Comm: swapper Not tainted 4.14.79-ge669d52447 #9
[    0.124242] Hardware name: Generic AM33XX (Flattened Device Tree)
[    0.124260] Backtrace: 
[    0.124335] [<c010b764>] (dump_backtrace) from [<c010b9c8>] (show_stack+0x18/0x1c)
[    0.124370]  r6:00000000 r5:c0a98c08 r4:cf03fe18 r3:00000000
[    0.124423] [<c010b9b0>] (show_stack) from [<c08074f0>] (dump_stack+0x20/0x28)
[    0.124474] [<c08074d0>] (dump_stack) from [<c0128750>] (__warn+0xdc/0x104)
[    0.124513] [<c0128674>] (__warn) from [<c0128830>] (warn_slowpath_fmt+0x40/0x48)
[    0.124550]  r10:00000000 r8:c0c3b81c r7:00000000 r6:c0d0af64 r5:00000000 r4:00000000
[    0.124590] [<c01287f4>] (warn_slowpath_fmt) from [<c0c0b3e4>] (_init+0x4d4/0x54c)
[    0.124614]  r3:c0acff68 r2:c0a99050
[    0.124634]  r4:c0d0af20
[    0.124672] [<c0c0af10>] (_init) from [<c011b570>] (omap_hwmod_for_each+0x38/0x64)
[    0.124706]  r8:c0c3b81c r7:00000000 r6:c0c0af10 r5:c0d07fb8 r4:c0d0af20
[    0.124743] [<c011b538>] (omap_hwmod_for_each) from [<c0c0baa8>] (__omap_hwmod_setup_all+0x2c/0xac)
[    0.124774]  r7:00000000 r6:c0c0ba7c r5:00000002 r4:c0c4c3b4
[    0.124812] [<c0c0ba7c>] (__omap_hwmod_setup_all) from [<c01018fc>] (do_one_initcall+0x44/0x170)
[    0.124866] [<c01018b8>] (do_one_initcall) from [<c0c00e7c>] (kernel_init_freeable+0x108/0x1c4)
[    0.124901]  r8:c0c3b81c r7:000000d5 r6:c0d4f200 r5:00000002 r4:c0c4c3b4
[    0.124956] [<c0c00d74>] (kernel_init_freeable) from [<c081b438>] (kernel_init+0x10/0x120)
[    0.124992]  r10:00000000 r9:00000000 r8:00000000 r7:00000000 r6:00000000 r5:c081b428
[    0.125012]  r4:00000000
[    0.125051] [<c081b428>] (kernel_init) from [<c0107e68>] (ret_from_fork+0x14/0x2c)
[    0.125075]  r4:00000000 r3:ffffffff
[    0.125118] ---[ end trace c431ab096944d1ac ]---
[    0.144508] ------------[ cut here ]------------
[    0.144557] WARNING: CPU: 0 PID: 1 at arch/arm/mach-omap2/omap_hwmod.c:2501 _init+0x4d4/0x54c
[    0.144577] omap_hwmod: usb_otg_hs: doesn't have mpu register target base
[    0.144594] Modules linked in:
[    0.144632] CPU: 0 PID: 1 Comm: swapper Tainted: G        W       4.14.79-ge669d52447 #9
[    0.144650] Hardware name: Generic AM33XX (Flattened Device Tree)
[    0.144667] Backtrace: 
[    0.144729] [<c010b764>] (dump_backtrace) from [<c010b9c8>] (show_stack+0x18/0x1c)
[    0.144761]  r6:00000000 r5:c0a98c08 r4:cf03fe18 r3:00000000
[    0.144809] [<c010b9b0>] (show_stack) from [<c08074f0>] (dump_stack+0x20/0x28)
[    0.144854] [<c08074d0>] (dump_stack) from [<c0128750>] (__warn+0xdc/0x104)
[    0.144893] [<c0128674>] (__warn) from [<c0128830>] (warn_slowpath_fmt+0x40/0x48)
[    0.144930]  r10:00000000 r8:c0c3b81c r7:00000000 r6:c0d09394 r5:00000000 r4:00000000
[    0.144969] [<c01287f4>] (warn_slowpath_fmt) from [<c0c0b3e4>] (_init+0x4d4/0x54c)
[    0.144994]  r3:c0a9a394 r2:c0a99050
[    0.145013]  r4:c0d09350
[    0.145048] [<c0c0af10>] (_init) from [<c011b570>] (omap_hwmod_for_each+0x38/0x64)
[    0.145083]  r8:c0c3b81c r7:00000000 r6:c0c0af10 r5:c0d07fb8 r4:c0d09350
[    0.145120] [<c011b538>] (omap_hwmod_for_each) from [<c0c0baa8>] (__omap_hwmod_setup_all+0x2c/0xac)
[    0.145152]  r7:00000000 r6:c0c0ba7c r5:00000002 r4:c0c4c3b4
[    0.145190] [<c0c0ba7c>] (__omap_hwmod_setup_all) from [<c01018fc>] (do_one_initcall+0x44/0x170)
[    0.145238] [<c01018b8>] (do_one_initcall) from [<c0c00e7c>] (kernel_init_freeable+0x108/0x1c4)
[    0.145273]  r8:c0c3b81c r7:000000d5 r6:c0d4f200 r5:00000002 r4:c0c4c3b4
[    0.145322] [<c0c00d74>] (kernel_init_freeable) from [<c081b438>] (kernel_init+0x10/0x120)
[    0.145359]  r10:00000000 r9:00000000 r8:00000000 r7:00000000 r6:00000000 r5:c081b428
[    0.145378]  r4:00000000
[    0.145418] [<c081b428>] (kernel_init) from [<c0107e68>] (ret_from_fork+0x14/0x2c)
[    0.145442]  r4:00000000 r3:ffffffff
[    0.145462] ---[ end trace c431ab096944d1ad ]---
[    0.148491] hw name: rng
[    0.152060] omap_hwmod: debugss: _wait_target_disable failed
[    0.228210] cpuidle: using governor ladder
[    0.228301] cpuidle: using governor menu
[    0.239632] OMAP GPIO hardware version 0.1
[    0.259406] No ATAGs?
[    0.259439] hw-breakpoint: debug architecture 0x4 unsupported.
[    0.295079] edma 49000000.edma: TI EDMA DMA engine driver
[    0.304130] omap_i2c 44e0b000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c0_pins, e
[    0.304396] media: Linux media interface: v0.10
[    0.304507] Linux video capture interface: v2.00
[    0.304782] pps_core: LinuxPPS API ver. 1 registered
[    0.304804] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
[    0.304862] PTP clock support registered
[    0.304954] EDAC MC: Ver: 3.0.0
[    0.305998] dmi: Firmware registration failed.
[    0.306887] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400
[    0.307597] Advanced Linux Sound Architecture Driver Initialized.
[    0.310414] clocksource: Switched to clocksource timer1
[    0.332541] NET: Registered protocol family 2
[    0.334300] TCP established hash table entries: 2048 (order: 1, 8192 bytes)
[    0.334392] TCP bind hash table entries: 2048 (order: 1, 8192 bytes)
[    0.334467] TCP: Hash tables configured (established 2048 bind 2048)
[    0.334701] UDP hash table entries: 256 (order: 0, 4096 bytes)
[    0.334756] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
[    0.335134] NET: Registered protocol family 1
[    0.336084] RPC: Registered named UNIX socket transport module.
[    0.336117] RPC: Registered udp transport module.
[    0.336137] RPC: Registered tcp transport module.
[    0.336155] RPC: Registered tcp NFSv4.1 backchannel transport module.
[    0.337973] hw perfevents: no interrupt-affinity property for /pmu, guessing.
[    0.338239] hw perfevents: enabled with armv7_cortex_a8 PMU driver, 5 counters available
[    0.341932] workingset: timestamp_bits=14 max_order=16 bucket_order=2
[    0.354145] squashfs: version 4.0 (2009/01/31) Phillip Lougher
[    0.356097] NFS: Registering the id_resolver key type
[    0.356192] Key type id_resolver registered
[    0.356214] Key type id_legacy registered
[    0.356328] ntfs: driver 2.1.32 [Flags: R/O].
[    0.361591] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 245)
[    0.361638] io scheduler noop registered
[    0.361659] io scheduler deadline registered
[    0.362221] io scheduler cfq registered (default)
[    0.362250] io scheduler mq-deadline registered
[    0.362270] io scheduler kyber registered
[    0.365128] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568
[    0.503437] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled
[    0.511013] console [ttyS0] disabled
[    0.511209] 44e09000.serial: ttyS0 at MMIO 0x44e09000 (irq = 30, base_baud = 3000000) is a 8250
[    2.615138] console [ttyS0] enabled
[    2.622444] omap_rng 48310000.rng: Random Number Generator ver. 20
[    2.659460] brd: module loaded
[    2.679594] loop: module loaded
[    2.684151] mtdoops: mtd device (mtddev=name/number) must be supplied
[    2.777548] libphy: Fixed MDIO Bus: probed
[    2.786681] i2c /dev entries driver
[    2.791352] IR NEC protocol handler initialized
[    2.795933] IR RC5(x/sz) protocol handler initialized
[    2.801092] random: fast init done
[    2.804537] IR RC6 protocol handler initialized
[    2.809099] IR JVC protocol handler initialized
[    2.813700] IR Sony protocol handler initialized
[    2.818350] IR SANYO protocol handler initialized
[    2.823123] IR Sharp protocol handler initialized
[    2.827862] IR MCE Keyboard/mouse protocol handler initialized
[    2.833766] IR XMP protocol handler initialized
[    2.841946] cpuidle: enable-method property 'ti,am3352' found operations
[    2.849472] sdhci: Secure Digital Host Controller Interface driver
[    2.855816] sdhci: Copyright(c) Pierre Ossman
[    2.861474] omap_hsmmc 48060000.mmc: Got CD GPIO
[    2.867836] sdhci-pltfm: SDHCI platform and OF driver helper
[    2.875129] ledtrig-cpu: registered to indicate activity on CPUs
[    2.888457] NET: Registered protocol family 10
[    2.895655] Segment Routing with IPv6
[    2.899563] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver
[    2.907427] NET: Registered protocol family 17
[    2.912632] Key type dns_resolver registered
[    2.933846] omap_voltage_late_init: Voltage driver support not added
[    2.980829] tps65910 0-002d: No interrupt support, no core IRQ
[    2.990921] vrtc: supplied by vbat
[    2.999060] vio: supplied by vbat
[    3.004790] vdd1: supplied by vbat
[    3.011003] vdd2: supplied by vbat
[    3.019360] vdig1: supplied by vbat
[    3.025182] vdig2: supplied by vbat
[    3.030964] vpll: supplied by vbat
[    3.036578] vdac: supplied by vbat
[    3.042239] vaux1: supplied by vbat
[    3.047944] vaux2: supplied by vbat
[    3.053737] vaux33: supplied by vbat
[    3.059474] vmmc: supplied by vbat
[    3.065178] vbb: supplied by vbat
[    3.070850] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz
[    3.078863] cpufreq: cpufreq_online: CPU0: Running at unlisted freq: 290880 KHz
[    3.086990] cpufreq: cpufreq_online: CPU0: Unlisted initial frequency changed to: 300000 KHz
[    3.097508] omap_hsmmc 48060000.mmc: Got CD GPIO
[    3.162438] hctosys: unable to open rtc device (rtc0)
[    3.168470] lis3_reg: disabling
[    3.173740] ALSA device list:
[    3.178766]   No soundcards found.
[    3.183557] Waiting for root device /dev/mmcblk0p2...
[    3.228450] mmc0: host does not support reading read-only switch, assuming write-enable
[    3.238751] mmc0: new high speed SDHC card at address 59b4
[    3.245856] mmcblk0: mmc0:59b4 USDU1 14.7 GiB 
[    3.252479]  mmcblk0: p1 p2
[    3.272125] EXT4-fs (mmcblk0p2): mounting ext3 file system using the ext4 subsystem
[    3.389377] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null)
[    3.397751] VFS: Mounted root (ext3 filesystem) on device 179:2.
[    3.408294] devtmpfs: mounted
[    3.413324] Freeing unused kernel memory: 1024K
[    3.875344] systemd[1]: System time before build time, advancing clock.
[    3.971710] systemd[1]: systemd 234 running in system mode. (+PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPT)
[    3.993747] systemd[1]: Detected architecture arm.

Welcome to Arago 2018.10!

[    4.032940] systemd[1]: Set hostname to <am335x-evm>.
[    4.822009] random: systemd: uninitialized urandom read (16 bytes read)
[    4.829825] systemd[1]: Started Dispatch Password Requests to Console Directory Watch.
[  OK  ] Started Dispatch Password Requests to Console Directory Watch.
[    4.871592] random: systemd: uninitialized urandom read (16 bytes read)
[    4.879069] systemd[1]: Listening on udev Control Socket.
[  OK  ] Listening on udev Control Socket.
[    4.911124] random: systemd: uninitialized urandom read (16 bytes read)
[    4.918115] systemd[1]: Listening on Network Service Netlink Socket.
[  OK  ] Listening on Network Service Netlink Socket.
[    4.979488] systemd[1]: Listening on Process Core Dump Socket.
[  OK  ] Listening on Process Core Dump Socket.
[    5.010976] systemd[1]: Reached target Remote File Systems.
[  OK  ] Reached target Remote File Systems.
[    5.041795] systemd[1]: Listening on /dev/initctl Compatibility Named Pipe.
[  OK  ] Listening on /dev/initctl Compatibility Named Pipe.
[    5.081898] systemd[1]: Listening on udev Kernel Socket.
[  OK  ] Listening on udev Kernel Socket.
[  OK  ] Created slice System Slice.
[  OK  ] Created slice system-getty.slice.
         Mounting Kernel Debug File System...
[  OK  ] Created slice system-serial\x2dgetty.slice.
         Mounting POSIX Message Queue File System...
[  OK  ] Created slice User and Session Slice.
[  OK  ] Listening on Journal Socket (/dev/log).
[  OK  ] Listening on Journal Socket.
         Starting Remount Root and Kernel File Systems...
         Starting Load Kernel Modules...
         Starting Create list of required st…ce nodes for the current kernel...
[    5.456498] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null)
[  OK  ] Started Forward Password Requests to Wall Directory Watch.
[    5.482194] cryptodev: loading out-of-tree module taints kernel.
[    5.490720] cryptodev: driver 1.9 loaded.
[  OK  ] Reached target Paths.
[  OK  ] Reached target Swap.
[  OK  ] Listening on Syslog Socket.
         Starting Journal Service...
         Mounting Temporary Directory (/tmp)...
[  OK  ] Reached target Slices.
[  OK  ] Mounted Kernel Debug File System.
[  OK  ] Mounted POSIX Message Queue File System.
[  OK  ] Mounted Temporary Directory (/tmp).
[  OK  ] Started Remount Root and Kernel File Systems.
[  OK  ] Started Load Kernel Modules.
[  OK  ] Started Create list of required sta…vice nodes for the current kernel.
[  OK  ] Started Journal Service.
         Starting Apply Kernel Variables...
         Mounting Kernel Configuration File System...
         Starting udev Coldplug all Devices...
         Starting Flush Journal to Persistent Storage...
         Starting Create Static Device Nodes in /dev...
[  OK  ] Mounted Kernel Configuration File System.
[  OK  ] Started Apply Kernel Variables.
[    6.247548] systemd-journald[66]: Received request to flush runtime journal from PID 1
[  OK  ] Started Create Static Device Nodes in /dev.
[  OK  ] Started Flush Journal to Persistent Storage.
         Starting udev Kernel Device Manager...
[  OK  ] Reached target Local File Systems (Pre).
         Mounting /var/volatile...
         Mounting /media/ram...
[  OK  ] Mounted /var/volatile.
[  OK  ] Mounted /media/ram.
[  OK  ] Started udev Kernel Device Manager.
         Starting Load/Save Random Seed...
[  OK  ] Reached target Local File Systems.
         Starting Create Volatile Files and Directories...
[  OK  ] Started Load/Save Random Seed.
[  OK  ] Started Create Volatile Files and Directories.
         Starting Network Time Synchronization...
         Starting Update UTMP about System Boot/Shutdown...
[  OK  ] Started Update UTMP about System Boot/Shutdown.
[  OK  ] Started Network Time Synchronization.
[  OK  ] Reached target System Time Synchronized.
[    8.515923] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec
[  OK  ] Found device /dev/ttyS0.
[  OK  ] Started udev Coldplug all Devices.
[  OK  ] Reached target System Initialization.
[  OK  ] Started Daily Cleanup of Temporary Directories.
         Starting Network Service...
[  OK  ] Started Daily rotation of log files.
[  OK  ] Reached target Timers.
[  OK  ] Listening on RPCbind Server Activation Socket.
[  OK  ] Listening on D-Bus System Message Bus Socket.
[  OK  ] Reached target Sockets.
[  OK  ] Reached target Basic System.
[  OK  ] Started Kernel Logging Service.
         Starting RPC Bind Service...
[  OK  ] Started System Logging Service.
[  OK  ] Reached target Containers.
         Starting Print notice about GPLv3 packages...
[    9.526258] omap-sham 53100000.sham: hw accel on OMAP rev 4.3
[    9.630102] wkup_m3_ipc 44e11324.wkup_m3_ipc: could not get rproc handle
[  OK  ] Started Hardware RNG Entropy Gatherer Daemon.
[    9.690798] PM: Cannot get wkup_m3_ipc handle
[  OK  ] Started Job spooling tools.
[    9.789315] random: crng init done
[    9.819488] remoteproc remoteproc0: wkup_m3 is available
[    9.822520] omap-aes 53500000.aes: OMAP AES hw accel rev: 3.2
[    9.885747] PM: Cannot get wkup_m3_ipc handle
[    9.886122] omap-aes 53500000.aes: will run requests pump with realtime priority
[    9.886440] remoteproc remoteproc0: powering up wkup_m3
[    9.933566] remoteproc remoteproc0: Booting fw image am335x-pm-firmware.elf, size 224628
[    9.933835] remoteproc remoteproc0: remote processor wkup_m3 is now up
[    9.933870] wkup_m3_ipc 44e11324.wkup_m3_ipc: CM3 Firmware Version = 0x192
[    9.953800] PM: no-rtc available, rtc-only mode disabled.
[  OK  ] Started Periodic Command Scheduler.
[   10.790196] random: 7 urandom warning(s) missed due to ratelimiting
         Starting telnetd.service...
         Starting Login Service...
[  OK  ] Started D-Bus System Message Bus.
[  OK  ] Started Network Service.
[  OK  ] Started RPC Bind Service.
[  OK  ] Started telnetd.service.
[  OK  ] Found device /dev/ttyS3.
[   13.230043] FAT-fs (mmcblk0p1): Volume was not properly unmounted. Some data may be corrupt. Please run fsck.
[  OK  ] Started Login Service.
[  OK  ] Listening on Load/Save RF Kill Switch Status /dev/rfkill Watch.
         Starting thttpd.service...
[  OK  ] Reached target Network.
         Starting Permit User Sessions...
         Starting Network Name Resolution...
[  OK  ] Started Permit User Sessions.
[  OK  ] Started Serial Getty on ttyS3.
[  OK  ] Started Serial Getty on ttyS0.
[  OK  ] Started Getty on tty1.
[  OK  ] Reached target Login Prompts.
         Starting Synchronize System and HW clocks...
[  OK  ] Started thttpd.service.
[FAILED] Failed to start Synchronize System and HW clocks.
See 'systemctl status sync-clocks.service' for details.
[  OK  ] Started Network Name Resolution.
***************************************************************
***************************************************************
NOTICE: This file system contains the following GPLv3 packages:
        bash
        binutils
        cifs-utils
        cpio
        dosfstools
        elfutils
        gawk
        gzip
        libdw1
        libelf1
        libreadline7
        m4
        which

If you do not wish to distribute GPLv3 components please remove
the above packages prior to distribution.  This can be done using
the opkg remove command.  i.e.:
    opkg remove <package>
Where <package> is the name printed in the list above

NOTE: If the package is a dependency of another package you
      will be notified of the dependent packages.  You should
      use the --force-removal-of-dependent-packages option to
      also remove the dependent packages as well
***************************************************************
***************************************************************
[  OK  ] Started Print notice about GPLv3 packages.
[  OK  ] Reached target Host and Network Name Lookups.
[  OK  ] Started NFS status monitor for NFSv2/3 locking..
         Starting rng-tools.service...
[  OK  ] Started rng-tools.service.
         Starting thermal-zone-init.service...
[  OK  ] Started thermal-zone-init.service.
[  OK  ] Reached target Multi-User System.
         Starting Update UTMP about System Runlevel Changes...
[  OK  ] Started Update UTMP about System Runlevel Changes.

 _____                    _____           _         _   
|  _  |___ ___ ___ ___   |  _  |___ ___  |_|___ ___| |_ 
|     |  _| .'| . | . |  |   __|  _| . | | | -_|  _|  _|
|__|__|_| |__,|_  |___|  |__|  |_| |___|_| |___|___|_|  
              |___|                    |___|            

Arago Project http://arago-project.org am335x-evm ttyS0

Arago 2018.10 am335x-evm ttyS0

am335x-evm login: