Texas Instruments X-Loader 1.5.1 (Mar 16 2012 - 17:28:39) Beagle Rev Ax/Bx Reading boot sector Loading u-boot.bin from nand U-Boot 2009.11-rc1 (Jan 08 2010 - 21:19:52) OMAP3503-GP ESIRQ_26, CPU-OPP2 L3-165MHz OMAP3 Beagle board + LPDDR/NAND I2C: ready DRAM: 128 MB NAND: 512 MiB In: serial Out: serial Err: serial Board revision Ax/Bx Die ID #75c0000700000000013eb1e31500400d Hit any key to stop autoboot: 1  0 mmc - MMC sub-system Usage: mmc init [dev] - init MMC sub system mmc device [dev] - show or set current device No MMC card found ** Unable to use mmc 0:1 for fatload ** NAND read: device 0 offset 0x280000, size 0x350000 3473408 bytes read: OK ## Booting kernel from Legacy Image at 80200000 ... Image Name: Angstrom/3.0.17/beagleboard Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 3382708 Bytes = 3.2 MB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. [ 0.074395] Unable to get DVI reset GPIO [ 0.074461] beagle_opp_init: opp default init failed [ 3.663524] drivers/rtc/hctosys.c: unable to open rtc device (rtc0) .---O---. | | .-. o o | | |-----.-----.-----.| | .----..-----.-----. | | | __ | ---'| '--.| .-'| | | | | | | | |--- || --'| | | ' | | | | '---'---'--'--'--. |-----''----''--' '-----'-'-'-' -' | '---' The Angstrom Distribution beagleboard ttyO2 Angstrom v2012.03-core - Kernel 3.0.17+ beagleboard login: