Scenario #3 Both tiboot3 and enet app built with BOARD_UART_INSTANCE = 5U Logs: --------------------------------- MCU UART --------------------------------- stanisic@RTRKW845-LIN:/home/milena/test$ sudo picocom -b 115200 -r -l /dev/ttyUSB1 picocom v3.1 port is : /dev/ttyUSB1 flowcontrol : none baudrate is : 115200 parity is : none databits are : 8 stopbits are : 1 escape is : C-a local echo is : no noinit is : no noreset is : yes hangup is : no nolock is : yes send_cmd is : sz -vv receive_cmd is : rz -vv -E imap is : omap is : emap is : crcrlf,delbs, logfile is : none initstring : none exit_after is : not set exit is : no Type [C-a] [C-h] to see available commands Terminal ready CCC01000000011a00006a3761657000000000000000475020200008010000080100CCCCCCCCCCCCCCCCCCCCCCCCCCCCC01000000011a00006a3761657000000000000000475020200008010000080100CCCCCC Terminating... Skipping tty reset... Thanks for using picocom stanisic@RTRKW845-LIN:/home/milena/test$ sudo picocom -b 115200 -r -l /dev/ttyUSB1 picocom v3.1 port is : /dev/ttyUSB1 flowcontrol : none baudrate is : 115200 parity is : none databits are : 8 stopbits are : 1 escape is : C-a local echo is : no noinit is : no noreset is : yes hangup is : no nolock is : yes send_cmd is : sz -vv receive_cmd is : rz -vv -E imap is : omap is : emap is : crcrlf,delbs, logfile is : none initstring : none exit_after is : not set exit is : no Type [C-a] [C-h] to see available commands Terminal ready 01000000011a00006a3761657000000000000000475020200008010000080100CC01000000011a00006a3761657000000000000000475020200008010000080100CCCCCCCCCCCCCC Terminating... Skipping tty reset... Thanks for using picocom stanisic@RTRKW845-LIN:/home/milena/test$ --------------------------------- MAIN --------------------------------- no logs --------------------------------- FLASH --------------------------------- #3 stanisic@RTRKW845-LIN:/home/pijetlovic/Desktop/spi$ sx tiboot3.bin < /dev/ttyUSB1 > /dev/ttyUSB1 Sending tiboot3.bin, 1948 blocks: Give your local XMODEM receive command now. Bytes Sent: 249472 BPS:7815 Transfer complete stanisic@RTRKW845-LIN:/home/pijetlovic/Desktop/spi$ sx tifs.bin < /dev/ttyUSB1 > /dev/ttyUSB1 Sending tifs.bin, 1239 blocks: Give your local XMODEM receive command now. Xmodem sectors/kbytes sent: 0/ 0k Retry 0: Timeout on sector ACK Retry 0: Got 30 for sector ACK Retry 0: NAK on sector Bytes Sent: 158720 BPS:1124 Transfer complete stanisic@RTRKW845-LIN:/home/pijetlovic/Desktop/spi$ stanisic@RTRKW845-LIN:/home/pijetlovic/Desktop/spi$ sx app < /dev/ttyUSB1 > /dev/ttyUSB1 Sending app, 4683 blocks: Give your local XMODEM receive command now. Xmodem sectors/kbytes sent: 1/ 0kRetry 0: Cancelled Transfer incomplete ######Second run: stanisic@RTRKW845-LIN:/home/pijetlovic/Desktop/spi$ sx tiboot3.bin < /dev/ttyUSB1 > /dev/ttyUSB1 Sending tiboot3.bin, 1948 blocks: Give your local XMODEM receive command now. Bytes Sent: 249472 BPS:7666 Transfer complete stanisic@RTRKW845-LIN:/home/pijetlovic/Desktop/spi$ sx tifs.bin < /dev/ttyUSB1 > /dev/ttyUSB1 Sending tifs.bin, 1239 blocks: Give your local XMODEM receive command now. Xmodem sectors/kbytes sent: 0/ 0k Retry 0: Timeout on sector ACK Retry 0: Got 30 for sector ACK Retry 0: NAK on sector Bytes Sent: 158720 BPS:817 Transfer complete