tvp5150: Video input source selection #1 = 0x00
tvp5150: Analog channel controls = 0x15
tvp5150: Operation mode controls = 0x00
tvp5150: Miscellaneous controls = 0x6f
tvp5150: Autoswitch mask= 0x00
tvp5150: Color killer threshold control = 0x10
tvp5150: Luminance processing controls #1 #2 and #3 = 60 00 00
tvp5150: Brightness control = 0x80
tvp5150: Color saturation control = 0x80
tvp5150: Hue control = 0x00
tvp5150: Contrast control = 0x80
tvp5150: Outputs and data rates select = 0x47
tvp5150: Configuration shared pins = 0x02
tvp5150: Active video cropping start = 0x0000
tvp5150: Active video cropping stop  = 0x0000
tvp5150: Genlock/RTC = 0x01
tvp5150: Horizontal sync start = 0x80
tvp5150: Vertical blanking start = 0x00
tvp5150: Vertical blanking stop = 0x00
tvp5150: Chrominance processing control #1 and #2 = 0c 54
tvp5150: Interrupt reset register B = 0x00
tvp5150: Interrupt enable register B = 0x00
tvp5150: Interrupt configuration register B = 0x00
tvp5150: Video standard = 0x04
tvp5150: Chroma gain factor: Cb=0x63 Cr=0xfa
tvp5150: Macrovision on counter = 0x0f
tvp5150: Macrovision off counter = 0x01
tvp5150: ITU-R BT.656.4 timing(TVP5150AM1 only)
tvp5150: Device ID = 5150
tvp5150: ROM version = (hex) 04.00
tvp5150: Vertical line count = 0x0271
tvp5150: Interrupt status register B = 0x9f
tvp5150: Interrupt active register B = 0x00
tvp5150: Status regs #1 to #5 = fe 08 00 9b 83
tvp5150: Teletext filter 1 reg 0xb1 = 00 00 00 00 00 
tvp5150: Teletext filter 2 reg 0xb6 = 00 00 00 00 00 
tvp5150: Teletext filter enable = 0x00
tvp5150: Interrupt status register A = 0xc0
tvp5150: Interrupt enable register A = 0x00
tvp5150: Interrupt configuration = 0x04
tvp5150: VDP status register = 0x40
tvp5150: FIFO word count = 0x00
tvp5150: FIFO interrupt threshold = 0x80
tvp5150: FIFO reset = 0x00
tvp5150: Line number interrupt = 0x00
tvp5150: Pixel alignment register = 0x004e
tvp5150: FIFO output control = 0x01
tvp5150: Full field enable = 0x00
tvp5150: Full field mode register = 0x7f
tvp5150: CC   data reg 0x90 = 00 00 00 00 
tvp5150: WSS  data reg 0x94 = 00 00 00 00 00 00 
tvp5150: VPS  data reg 0x9a = 00 00 00 00 00 00 00 00 
tvp5150: VPS  data reg 0xa2 = 00 00 00 00 00 
tvp5150: VITC data reg 0xa7 = 00 00 00 00 00 00 00 00 00 
tvp5150: Line mode reg 0xd0 = ff ff ff ff ff ff ff ff 
tvp5150: Line mode reg 0xd8 = ff ff ff ff ff ff ff ff 
tvp5150: Line mode reg 0xe0 = ff ff ff ff ff ff ff ff 
tvp5150: Line mode reg 0xe8 = ff ff ff ff ff ff ff ff 
tvp5150: Line mode reg 0xf0 = ff ff ff ff ff ff ff ff 
tvp5150: Line mode reg 0xf8 = ff ff ff ff