root@j722s-evm:~# ./spidev_test -D /dev/spidev3.0 -s 500000 -i test_text.txt -v & [1] 1102 spi mode: 0x0 bits per word: 8 max speed: 500000 Hz (500 kHz) root@j722s-evm:~# ./spidev_test -D /dev/spidev1.0 -s 500000 -S 32 -I 5 -v spi mode: 0x0 bits per word: 8 max speed: 500000 Hz (500 kHz) TX | 67 C6 69 73 51 FF 4A EC 29 CD BA AB F2 FB E3 46 7C C2 54 F8 1B E8 E7 8D 76 5A 2E 63 33 9F C9 9A |g.isQ.J.)......F|.T.....vZ.c3...| RX | 31 32 33 34 35 36 37 38 39 30 0A 31 32 33 34 35 36 37 38 39 30 0A 31 32 33 34 35 36 37 38 39 30 |1234567890.1234567890.1234567890| TX | 66 32 0D B7 31 58 A3 5A 25 5D 05 17 58 E9 5E D4 AB B2 CD C6 9B B4 54 11 0E 82 74 41 21 3D DC 87 |f2..1X.Z%]..X.^.......T...tA!=..| RX | 0A 31 32 33 34 35 36 37 38 39 30 0A 31 32 33 34 35 36 37 38 39 30 0A 31 32 33 34 35 36 37 38 39 |.1234567890.1234567890.123456789| TX | 70 E9 3E A1 41 E1 FC 67 3E 01 7E 97 EA DC 6B 96 8F 38 5C 2A EC B0 3B FB 32 AF 3C 54 EC 18 DB 5C |p.>.A..g>.~...k..8\*..;.2..A..g>.~...k..8\*..;.2..A..g>.~...k..8\*..;.2..A..g>.~...k..8\*..;.2..A..g>.~...k..8\*..;.2..A..g>.~...k..8\*..;.2..A..g>.~...k..8\*..;.2.