// SPDX-License-Identifier: GPL-2.0-only /* * SPI testing utility (using spidev driver) * * Copyright (c) 2007 MontaVista Software, Inc. * Copyright (c) 2007 Anton Vorontsov * * Cross-compile with cross-gcc -I/path/to/cross-kernel/include */ #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #define ARRAY_SIZE(a) (sizeof(a) / sizeof((a)[0])) static void pabort(const char *s) { if (errno != 0) perror(s); else printf("%s\n", s); abort(); } static const char *device = "/dev/spidev1.1"; static uint32_t mode; static uint8_t bits = 8; static char *input_file; static char *output_file; static uint32_t speed = 500000; static uint16_t delay; static uint8_t word_delay; static uint16_t pause_us; static int verbose; static int transfer_size; static int iterations; static int interval = 5; /* interval in seconds for showing transfer rate */ static uint8_t default_tx[] = { 0xFF, 0xFF, 0xFF, 0xFF, 0xFF, 0xFF, 0x40, 0x00, 0x00, 0x00, 0x00, 0x95, 0xFF, 0xFF, 0xFF, 0xFF, 0xFF, 0xFF, 0xFF, 0xFF, 0xFF, 0xFF, 0xFF, 0xFF, 0xFF, 0xFF, 0xFF, 0xFF, 0xFF, 0xFF, 0xF0, 0x0D, }; static uint8_t default_rx[ARRAY_SIZE(default_tx)] = {0, }; static char *input_tx; static void hex_dump(const void *src, size_t length, size_t line_size, char *prefix) { int i = 0; const unsigned char *address = src; const unsigned char *line = address; unsigned char c; printf("%s | ", prefix); while (length-- > 0) { printf("%02X ", *address++); if (!(++i % line_size) || (length == 0 && i % line_size)) { if (length == 0) { while (i++ % line_size) printf("__ "); } printf(" |"); while (line < address) { c = *line++; printf("%c", (c < 32 || c > 126) ? '.' : c); } printf("|\n"); if (length > 0) printf("%s | ", prefix); } } } /* * Unescape - process hexadecimal escape character * converts shell input "\x23" -> 0x23 */ static int unescape(char *_dst, char *_src, size_t len) { int ret = 0; int match; char *src = _src; char *dst = _dst; unsigned int ch; while (*src) { if (*src == '\\' && *(src+1) == 'x') { match = sscanf(src + 2, "%2x", &ch); if (!match) pabort("malformed input string"); src += 4; *dst++ = (unsigned char)ch; } else { *dst++ = *src++; } ret++; } return ret; } static void transfer(int fd, uint8_t const *tx, uint8_t const *rx, size_t len) { int ret; int out_fd; struct spi_ioc_transfer tr = { .tx_buf = (unsigned long)tx, .rx_buf = (unsigned long)rx, .len = len, .delay_usecs = delay, .speed_hz = speed, .bits_per_word = bits, .word_delay_usecs = word_delay, }; if (mode & SPI_TX_OCTAL) tr.tx_nbits = 8; else if (mode & SPI_TX_QUAD) tr.tx_nbits = 4; else if (mode & SPI_TX_DUAL) tr.tx_nbits = 2; if (mode & SPI_RX_OCTAL) tr.rx_nbits = 8; else if (mode & SPI_RX_QUAD) tr.rx_nbits = 4; else if (mode & SPI_RX_DUAL) tr.rx_nbits = 2; if (!(mode & SPI_LOOP)) { if (mode & (SPI_TX_OCTAL | SPI_TX_QUAD | SPI_TX_DUAL)) tr.rx_buf = 0; else if (mode & (SPI_RX_OCTAL | SPI_RX_QUAD | SPI_RX_DUAL)) tr.tx_buf = 0; } ret = ioctl(fd, SPI_IOC_MESSAGE(1), &tr); if (ret < 1) pabort("can't send spi message"); if (verbose) hex_dump(tx, len, 32, "TX"); if (output_file) { out_fd = open(output_file, O_WRONLY | O_CREAT | O_TRUNC, 0666); if (out_fd < 0) pabort("could not open output file"); ret = write(out_fd, rx, len); if (ret != len) pabort("not all bytes written to output file"); close(out_fd); } if (verbose) hex_dump(rx, len, 32, "RX"); } static void print_usage(const char *prog) { printf("Usage: %s [-2348CDFHILMNORSZbdwPilopsv]\n", prog); puts("general device settings:\n" " -D --device device to use (default /dev/spidev1.1)\n" " -s --speed max speed (Hz)\n" " -d --delay delay (usec)\n" " -w --word_delay word_delay (usec)\n" " -P --pause pause (usec)\n" " -l --loop loopback\n" "spi mode:\n" " -H --cpha clock phase\n" " -O --cpol clock polarity\n" " -F --rx-cpha-flip flip CPHA on Rx only xfer\n" "number of wires for transmission:\n" " -2 --dual dual transfer\n" " -4 --quad quad transfer\n" " -8 --octal octal transfer\n" " -3 --3wire SI/SO signals shared\n" " -Z --3wire-hiz high impedance turnaround\n" "data:\n" " -i --input input data from a file (e.g. \"test.bin\")\n" " -o --output output data to a file (e.g. \"results.bin\")\n" " -p Send data (e.g. \"1234\\xde\\xad\")\n" " -S --size transfer size\n" " -I --iter iterations\n" "additional parameters:\n" " -b --bpw bits per word\n" " -L --lsb least significant bit first\n" " -C --cs-high chip select active high\n" " -N --no-cs no chip select\n" " -R --ready slave pulls low to pause\n" " -M --mosi-idle-low leave mosi line low when idle\n" "misc:\n" " -v --verbose Verbose (show tx buffer)\n"); exit(1); } static void parse_opts(int argc, char *argv[]) { while (1) { static const struct option lopts[] = { { "device", 1, 0, 'D' }, { "speed", 1, 0, 's' }, { "delay", 1, 0, 'd' }, { "word_delay", 1, 0, 'w' }, { "pause", 1, 0, 'P' }, { "loop", 0, 0, 'l' }, { "cpha", 0, 0, 'H' }, { "cpol", 0, 0, 'O' }, { "rx-cpha-flip", 0, 0, 'F' }, { "dual", 0, 0, '2' }, { "quad", 0, 0, '4' }, { "octal", 0, 0, '8' }, { "3wire", 0, 0, '3' }, { "3wire-hiz", 0, 0, 'Z' }, { "input", 1, 0, 'i' }, { "output", 1, 0, 'o' }, { "size", 1, 0, 'S' }, { "iter", 1, 0, 'I' }, { "bpw", 1, 0, 'b' }, { "lsb", 0, 0, 'L' }, { "cs-high", 0, 0, 'C' }, { "no-cs", 0, 0, 'N' }, { "ready", 0, 0, 'R' }, { "mosi-idle-low", 0, 0, 'M' }, { "verbose", 0, 0, 'v' }, { NULL, 0, 0, 0 }, }; int c; c = getopt_long(argc, argv, "D:s:d:w:P:b:i:o:lHOLC3ZFMNR248p:vS:I:", lopts, NULL); if (c == -1) break; switch (c) { case 'D': device = optarg; break; case 's': speed = atoi(optarg); break; case 'd': delay = atoi(optarg); break; case 'w': word_delay = atoi(optarg); break; case 'P': pause_us = atoi(optarg); break; case 'b': bits = atoi(optarg); break; case 'i': input_file = optarg; break; case 'o': output_file = optarg; break; case 'l': mode |= SPI_LOOP; break; case 'H': mode |= SPI_CPHA; break; case 'O': mode |= SPI_CPOL; break; case 'L': mode |= SPI_LSB_FIRST; break; case 'C': mode |= SPI_CS_HIGH; break; case '3': mode |= SPI_3WIRE; break; case 'Z': mode |= SPI_3WIRE_HIZ; break; case 'F': mode |= SPI_RX_CPHA_FLIP; break; case 'M': mode |= SPI_MOSI_IDLE_LOW; break; case 'N': mode |= SPI_NO_CS; break; case 'v': verbose = 1; break; case 'R': mode |= SPI_READY; break; case 'p': input_tx = optarg; break; case '2': mode |= SPI_TX_DUAL; break; case '4': mode |= SPI_TX_QUAD; break; case '8': mode |= SPI_TX_OCTAL; break; case 'S': transfer_size = atoi(optarg); break; case 'I': iterations = atoi(optarg); break; default: print_usage(argv[0]); } } if (mode & SPI_LOOP) { if (mode & SPI_TX_DUAL) mode |= SPI_RX_DUAL; if (mode & SPI_TX_QUAD) mode |= SPI_RX_QUAD; if (mode & SPI_TX_OCTAL) mode |= SPI_RX_OCTAL; } } static void transfer_escaped_string(int fd, char *str) { size_t size = strlen(str); uint8_t *tx; uint8_t *rx; tx = malloc(size); if (!tx) pabort("can't allocate tx buffer"); rx = malloc(size); if (!rx) pabort("can't allocate rx buffer"); size = unescape((char *)tx, str, size); transfer(fd, tx, rx, size); free(rx); free(tx); } static void transfer_file(int fd, char *filename) { ssize_t bytes; struct stat sb; int tx_fd; uint8_t *tx; uint8_t *rx; if (stat(filename, &sb) == -1) pabort("can't stat input file"); tx_fd = open(filename, O_RDONLY); if (tx_fd < 0) pabort("can't open input file"); tx = malloc(sb.st_size); if (!tx) pabort("can't allocate tx buffer"); rx = malloc(sb.st_size); if (!rx) pabort("can't allocate rx buffer"); bytes = read(tx_fd, tx, sb.st_size); if (bytes != sb.st_size) pabort("failed to read input file"); transfer(fd, tx, rx, sb.st_size); free(rx); free(tx); close(tx_fd); } static uint64_t _read_count; static uint64_t _write_count; static void show_transfer_rate(void) { static uint64_t prev_read_count, prev_write_count; double rx_rate, tx_rate; rx_rate = ((_read_count - prev_read_count) * 8) / (interval*1000.0); tx_rate = ((_write_count - prev_write_count) * 8) / (interval*1000.0); printf("rate: tx %.1fkbps, rx %.1fkbps\n", rx_rate, tx_rate); prev_read_count = _read_count; prev_write_count = _write_count; } static void transfer_buf(int fd, int len, uint8_t *tx_buf, uint8_t *rx_buf) { uint8_t *tx; uint8_t *rx; int i; if (tx_buf) tx = tx_buf; else { tx = malloc(len); if (!tx) pabort("can't allocate tx buffer"); for (i = 0; i < len; i++) tx[i] = random(); } if (rx_buf) rx = rx_buf; else { rx = malloc(len); if (!rx) pabort("can't allocate rx buffer"); } if (tx_buf) { char mp[5]; if (len >= sizeof mp - 1) { snprintf(mp, sizeof mp, "%04d", iterations % 1000); memcpy(tx_buf + len - 4, mp, sizeof mp - 1); } } transfer(fd, tx, rx, len); _write_count += len; _read_count += len; if (mode & SPI_LOOP) { if (memcmp(tx, rx, len)) { fprintf(stderr, "transfer error !\n"); hex_dump(tx, len, 32, "TX"); hex_dump(rx, len, 32, "RX"); exit(1); } } if (!rx_buf) free(rx); if (!tx_buf) free(tx); } int main(int argc, char *argv[]) { int ret = 0; int fd; uint32_t request; parse_opts(argc, argv); if (input_tx && input_file) pabort("only one of -p and --input may be selected"); fd = open(device, O_RDWR); if (fd < 0) pabort("can't open device"); /* * spi mode */ /* WR is make a request to assign 'mode' */ request = mode; ret = ioctl(fd, SPI_IOC_WR_MODE32, &mode); if (ret == -1) pabort("can't set spi mode"); /* RD is read what mode the device actually is in */ ret = ioctl(fd, SPI_IOC_RD_MODE32, &mode); if (ret == -1) pabort("can't get spi mode"); /* Drivers can reject some mode bits without returning an error. * Read the current value to identify what mode it is in, and if it * differs from the requested mode, warn the user. */ if (request != mode) printf("WARNING device does not support requested mode 0x%x\n", request); /* * bits per word */ ret = ioctl(fd, SPI_IOC_WR_BITS_PER_WORD, &bits); if (ret == -1) pabort("can't set bits per word"); ret = ioctl(fd, SPI_IOC_RD_BITS_PER_WORD, &bits); if (ret == -1) pabort("can't get bits per word"); /* * max speed hz */ ret = ioctl(fd, SPI_IOC_WR_MAX_SPEED_HZ, &speed); if (ret == -1) pabort("can't set max speed hz"); ret = ioctl(fd, SPI_IOC_RD_MAX_SPEED_HZ, &speed); if (ret == -1) pabort("can't get max speed hz"); printf("spi mode: 0x%x\n", mode); printf("bits per word: %u\n", bits); printf("max speed: %u Hz (%u kHz)\n", speed, speed/1000); printf("delay: %u usecs\n", delay); printf("word_delay: %u usecs\n", word_delay); printf("pause: %u usecs\n", pause_us); if (input_tx) transfer_escaped_string(fd, input_tx); else if (input_file) transfer_file(fd, input_file); else if (transfer_size) { struct timespec last_stat; uint8_t *tx_buf = 0; uint8_t *rx_buf = 0; clock_gettime(CLOCK_MONOTONIC, &last_stat); if (iterations) { int i; rx_buf = malloc(transfer_size); assert(rx_buf); tx_buf = malloc(transfer_size); assert(tx_buf); for (i = 0; i < transfer_size; i++) { tx_buf[i] = '0' + (i % 10); } } while (iterations-- > 0) { struct timespec current; transfer_buf(fd, transfer_size, tx_buf, rx_buf); clock_gettime(CLOCK_MONOTONIC, ¤t); if (current.tv_sec - last_stat.tv_sec > interval) { show_transfer_rate(); last_stat = current; } if (pause_us) usleep(pause_us); } printf("total: tx %.1fKB, rx %.1fKB\n", _write_count/1024.0, _read_count/1024.0); if (tx_buf) free(tx_buf); if (rx_buf) free(rx_buf); } else transfer(fd, default_tx, default_rx, sizeof(default_tx)); close(fd); return ret; }