Status-2: 0x0 Write Status-2: 0x10 Status-2: 0x0 INFO: Flash_open:131: =======Flash_open: 0 ERROR: Flash_norOspiOpen:1177: Flash_norOspiOpen : Flash_norOspiOpen... ERROR: Flash_norOspiSetAddressBytes:318: Flash_norOspiSetAddressBytes : Flash_norOspiSetAddressBytes... SYSFW Firmware Version 11.1.5--v11.01.05 (Fancy Rat) SYSFW Firmware revision 0xb SYSFW ABI revision 4.0 wait for DDR init done DDR init done boot info magic is invalid at offset 0x003a0000 boot info magic is invalid at offset 0x003b0000 boot info magic is invalid at offset 0x003c0000 boot info magic is invalid at offset 0x003d0000 boot info magic is invalid at offset 0x003e0000 boot info magic is invalid at offset 0x003f0000 failed to load valid boot info, use default trying to load image info from partition 0 (offset: 0x00900000) no valid image info found in partition at 0x00900000 trying to load image info from partition 1 (offset: 0x02480000) no valid image info found in partition at 0x02480000 failed to load valid image info from any partition failed to load valid image info found valid boot info in handoff region trying to load image info from partition 0 (offset: 0x00900000) no valid image info found in partition at 0x00900000 trying to load image info from partition 1 (offset: 0x02480000) no valid image info found in partition at 0x02480000 failed to load valid image info from any partition failed to load valid image info failed to reload boot info and image info WARNING: Bootloader_verifyMulticoreImage:338: Failed to authenticate and copy on the go, reading the image to DDR. [BOOTLOADER_PROFILE] Boot Media : FLASH [BOOTLOADER_PROFILE] Boot Media Clock : 25.000 MHz [BOOTLOADER_PROFILE] Boot Image Size : 0 KB [BOOTLOADER_PROFILE] Cores present : [BOOTLOADER PROFILE] System_init : 18338us [BOOTLOADER PROFILE] Board_init : 0us [BOOTLOADER PROFILE] Drivers_open : 194us [BOOTLOADER PROFILE] Board_driversOpen : 25276us [BOOTLOADER PROFILE] Sciclient Get Version : 10163us [BOOTLOADER_PROFILE] SBL Total Time Taken : 53972us Image loading done, switching to application ... Starting MCU-r5f and 2nd stage bootloader DM image not loaded bootflag switch disabled, just reset Reseting R5F... Status-2: 0x0 Write Status-2: 0x10 Status-2: 0x0 INFO: Flash_open:131: =======Flash_open: 0 ERROR: Flash_norOspiOpen:1177: Flash_norOspiOpen : Flash_norOspiOpen... ERROR: Flash_norOspiSetAddressBytes:318: Flash_norOspiSetAddressBytes : Flash_norOspiSetAddressBytes... SYSFW Firmware Version 11.1.5--v11.01.05 (Fancy Rat) SYSFW Firmware revision 0xb SYSFW ABI revision 4.0 wait for DDR init done DDR init done boot info magic is invalid at offset 0x003a0000 boot info magic is invalid at offset 0x003b0000 boot info magic is invalid at offset 0x003c0000 boot info magic is invalid at offset 0x003d0000 boot info magic is invalid at offset 0x003e0000 boot info magic is invalid at offset 0x003f0000 failed to load valid boot info, use default trying to load image info from partition 0 (offset: 0x00900000) no valid image info found in partition at 0x00900000 trying to load image info from partition 1 (offset: 0x02480000) no valid image info found in partition at 0x02480000 failed to load valid image info from any partition failed to load valid image info found valid boot info in handoff region trying to load image info from partition 0 (offset: 0x00900000) no valid image info found in partition at 0x00900000 trying to load image info from partition 1 (offset: 0x02480000)