# Default - 0
randParams         = 0 

# 0: Caffe, 1: TensorFlow, Default - 0
modelType          = 0 

# 0: Fixed quantization By tarininng Framework, 1: Dyanamic quantization by TIDL, Default - 1
quantizationStyle  = 1 

# quantRoundAdd/100 will be added while rounding to integer, Default - 50
quantRoundAdd      = 25

numParamBits       = 8
# 0 : 8bit Unsigned, 1 : 8bit Signed Default - 1
inElementType      = 0 

inputNetFile       = "..\..\test\testvecs\config\caffe-jacinto\set\deploy_v2.prototxt"
inputParamsFile    = "..\..\test\testvecs\config\caffe-jacinto\set\voc0712_ssdJacintoNetV2_iter_120000.caffemodel"
outputNetFile      = "..\..\test\testvecs\config\tidl_models\jdetnet768_test\tidl_net_jdetNet_ssd_768_sp_A-manual.bin"
outputParamsFile   = "..\..\test\testvecs\config\tidl_models\jdetnet768_test\tidl_param_jdetNet_ssd_768_sp_A-manual.bin"

rawSampleInData = 1
preProcType   = 4
sampleInData = "..\..\test\testvecs\input\trace_dump_0_768x320.y"
tidlStatsTool = "..\quantStatsTool\eve_test_dl_algo.out.exe"
layersGroupId = 0	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	2	0
conv2dKernelType = 0	0	0	0	0	0	0	0	0	0	0	0	0	0	0	0	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1	1