tqma64xxl-mbax4xxl:~# cat /sys/kernel/debug/remoteproc/remoteproc12/trace0 f0-0] 0.009819s : SJI:cpsw:Cpsw_openInternal:1013: sts=-1 Assertion @ Line: 1037 in c:/ti/mcu_plus_sdk_am64x_09_01_00_41/source/networking/enet/core/src/per/V1/cpsw.c: hCpsw->hRxRsvdFlow != NULL N(dev30,sub0x24): ret=0 start=16 num=8 [r5f0-0] 0.006671s : CPSW_RX_FLOW(dev30,sub0x2C): ret=0 start=16 num=16 [r5f0-0] 0.007103s : Enabling clocks! [r5f0-0] 0.007248s : nx_driver_initialize: EnetApp_driverOpen(5, 0) start [r5f0-0] 0.007353s : EnetAppUtils_reduceCoreMacAllocation: Reduced Mac Address Allocation for CoreId:1 From 4 To 1 [r5f0-0] 0.007546s : Cpsw_openInternal start [r5f0-0] 0.007736s : Mdio_open: MDIO Manual_Mode enabled SJI:cpsw:Cpsw_openInternal:927: sts=0 [r5f0-0] 0.008035s : SJI:cpsw:Cpsw_openInternal:935: before EnetHostPortDma_open() [r5f0-0] 0.008062s : SJI:enet_hostport:EnetHostPortDma_open:111: before EnetUdma_open() [r5f0-0] 0.008123s : SJI:enet_hostport:EnetHostPortDma_open:113: after EnetUdma_open() hDma=A01C586C [r5f0-0] 0.008156s : SJI:enet_hostport:EnetHostPortDma_open:120: before EnetHostPortDma_openRxCh() [r5f0-0] 0.008185s : SJI:enet_hostport:EnetHostPortDma_openRxCh:158: before EnetUdma_openRxCh(), idx=0,1 totalRxFlowCount=2 [r5f0-0] 0.008330s : [r5f0-0] 0.008343s : ======================================== [r5f0-0] 0.008360s : SYSFW CAPABILITIES QUERY [r5f0-0] 0.008374s : ======================================== [r5f0-0] 0.008392s : Version: 9.1.6--v09.01.06 (Kool Koala) [r5f0-0] 0.008411s : ABI: 3.1 [r5f0-0] 0.008425s : [r5f0-0] 0.008434s : Checking if PSIL_PAIR (0x1280) is supported: [r5f0-0] 0.008508s : SYSFW communication: WORKING [r5f0-0] 0.008524s : ======================================== [r5f0-0] 0.008541s : [r5f0-0] 0.008551s : [r5f0-0] 0.008559s : ======================================== [r5f0-0] 0.008576s : SYSFW RESOURCE OWNERSHIP QUERY [r5f0-0] 0.008592s : ======================================== [r5f0-0] 0.008608s : [r5f0-0] 0.008721s : Host 12: No RX channels allocated [r5f0-0] 0.008848s : Host 30: No RX channels allocated [r5f0-0] 0.008968s : Host 36: OWNS RX channels [16-16] (count=1) [r5f0-0] 0.008090s : Host 128: No RX channels allocated [r5f0-0] 0.008108s : [r5f0-0] 0.008117s : ======================================== [r5f0-0] 0.008134s : [r5f0-0] 0.008143s : SJI:sciclient_rm:Sciclient_rmPsilPair:416: PSIL req: src=0x4500 dst=0x9010 [r5f0-0] 0.008226s : SJI:sciclient_rm:Sciclient_rmPsilPair:439: after Sciclient_service():src=0x4500 dst=0x9010: sts=-1 sciResp.flags=x0 [r5f0-0] 0.008265s : SJI:diag:psil_pair_before_chOpen: nav_id=30 src=0x4500 dst=0x9010 sts=-1 [r5f0-0] 0.008296s : SJI:enet_udma:EnetHostPortDma_openRxCh:2701: before Udma_chOpen() hUdmaDrv=A01C1BF8 hUdmaCh=A01C5890 chType=274,x112 [r5f0-0] 0.008368s : SJI:sciclient_rm:Sciclient_rmPsilPair:416: PSIL req: src=0x4500 dst=0x9010 [r5f0-0] 0.008455s : SJI:sciclient_rm:Sciclient_rmPsilPair:439: after Sciclient_service():src=0x4500 dst=0x9010: sts=-1 sciResp.flags=x0 <<<<<<<<<<<<<<<<<<<<<<<<<<<<<<<<<< [r5f0-0] 0.008501s : SJI:enet_udma:EnetHostPortDma_openRxCh:2703: after Udma_chOpen() hUdmaDrv=A01C1BF8 hUdmaCh=A01C5890 chType=274,x112 sts=-1 [r5f0-0] 0.008566s : EnetUdma_openRxCh: [Enet UDMA] UDMA RX Channel open failed: 0xffffffff SJI:enet_hostport:EnetHostPortDma_openRxCh:163: after EnetUdma_openRxCh(), idx=0,1 totalRxFlowCount=2 sts=-1 [r5f0-0] 0.009645s : SJI:enet_hostport:EnetHostPortDma_open:122: after EnetHostPortDma_openRxCh() sts=-1 [r5f0-0] 0.009694s : EnetHostPortDma_open: Failed to open Enet DMA RX channel: -1 SJI:cpsw:Cpsw_openInternal:937: after EnetHostPortDma_open() sts=0 [r5f0-0] 0.009761s : Cpsw_openInternal: CPSW: Failed to open CPSW DMA SJI:cpsw:Cpsw_openInternal:950: sts=-1 [r5f0-0] 0.009800s : SJI:cpsw:Cpsw_openInternal:976: sts=-1 [r5tqma64xxl-mbax4xxl:~#