U-Boot SPL 2016.05-svn1715 (Jul 27 2017 - 14:46:34) DRA752-GP ES2.0 Trying to boot from MMC1 reading u-boot.img reading u-boot.img reading u-boot.img reading u-boot.img U-Boot 2016.05-svn1715 (Jul 27 2017 - 14:46:34 +0800) CPU : DRA752-GP ES2.0 Model: AM57xx ROM7510 BoaI2C: ready DRAM: 2 GiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 SF: Detected W25Q32BV with page size 256 Bytes, erase size 4 KiB, total 4 MiB, mapped at 5c000000 *** Warning - bad CRC, using default environment SF: Detected W25Q32BV with page size 256 Bytes, erase size 4 KiB, total 4 MiB, mapped at 5c000000 Read MAC from qspi. Skipped ethaddr assignment due to invalid,using default! booting from SD SCSI: SATA link 0 timeout. AHCI 0001.0300 32 slots 1 ports 3 Gbps 0x1 impl SATA mode flags: 64bit ncq stag pm led clo only pmp pio slum part ccc apst scanning bus for devices... Found 0 device(s). Net: eth0: ethernet@48484000 Hit any key to stop autoboot: 0 omap_hsmmc_send_cmd : timeout: No status update SD/MMC found on device 0 3594112 bytes read in 179 ms (19.1 MiB/s) 100532 bytes read in 23 ms (4.2 MiB/s) Booting from mmc0 ... Kernel image @ 0x82000000 [ 0x000000 - 0x36d780 ] ## Flattened Device Tree blob at 88000000 Booting using the fdt blob at 0x88000000 Loading Device Tree to 8ffe4000, end 8ffff8b3 ... OK Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Initializing cgroup subsys cpuset [ 0.000000] Initializing cgroup subsys cpu [ 0.000000] Initializing cgroup subsys cpuacct [ 0.000000] Linux version 4.4.19-gdb0b54cdad (root@AplusTC_ECG) (gcc version 5.3.1 20160113 (Linaro GCC 5.3-2016.02) ) #209 SMP PREEMPT Thu Jul 27 14:49:57 CST 2017