# # Automatically generated file; DO NOT EDIT. # U-Boot 2016.05 Configuration # CONFIG_CREATE_ARCH_SYMLINK=y CONFIG_HAVE_GENERIC_BOARD=y CONFIG_SYS_GENERIC_BOARD=y # CONFIG_ARC is not set CONFIG_ARM=y # CONFIG_AVR32 is not set # CONFIG_BLACKFIN is not set # CONFIG_M68K is not set # CONFIG_MICROBLAZE is not set # CONFIG_MIPS is not set # CONFIG_NDS32 is not set # CONFIG_NIOS2 is not set # CONFIG_OPENRISC is not set # CONFIG_PPC is not set # CONFIG_SANDBOX is not set # CONFIG_SH is not set # CONFIG_SPARC is not set # CONFIG_X86 is not set CONFIG_SYS_ARCH="arm" CONFIG_SYS_CPU="armv7" CONFIG_SYS_SOC="am33xx" CONFIG_SYS_VENDOR="ti" CONFIG_SYS_BOARD="am43xx" CONFIG_SYS_CONFIG_NAME="am43xx_evm" # # ARM architecture # CONFIG_HAS_VBAR=y CONFIG_HAS_THUMB2=y CONFIG_CPU_V7=y # CONFIG_SEMIHOSTING is not set # CONFIG_SYS_L2CACHE_OFF is not set # CONFIG_ARCH_AT91 is not set # CONFIG_TARGET_EDB93XX is not set # CONFIG_TARGET_VCMA9 is not set # CONFIG_TARGET_SMDK2410 is not set # CONFIG_TARGET_ASPENITE is not set # CONFIG_TARGET_GPLUGD is not set # CONFIG_ARCH_DAVINCI is not set # CONFIG_KIRKWOOD is not set # CONFIG_ARCH_MVEBU is not set # CONFIG_TARGET_DEVKIT3250 is not set # CONFIG_TARGET_WORK_92105 is not set # CONFIG_TARGET_MX25PDK is not set # CONFIG_TARGET_ZMX25 is not set # CONFIG_TARGET_APF27 is not set # CONFIG_TARGET_APX4DEVKIT is not set # CONFIG_TARGET_XFI3 is not set # CONFIG_TARGET_M28EVK is not set # CONFIG_TARGET_MX23EVK is not set # CONFIG_TARGET_MX28EVK is not set # CONFIG_TARGET_MX23_OLINUXINO is not set # CONFIG_TARGET_BG0900 is not set # CONFIG_TARGET_SANSA_FUZE_PLUS is not set # CONFIG_TARGET_SC_SPS_1 is not set # CONFIG_ORION5X is not set # CONFIG_TARGET_SPEAR300 is not set # CONFIG_TARGET_SPEAR310 is not set # CONFIG_TARGET_SPEAR320 is not set # CONFIG_TARGET_SPEAR600 is not set # CONFIG_TARGET_STV0991 is not set # CONFIG_TARGET_X600 is not set # CONFIG_TARGET_IMX31_PHYCORE is not set # CONFIG_TARGET_MX31ADS is not set # CONFIG_TARGET_MX31PDK is not set # CONFIG_TARGET_WOODBURN is not set # CONFIG_TARGET_WOODBURN_SD is not set # CONFIG_TARGET_FLEA3 is not set # CONFIG_TARGET_MX35PDK is not set # CONFIG_ARCH_BCM283X is not set # CONFIG_TARGET_VEXPRESS_CA15_TC2 is not set # CONFIG_TARGET_VEXPRESS_CA5X2 is not set # CONFIG_TARGET_VEXPRESS_CA9X4 is not set # CONFIG_TARGET_KWB is not set # CONFIG_TARGET_TSERIES is not set # CONFIG_TARGET_DRACO is not set # CONFIG_TARGET_THUBAN is not set # CONFIG_TARGET_RASTABAN is not set # CONFIG_TARGET_PXM2 is not set # CONFIG_TARGET_RUT is not set # CONFIG_TARGET_TI814X_EVM is not set # CONFIG_TARGET_TI816X_EVM is not set # CONFIG_TARGET_BCM28155_AP is not set # CONFIG_TARGET_BCMCYGNUS is not set # CONFIG_TARGET_BCMNSP is not set # CONFIG_ARCH_EXYNOS is not set # CONFIG_ARCH_S5PC1XX is not set # CONFIG_ARCH_HIGHBANK is not set # CONFIG_ARCH_INTEGRATOR is not set # CONFIG_ARCH_KEYSTONE is not set # CONFIG_ARCH_MX7 is not set # CONFIG_ARCH_MX6 is not set # CONFIG_ARCH_MX5 is not set # CONFIG_TARGET_M53EVK is not set # CONFIG_TARGET_MX51EVK is not set # CONFIG_TARGET_MX53ARD is not set # CONFIG_TARGET_MX53EVK is not set # CONFIG_TARGET_MX53LOCO is not set # CONFIG_TARGET_MX53SMD is not set # CONFIG_OMAP34XX is not set # CONFIG_OMAP44XX is not set # CONFIG_OMAP54XX is not set CONFIG_AM43XX=y # CONFIG_AM33XX is not set # CONFIG_RMOBILE is not set # CONFIG_ARCH_SNAPDRAGON is not set # CONFIG_ARCH_SOCFPGA is not set # CONFIG_TARGET_CM_T43 is not set # CONFIG_ARCH_SUNXI is not set # CONFIG_TARGET_TS4800 is not set # CONFIG_TARGET_VF610TWR is not set # CONFIG_TARGET_COLIBRI_VF is not set # CONFIG_TARGET_PCM052 is not set # CONFIG_ARCH_ZYNQ is not set # CONFIG_ARCH_ZYNQMP is not set # CONFIG_TEGRA is not set # CONFIG_TARGET_VEXPRESS64_AEMV8A is not set # CONFIG_TARGET_VEXPRESS64_BASE_FVP is not set # CONFIG_TARGET_VEXPRESS64_BASE_FVP_DRAM is not set # CONFIG_TARGET_VEXPRESS64_JUNO is not set # CONFIG_TARGET_LS2080A_EMU is not set # CONFIG_TARGET_LS2080A_SIMU is not set # CONFIG_TARGET_LS2080AQDS is not set # CONFIG_TARGET_LS2080ARDB is not set # CONFIG_TARGET_HIKEY is not set # CONFIG_TARGET_LS1021AQDS is not set # CONFIG_TARGET_LS1021ATWR is not set # CONFIG_TARGET_LS1043AQDS is not set # CONFIG_TARGET_LS1043ARDB is not set # CONFIG_TARGET_H2200 is not set # CONFIG_TARGET_ZIPITZ2 is not set # CONFIG_TARGET_COLIBRI_PXA270 is not set # CONFIG_ARCH_UNIPHIER is not set # CONFIG_STM32 is not set # CONFIG_ARCH_ROCKCHIP is not set # CONFIG_TARGET_THUNDERX_88XX is not set CONFIG_SYS_MALLOC_F_LEN=0x400 CONFIG_TI_I2C_BOARD_DETECT=y # CONFIG_TI_SECURE_DEVICE is not set CONFIG_TARGET_AM43XX_EVM=y CONFIG_ISW_ENTRY_ADDR=0x402F4000 CONFIG_PUB_ROM_DATA_SIZE=0x8400 CONFIG_SYS_MALLOC_F=y # CONFIG_SPL_SYS_MALLOC_SIMPLE is not set # CONFIG_SPL_DM is not set CONFIG_DM_SERIAL=y CONFIG_DM_SPI=y CONFIG_DM_SPI_FLASH=y CONFIG_DM_I2C=y CONFIG_DM_GPIO=y # CONFIG_ARMV7_LPAE is not set CONFIG_SPL_STACK_R_ADDR=0x82000000 # # ARM debug # # CONFIG_DEBUG_LL is not set # CONFIG_DM_KEYBOARD is not set CONFIG_DEFAULT_DEVICE_TREE="am437x-sk-evm" # # General setup # CONFIG_LOCALVERSION="" CONFIG_LOCALVERSION_AUTO=y CONFIG_CC_OPTIMIZE_FOR_SIZE=y CONFIG_EXPERT=y CONFIG_SYS_MALLOC_CLEAR_ON_INIT=y # # Boot images # CONFIG_SUPPORT_SPL=y CONFIG_SPL=y CONFIG_SPL_STACK_R=y # CONFIG_SPL_SEPARATE_BSS is not set CONFIG_FIT=y # CONFIG_FIT_VERBOSE is not set # CONFIG_FIT_SIGNATURE is not set # CONFIG_FIT_BEST_MATCH is not set # CONFIG_OF_BOARD_SETUP is not set # CONFIG_OF_SYSTEM_SETUP is not set # CONFIG_OF_STDOUT_VIA_ALIAS is not set CONFIG_SYS_EXTRA_OPTIONS="SERIAL6,CONS_INDEX=6,NAND" CONFIG_SPL_LOAD_FIT=y # CONFIG_SPL_PANIC_ON_NON_FIT_IMAGE is not set # # SPL Media Loading Support # # CONFIG_SPL_YMODEM_SUPPORT is not set # CONFIG_SPL_MMC_SUPPORT is not set # CONFIG_SPL_SPI_SUPPORT is not set # CONFIG_SPL_USB_SUPPORT is not set # CONFIG_SPL_SATA_SUPPORT is not set # CONFIG_SPL_NOR_SUPPORT is not set # CONFIG_SPL_NAND_SUPPORT is not set # CONFIG_SPL_ONENAND_SUPPORT is not set # CONFIG_SPL_NET_SUPPORT is not set # CONFIG_SPL_DFU_SUPPORT is not set # # Boot timing # # CONFIG_BOOTSTAGE is not set CONFIG_BOOTSTAGE_USER_COUNT=20 CONFIG_BOOTSTAGE_STASH_ADDR=0 CONFIG_BOOTSTAGE_STASH_SIZE=4096 # CONFIG_CONSOLE_RECORD is not set # # Command line interface # CONFIG_CMDLINE=y CONFIG_HUSH_PARSER=y CONFIG_SYS_HUSH_PARSER=y CONFIG_SYS_PROMPT="=> " # # Autoboot options # # CONFIG_AUTOBOOT_KEYED is not set # # Commands # # # Info commands # CONFIG_CMD_BDI=y CONFIG_CMD_CONSOLE=y # CONFIG_CMD_CPU is not set # CONFIG_CMD_LICENSE is not set # # Boot commands # CONFIG_CMD_BOOTD=y CONFIG_CMD_BOOTM=y CONFIG_CMD_BOOTZ=y CONFIG_CMD_BOOTEFI=y CONFIG_CMD_ELF=y CONFIG_CMD_FDT=y CONFIG_CMD_GO=y CONFIG_CMD_RUN=y CONFIG_CMD_IMI=y # CONFIG_CMD_IMLS is not set CONFIG_CMD_XIMG=y # # Environment commands # CONFIG_CMD_ASKENV=y CONFIG_CMD_EXPORTENV=y CONFIG_CMD_IMPORTENV=y CONFIG_CMD_EDITENV=y # CONFIG_CMD_GREPENV is not set CONFIG_CMD_SAVEENV=y CONFIG_CMD_ENV_EXISTS=y # # Memory commands # CONFIG_CMD_MEMORY=y CONFIG_CMD_CRC32=y # CONFIG_LOOPW is not set # CONFIG_CMD_MEMTEST is not set # CONFIG_CMD_MX_CYCLIC is not set # CONFIG_CMD_MEMINFO is not set # # Device access commands # CONFIG_CMD_DM=y # CONFIG_CMD_DEMO is not set CONFIG_CMD_LOADB=y CONFIG_CMD_LOADS=y # CONFIG_CMD_FLASH is not set # CONFIG_CMD_ARMFLASH is not set CONFIG_CMD_MMC=y # CONFIG_CMD_NAND is not set CONFIG_CMD_SF=y CONFIG_CMD_SPI=y CONFIG_CMD_I2C=y CONFIG_CMD_USB=y CONFIG_CMD_DFU=y # CONFIG_CMD_USB_MASS_STORAGE is not set CONFIG_CMD_FPGA=y CONFIG_CMD_GPIO=y # CONFIG_CMD_RIO is not set # # Shell scripting commands # CONFIG_CMD_ECHO=y CONFIG_CMD_ITEST=y CONFIG_CMD_SOURCE=y # CONFIG_CMD_SETEXPR is not set # # Network commands # CONFIG_CMD_NET=y # CONFIG_CMD_TFTPPUT is not set # CONFIG_CMD_TFTPSRV is not set # CONFIG_CMD_RARP is not set CONFIG_CMD_DHCP=y CONFIG_CMD_NFS=y CONFIG_CMD_MII=y CONFIG_CMD_PING=y # CONFIG_CMD_CDP is not set # CONFIG_CMD_SNTP is not set # CONFIG_CMD_DNS is not set # CONFIG_CMD_LINK_LOCAL is not set # # Misc commands # # CONFIG_CMD_CACHE is not set CONFIG_CMD_TIME=y CONFIG_CMD_MISC=y # CONFIG_CMD_TIMER is not set # # Power commands # # # Security commands # # # Filesystem commands # CONFIG_CMD_EXT2=y CONFIG_CMD_EXT4=y CONFIG_CMD_EXT4_WRITE=y CONFIG_CMD_FAT=y CONFIG_CMD_FS_GENERIC=y CONFIG_SUPPORT_OF_CONTROL=y # # Device Tree Control # CONFIG_OF_CONTROL=y # CONFIG_SPL_OF_CONTROL is not set # CONFIG_OF_SEPARATE is not set CONFIG_OF_EMBED=y CONFIG_OF_LIST="am437x-gp-evm am437x-sk-evm am43x-epos-evm am437x-idk-evm" CONFIG_NET=y # CONFIG_NET_RANDOM_ETHADDR is not set # CONFIG_NETCONSOLE is not set CONFIG_NET_TFTP_VARS=y # # Device Drivers # # # Generic Driver Options # CONFIG_DM=y CONFIG_DM_WARN=y CONFIG_DM_DEVICE_REMOVE=y CONFIG_DM_STDIO=y CONFIG_DM_SEQ_ALIAS=y # CONFIG_SPL_DM_SEQ_ALIAS is not set # CONFIG_REGMAP is not set # CONFIG_SPL_REGMAP is not set # CONFIG_DEVRES is not set CONFIG_SIMPLE_BUS=y CONFIG_OF_TRANSLATE=y # CONFIG_ADC is not set # CONFIG_ADC_EXYNOS is not set # CONFIG_ADC_SANDBOX is not set # CONFIG_BLK is not set CONFIG_DISK=y # CONFIG_BLOCK_CACHE is not set # CONFIG_DWC_AHCI is not set # # Clock # # CONFIG_CLK is not set # CONFIG_CPU is not set # # Hardware crypto devices # # CONFIG_FSL_CAAM is not set # # Demo for driver model # # CONFIG_DM_DEMO is not set # # DFU support # # CONFIG_DFU_TFTP is not set # # DMA Support # CONFIG_DMA=y # CONFIG_TI_EDMA3 is not set # # GPIO Support # # CONFIG_ALTERA_PIO is not set # CONFIG_DWAPB_GPIO is not set # CONFIG_ATMEL_PIO4 is not set # CONFIG_INTEL_BROADWELL_GPIO is not set # CONFIG_LPC32XX_GPIO is not set # CONFIG_MSM_GPIO is not set # CONFIG_PCF8575_GPIO is not set # CONFIG_ROCKCHIP_GPIO is not set # CONFIG_VYBRID_GPIO is not set # # I2C support # # CONFIG_DM_I2C_COMPAT is not set # CONFIG_DM_I2C_GPIO is not set # CONFIG_SYS_I2C_INTEL is not set # CONFIG_SYS_I2C_ROCKCHIP is not set # CONFIG_I2C_MUX is not set # CONFIG_CROS_EC_KEYB is not set # # LED Support # # CONFIG_LED is not set # # Memory Controller drivers # # # Multifunction device drivers # # CONFIG_MISC is not set # CONFIG_CROS_EC is not set # CONFIG_FSL_SEC_MON is not set # CONFIG_MXC_OCOTP is not set # CONFIG_PWRSEQ is not set # CONFIG_PCA9551_LED is not set # CONFIG_RESET is not set # CONFIG_WINBOND_W83627 is not set # # MMC Host controller Support # CONFIG_DM_MMC=y # CONFIG_MSM_SDHCI is not set # CONFIG_ROCKCHIP_DWMMC is not set # CONFIG_ZYNQ_SDHCI is not set # # MTD Support # # CONFIG_MTD is not set # # NAND Device Support # CONFIG_DM_NAND=y # CONFIG_NAND_DENALI is not set # CONFIG_NAND_VF610_NFC is not set # CONFIG_NAND_PXA3XX is not set # CONFIG_NAND_ARASAN is not set # # Generic NAND options # # CONFIG_SPL_NAND_DENALI is not set # # SPI Flash Support # CONFIG_SPI_FLASH=y CONFIG_SPI_FLASH_BAR=y # CONFIG_SPI_FLASH_ATMEL is not set # CONFIG_SPI_FLASH_EON is not set # CONFIG_SPI_FLASH_GIGADEVICE is not set CONFIG_SPI_FLASH_MACRONIX=y # CONFIG_SPI_FLASH_SPANSION is not set # CONFIG_SPI_FLASH_STMICRO is not set # CONFIG_SPI_FLASH_SST is not set # CONFIG_SPI_FLASH_WINBOND is not set CONFIG_SPI_FLASH_USE_4K_SECTORS=y # CONFIG_SPI_FLASH_DATAFLASH is not set # CONFIG_SPI_FLASH_MTD is not set CONFIG_DM_ETH=y # CONFIG_PHYLIB is not set CONFIG_NETDEVICES=y # CONFIG_ALTERA_TSE is not set # CONFIG_E1000 is not set # CONFIG_ETH_DESIGNWARE is not set # CONFIG_RTL8139 is not set # CONFIG_RTL8169 is not set # # PCI # # CONFIG_DM_PCI is not set # # Pin controllers # # CONFIG_PINCTRL is not set # # Power # # CONFIG_DM_PMIC is not set # CONFIG_DM_REGULATOR is not set # CONFIG_DM_PWM is not set # CONFIG_RAM is not set # CONFIG_DM_RIO is not set # # Remote Processor drivers # # # Real Time Clock # # CONFIG_DM_RTC is not set # # Serial drivers # CONFIG_REQUIRE_SERIAL_CONSOLE=y CONFIG_SERIAL_PRESENT=y CONFIG_SPL_SERIAL_PRESENT=y # CONFIG_DEBUG_UART is not set # CONFIG_DEBUG_UART_SKIP_INIT is not set # CONFIG_ALTERA_JTAG_UART is not set # CONFIG_ALTERA_UART is not set # CONFIG_FSL_LPUART is not set CONFIG_SYS_NS16550=y # CONFIG_MSM_SERIAL is not set # # Sound support # # CONFIG_SOUND is not set # # SPI Support # # CONFIG_ALTERA_SPI is not set # CONFIG_CADENCE_QSPI is not set # CONFIG_DESIGNWARE_SPI is not set # CONFIG_EXYNOS_SPI is not set # CONFIG_FSL_DSPI is not set # CONFIG_FSL_QSPI is not set # CONFIG_ICH_SPI is not set # CONFIG_ROCKCHIP_SPI is not set # CONFIG_TEGRA114_SPI is not set # CONFIG_TEGRA20_SFLASH is not set # CONFIG_TEGRA20_SLINK is not set # CONFIG_TEGRA210_QSPI is not set # CONFIG_XILINX_SPI is not set # CONFIG_OMAP3_SPI is not set # CONFIG_FSL_ESPI is not set CONFIG_TI_QSPI=y # # SPMI support # # CONFIG_SPMI is not set # CONFIG_DM_THERMAL is not set # # Timer Support # CONFIG_TIMER=y # CONFIG_TIMER_EARLY is not set # CONFIG_ALTERA_TIMER is not set CONFIG_OMAP_TIMER=y # # TPM support # CONFIG_USB=y # CONFIG_DM_USB is not set # # USB Host Controller Drivers # # CONFIG_USB_XHCI_HCD is not set # CONFIG_USB_XHCI is not set # CONFIG_USB_EHCI_HCD is not set # CONFIG_USB_EHCI is not set CONFIG_USB_DWC3=y # CONFIG_USB_DWC3_HOST is not set CONFIG_USB_DWC3_GADGET=y # # Platform Glue Driver Support # CONFIG_USB_DWC3_OMAP=y # # PHY Subsystem # CONFIG_USB_DWC3_PHY_OMAP=y # CONFIG_USB_DWC3_PHY_SAMSUNG is not set # # MUSB Controller Driver # # CONFIG_USB_MUSB_HOST is not set # CONFIG_USB_MUSB_GADGET is not set # # ULPI drivers # # # USB peripherals # # CONFIG_USB_STORAGE is not set # CONFIG_USB_KEYBOARD is not set CONFIG_USB_GADGET=y # CONFIG_USB_GADGET_ATMEL_USBA is not set # CONFIG_USB_GADGET_DWC2_OTG is not set # CONFIG_CI_UDC is not set CONFIG_USB_GADGET_VBUS_DRAW=2 CONFIG_USB_GADGET_DUALSPEED=y CONFIG_USB_GADGET_DOWNLOAD=y CONFIG_G_DNL_MANUFACTURER="Texas Instruments" CONFIG_G_DNL_VENDOR_NUM=0x0403 CONFIG_G_DNL_PRODUCT_NUM=0xbd00 # # Graphics support # # CONFIG_DM_VIDEO is not set # # TrueType Fonts # # CONFIG_VIDEO_VESA is not set # CONFIG_VIDEO_LCD_ANX9804 is not set # CONFIG_VIDEO_LCD_SSD2828 is not set # CONFIG_VIDEO_MVEBU is not set # CONFIG_I2C_EDID is not set # CONFIG_DISPLAY is not set # CONFIG_VIDEO_TEGRA20 is not set # CONFIG_VIDEO_BRIDGE is not set # CONFIG_PHYS_TO_BUS is not set # # File systems # # # Library routines # # CONFIG_CC_OPTIMIZE_LIBS_FOR_SPEED is not set CONFIG_HAVE_PRIVATE_LIBGCC=y # CONFIG_USE_PRIVATE_LIBGCC is not set CONFIG_SYS_HZ=1000 # CONFIG_USE_TINY_PRINTF is not set CONFIG_REGEX=y # CONFIG_LIB_RAND is not set # CONFIG_CMD_DHRYSTONE is not set # CONFIG_RSA is not set # CONFIG_TPM is not set # # Hashing Support # # CONFIG_SHA1 is not set # CONFIG_SHA256 is not set # CONFIG_SHA_HW_ACCEL is not set # # Compression Support # # CONFIG_LZ4 is not set # CONFIG_ERRNO_STR is not set CONFIG_OF_LIBFDT=y CONFIG_SPL_OF_LIBFDT=y CONFIG_EFI_LOADER=y # CONFIG_UNIT_TEST is not set