1 /*
2 * Copyright (c) 2012, Texas Instruments Incorporated
3 * All rights reserved.
4 *
5 * Redistribution and use in source and binary forms, with or without
6 * modification, are permitted provided that the following conditions
7 * are met:
8 *
9 * * Redistributions of source code must retain the above copyright
10 * notice, this list of conditions and the following disclaimer.
11 *
12 * * Redistributions in binary form must reproduce the above copyright
13 * notice, this list of conditions and the following disclaimer in the
14 * documentation and/or other materials provided with the distribution.
15 *
16 * * Neither the name of Texas Instruments Incorporated nor the names of
17 * its contributors may be used to endorse or promote products derived
18 * from this software without specific prior written permission.
19 *
20 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21 * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22 * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23 * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24 * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25 * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26 * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27 * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28 * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29 * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30 * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31 * */
32
33 /*
34 * ======== UIACtx.xdc ========
35 * Interface to identify UIA Context events to host-side tooling
36 *
37 * Inheriting from this interface is sufficient to identify
38 * an Event defined in the .xdc file as a context change event that
39 * is used to log context-related information. Enables
40 * context-aware filtering, trace and analysis.
41 */
42
43 interface IUIACtx inherits IUIAEvent {
44
45 typedef Bool (*IsLoggingEnabledFxn)(Int);
46 config IsLoggingEnabledFxn isLoggingEnabledFxn = null;
47
48
49 /*!
50 * ========= ENABLEMASK =========
51 * Ctx Filter Enable Mask
52 *
53 * configures which bit of the ti_uia_runtime_CtxFilter_gFlags
54 * is assigned to control context aware filtering for
55 * frame context changes. Must be configured with a
56 * value that is 2**SYNCID.
57 */
58 config Bits16 ENABLEMASK;
59
60 /*!
61 * ========= SYNCID =========
62 * Trace Synchronization ID
63 *
64 * configures the value to be written into the
65 * 4 bit context change type field used by the
66 * UIASync trace synchronization
67 */
68 config Bits16 SYNCID;
69
70
71 }