package ti.uia.family.c66

Contains Timestamp providers for C66 devices

XDCspec declarations sourced in ti/uia/family/c66/package.xdc
package ti.uia.family.c66 [1, 0, 0, 0] {
 
    module GemTraceSync;
    // C64X+ specific code for injecting sync point info into the GEM Trace stream
    module TimestampC66XGlobal;
    // Implementation of ITimestampProvider using the 64b emulation counter in the PLL Ctrl module
    module TimestampC66XLocal;
    // Implementation of ITimestampProvider for the C66X ISA's internal timestamp
}
generated on Tue, 17 Oct 2017 18:21:11 GMT