UIA 2.21.02.07 Engineering Build Release Notes
Introduction
UIA 2.21.02.07 is a Engineering Build of uia 2.21. CCS users must use CCSv7.2.0 or higher.
Please read the System Analyzer User’s Guide for documentation.
Documentation
The following documentation is provided with this release. These documents are also available via the CCS Eclipse help table of contents.
License and manifest.
Additional online sources of documentation.
Release notes from previous releases are also available in the release notes archive directory.
What’s New
UIA 2.21.02.07 Engineering Build Release (this release).
- Miscellaneous bug fixes. See the bug list for more info.
Defects Fixed in UIA 2.21.02.07 Engineering Build (Fixes since UIA 2.21.01):
| JIRA Issue ID | Summary |
|---|---|
| UIA-50 | Update IPC version and re-enable IpcMP build |
Upgrade and Compatibility Information
UIA 2.20.00, 2.01.01
- Source compatible. All APIs are supported but all source files must be recompiled.
Host Support
Supported Operating Systems:
- Windows 10, Windows 8, Windows 7
- Ubuntu 10.04 or newer
- Mac OS X
Dependencies
Minimum Required Software Versions:
- Code Composer Studio v7.2.0 or later
- TI Code Generation Tools
- C28x version 16.9.1 or later
- C6x version 8.1.2 or later
- ARM version 16.9.0 or later
- MSP430 version 16.9.0 or later
- ARP32 version 1.0.7 or later
- XDCTools 3.50.00.10 or later
- GNU Code Generation Tools (for ARM only)
- ARM gcc-arm-none-eabi-6-2017-q1-update or later
- XDCTools 3.50.00.10 or later
- IAR Code Generation Tools (for ARM Cortex-M and MSP430 only)
- ARM version 8.11.1.47 or later
- MSP430 version 6.40a or later
- XDCTools 3.50.00.10 or later
Validation Information
- C6000 CodeGen 8.1.2
- Arm CodeGen 16.9.0
- SYS/BIOS 6.52.00.12
- IPC 3.47.00.00
- XDCtools 3.50.03.33
- NDK: 2.25.00.09
- SysLink_02.21.00.03
Versioning
All releases have 4 digits (M.mm.pp.bb). This includes GA and pre-releases (engineering, alpha/EA, beta, etc.). Pre-releases are denoted with a suffix (e.g. 2.01.01.02-eng or 2.01.01.02-beta).
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and bb is an unrestricted set of digits used as an incrementing build counter.
To support multiple side-by-side installations of the product, the product version is encoded in the top level directory (e.g. uia_2_01_00_01).
Subsequent releases of patch upgrades will be identified by the patch number, ex. UIA 2.01.02.04 with directory uia_2_01_02_04. Typically, these patches only include critical bug fixes.
Please note that version numbers and compatibility keys are NOT the same. For an explanation of compatibility keys, please refer to the Upgrade and Compatibility Information section.
Technical Support and Product Updates
Last updated: October 17, 2017 Build Ver: 2.21.02.07