root@am62axx-evm:~/AM62ASK-V3Link/scripts# ./setup-imx219.sh IMX219 Camera 0 detected device = /dev/video2 name = IMX219 6-0010 format = [fmt:SRGGB8_1X8/1920x1080 field: none] subdev_id = /dev/v4l-subdev4 isp_required = yes ldc_required = yes IMX219 Camera 1 detected device = /dev/video3 name = IMX219 7-0010 format = [fmt:SRGGB8_1X8/1920x1080 field: none] subdev_id = /dev/v4l-subdev6 isp_required = yes ldc_required = yes IMX219 Camera 2 detected device = /dev/video4 name = IMX219 8-0010 format = [fmt:SRGGB8_1X8/1920x1080 field: none] subdev_id = /dev/v4l-subdev8 isp_required = yes ldc_required = yes IMX219 Camera 3 detected device = /dev/video5 name = IMX219 9-0010 format = [fmt:SRGGB8_1X8/1920x1080 field: none] subdev_id = /dev/v4l-subdev10 isp_required = yes ldc_required = yes root@am62axx-evm:~/AM62ASK-V3Link/scripts# root@am62axx-evm:~/AM62ASK-V3Link/scripts# root@am62axx-evm:~/AM62ASK-V3Link/scripts# ./stream-4ximx219.sh 2 4 3 6 4 8 5 10 APP: Init ... !!!~/AM62ASK-V3Link/scripts# ./stream-4ximx219.sh 2 4 3 6 4 8 5 10 MEM: Init ... !!! MEM: Initialized DMA HEAP (fd=5) !!! MEM: Init ... Done !!! IPC: Init ... !!! IPC: Init ... Done !!! REMOTE_SERVICE: Init ... !!! REMOTE_SERVICE: Init ... Done !!! 221.932643 s: GTC Frequency = 200 MHz APP: Init ... Done !!! 221.932800 s: VX_ZONE_INIT:Enabled 221.932814 s: VX_ZONE_ERROR:Enabled 221.932822 s: VX_ZONE_WARNING:Enabled 221.933503 s: VX_ZONE_INIT:[tivxInitLocal:130] Initialization Done !!! 221.933690 s: VX_ZONE_INIT:[tivxHostInitLocal:93] Initialization Done for HOST !!! Setting pipeline to PAUSED ... Pipeline is live and does not need PREROLL ... Setting pipeline to PLAYING ... New clock: GstSystemClock [ 216.608891] gpiod_set_value_cansleep: invalid GPIO (errorpointer)