;** --------------------------------------------------------------------------*
$C$DW$L$cvConvertScale$84$B:
	.dwpsn	file "/root/Signalogic_2014v5/mCPU_target/opencv/core/convert.cpp",line 1483,column 23,is_stmt,isa 0
           SHR     .S2     B12,1,B4          ; |1483| 
           SUB     .L2     B4,2,B4
$C$DW$L$cvConvertScale$84$E:
;*----------------------------------------------------------------------------*
;*   SOFTWARE PIPELINE INFORMATION
;*
;*      Loop found in file               : /root/Signalogic_2014v5/mCPU_target/opencv/core/convert.cpp
;*      Loop source line                 : 1481
;*      Loop opening brace source line   : 1481
;*      Loop closing brace source line   : 1485
;*      Loop Unroll Multiple             : 2x
;*      Known Minimum Trip Count         : 2                    
;*      Known Maximum Trip Count         : 50                    
;*      Known Max Trip Count Factor      : 2
;*      Loop Carried Dependency Bound(^) : 0
;*      Unpartitioned Resource Bound     : 2
;*      Partitioned Resource Bound(*)    : 2
;*      Resource Partition:
;*                                A-side   B-side
;*      .L units                     1        1     
;*      .S units                     0        0     
;*      .D units                     2*       1     
;*      .M units                     0        0     
;*      .X cross paths               0        1     
;*      .T address paths             2*       2*    
;*      Long read paths              0        0     
;*      Long write paths             0        0     
;*      Logical  ops (.LS)           0        0     (.L or .S unit)
;*      Addition ops (.LSD)          0        0     (.L or .S or .D unit)
;*      Bound(.L .S .LS)             1        1     
;*      Bound(.L .S .D .LS .LSD)     1        1     
;*
;*      Searching for software pipeline schedule at ...
;*         ii = 2  Schedule found with 5 iterations in parallel
;*      Done
;*
;*      Loop will be splooped
;*      Collapsed epilog stages       : 0
;*      Collapsed prolog stages       : 0
;*      Minimum required memory pad   : 0 bytes
;*
;*      For further improvement on this loop, try option -mh8
;*
;*      Minimum safe trip count       : 1 (after unrolling)
;*----------------------------------------------------------------------------*
$C$L1606:    ; PIPED LOOP PROLOG

           SPLOOPD 2       ;10               ; (P) 
||         MV      .L1X    B11,A7
||         MVC     .S2     B4,ILC

;** --------------------------------------------------------------------------*
$C$L1607:    ; PIPED LOOP KERNEL
$C$DW$L$cvConvertScale$86$B:
           LDNDW   .D1T1   *A7++(8),A5:A4    ; |1484| (P) <0,0> 
           NOP             3

           SPMASK          L1
||         SUB     .L1     A15,2,A15

           SPTRUNC .L2X    A4,B4             ; |1484| (P) <0,5> 
||         SPTRUNC .L1     A5,A3             ; |1484| (P) <0,5> 

           SPMASK          L2
||         ADD     .L2X    2,A15,B5

           SPMASK          S1
||         ADD     .S1     3,A15,A6

           NOP             1

           SPKERNEL 4,0
||         STB     .D2T2   B4,*B5++(2)       ; |1484| <0,9> 
||         STB     .D1T1   A3,*A6++(2)       ; |1484| <0,9>