$C$L1605:    
$C$DW$L$cvConvertScale$83$B:
	.dwpsn	file "/root/Signalogic_2014v5/mCPU_target/opencv/core/convert.cpp",line 1479,column 30,is_stmt,isa 0
           CMPGT   .L2     B12,0,B0          ; |1479| 
   [!B0]   BNOP    .S1     $C$L1607,5        ; |1479| 
           ; BRANCHCC OCCURS {$C$L1607}      ; |1479| 
$C$DW$L$cvConvertScale$83$E:
;** --------------------------------------------------------------------------*
$C$DW$L$cvConvertScale$84$B:
	.dwpsn	file "/root/Signalogic_2014v5/mCPU_target/opencv/core/convert.cpp",line 1479,column 54,is_stmt,isa 0
           LDNDW   .D2T2   *B10,B5:B4        ; |1479| 
           SUB     .L1     A14,2,A14
           SHR     .S1X    B12,1,A12         ; |1479| 
           MVK     .S2     48,B6             ; |1479| 
           NOP             1
$C$DW$11062	.dwtag  DW_TAG_TI_branch
	.dwattr $C$DW$11062, DW_AT_low_pc(0x04)
	.dwattr $C$DW$11062, DW_AT_name("__c6xabi_fixfu")
	.dwattr $C$DW$11062, DW_AT_TI_call

           STDW    .D2T2   B5:B4,*+SP[B6]    ; |1479| 
||         CALL    .S1     __c6xabi_fixfu    ; |1479| 

$C$DW$L$cvConvertScale$84$E:
;*----------------------------------------------------------------------------*
;*   SOFTWARE PIPELINE INFORMATION
;*      Disqualified loop: Loop contains a call
;*      Disqualified loop: Loop contains non-pipelinable instructions
;*      Disqualified loop: Loop contains a call
;*      Disqualified loop: Loop contains non-pipelinable instructions
;*----------------------------------------------------------------------------*
$C$L1606:    
$C$DW$L$cvConvertScale$85$B:
           LDW     .D2T1   *+SP(384),A4      ; |1479| 
           ADDKPC  .S2     $C$RL862,B3,3     ; |1479| 
$C$RL862:  ; CALL OCCURS {__c6xabi_fixfu} {0}  ; |1479| 
$C$DW$L$cvConvertScale$85$E:
;** --------------------------------------------------------------------------*
$C$DW$L$cvConvertScale$86$B:
           STB     .D1T1   A4,*++A14(2)      ; |1479| 
$C$DW$11063	.dwtag  DW_TAG_TI_branch
	.dwattr $C$DW$11063, DW_AT_low_pc(0x00)
	.dwattr $C$DW$11063, DW_AT_name("__c6xabi_fixfu")
	.dwattr $C$DW$11063, DW_AT_TI_call

           CALLP   .S2     __c6xabi_fixfu,B3
||         LDW     .D2T1   *+SP(388),A4      ; |1479| 

$C$RL863:  ; CALL OCCURS {__c6xabi_fixfu} {0}  ; |1479| 
$C$DW$L$cvConvertScale$86$E:
;** --------------------------------------------------------------------------*
$C$DW$L$cvConvertScale$87$B:

           ADD     .L2     8,B10,B10         ; |1479| 
||         STB     .D1T1   A4,*+A14(1)       ; |1479| 

	.dwpsn	file "/root/Signalogic_2014v5/mCPU_target/opencv/core/convert.cpp",line 1479,column 30,is_stmt,isa 0
           SUB     .L1     A12,1,A0          ; |1479| 

   [ A0]   BNOP    .S1     $C$L1606,4        ; |1479| 
|| [ A0]   LDNDW   .D2T2   *B10,B5:B4        ; |1479| 
|| [ A0]   MVK     .S2     48,B6             ; |1479| 

$C$DW$11064	.dwtag  DW_TAG_TI_branch
	.dwattr $C$DW$11064, DW_AT_low_pc(0x00)
	.dwattr $C$DW$11064, DW_AT_name("__c6xabi_fixfu")
	.dwattr $C$DW$11064, DW_AT_TI_call

   [ A0]   CALL    .S1     __c6xabi_fixfu    ; |1479| 
|| [ A0]   STDW    .D2T2   B5:B4,*+SP[B6]    ; |1479| 
||         SUB     .L1     A12,1,A12         ; |1479| 

           ; BRANCHCC OCCURS {$C$L1606}      ; |1479| 
$C$DW$L$cvConvertScale$87$E:
;** --------------------------------------------------------------------------*