################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv7/tools/compiler/ti-cgt-c6000_8.1.3

GEN_OPTS__FLAG := --cmd_file="configPkg/compiler.opt"
GEN_CMDS__FLAG := -l"configPkg/linker.cmd"

ORDERED_OBJS += \
"./dss_config_edma_util.obj" \
"./dss_data_path.obj" \
"./dss_main.obj" \
"../dss_mmw_linker.cmd" \
"../xwr1642_C674x.cmd" \
$(GEN_CMDS__FLAG) \
-ldsplib.ae64P \
-lrts6740_elf.lib \
-llibcrc_xwr16xx.ae674 \
-llibuart_xwr16xx.ae674 \
-llibmailbox_xwr16xx.ae674 \
-llibmmwavelink_xwr16xx.ae674 \
-llibmmwave_xwr16xx.ae674 \
-llibedma_xwr16xx.ae674 \
-llibadcbuf_xwr16xx.ae674 \
-l$(C674_COMMON_STD_LIB) \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
16_MMW_dss.out \

EXE_OUTPUTS__QUOTED += \
"16_MMW_dss.out" \

BIN_OUTPUTS += \
16_MMW_dss.hex \

BIN_OUTPUTS__QUOTED += \
"16_MMW_dss.hex" \


# All Target
all: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@$(MAKE) --no-print-directory -Onone "16_MMW_dss.out"

# Tool invocations
16_MMW_dss.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: C6000 Linker'
	"C:/ti/ccsv7/tools/compiler/ti-cgt-c6000_8.1.3/bin/cl6x" -mv6740 --abi=eabi -O3 --opt_for_speed=0 -g --define=SOC_XWR16XX --define=SUBSYS_DSS --define=DOWNLOAD_FROM_CCS --diag_wrap=off --diag_warning=225 --display_error_number -z -m"16_MMW_dss.map" --stack_size=0x800 --heap_size=0x800 -i"C:/ti/mmwave_sdk_01_00_00_05/packages/ti/alg/mmwavelib/lib" -i"C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/lib" -i"$(MMWAVE_SDK_INSTALL_PATH)/ti/drivers/uart/lib" -i"$(C64Px_DSPLIB_INSTALL_PATH)/packages/ti/dsplib/lib" -i"$(C674x_MATHLIB_INSTALL_PATH)/packages/ti/mathlib/lib" -i"C:/ti/ccsv7/tools/compiler/ti-cgt-c6000_8.1.3/lib" -i"C:/ti/ccsv7/tools/compiler/ti-cgt-c6000_8.1.3/include" -i"C:/ti/mmwave_sdk_01_00_00_05/packages/ti/control/mmwave/lib" -i"C:/ti/mmwave_sdk_01_00_00_05/packages/ti/control/mmwavelink/lib" -i"C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/adcbuf/lib" -i"C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/crc/lib" -i"C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/edma/lib" -i"C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/mailbox/lib" -i"C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/uart/lib" --reread_libs --diag_wrap=off --warn_sections --display_error_number --xml_link_info="16_MMW_dss_linkInfo.xml" --ram_model -o "16_MMW_dss.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

16_MMW_dss.hex: $(EXE_OUTPUTS)
	@echo 'Invoking: C6000 Hex Utility'
	"C:/ti/ccsv7/tools/compiler/ti-cgt-c6000_8.1.3/bin/hex6x"  -o "16_MMW_dss.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(GEN_CMDS__QUOTED)$(GEN_MISC_FILES__QUOTED)$(BIN_OUTPUTS__QUOTED)$(GEN_FILES__QUOTED)$(EXE_OUTPUTS__QUOTED)$(GEN_OPTS__QUOTED)
	-$(RMDIR) $(GEN_MISC_DIRS__QUOTED)
	-$(RM) "dss_config_edma_util.obj" "dss_data_path.obj" "dss_main.obj" 
	-$(RM) "dss_config_edma_util.d" "dss_data_path.d" "dss_main.d" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets