**** Build of configuration Debug for project Build-RM57x **** "C:\\ti\\ccs1010\\ccs\\utils\\bin\\gmake" all Building file: "D:/Shantanu/hercules/v00.03.00/example/hdk/src/lwip_main.c" Invoking: ARM Compiler "C:/ti/ccs1010/ccs/tools/compiler/ti-cgt-arm_20.2.1.LTS/bin/armcl" -mv7R5 --code_state=32 --float_support=VFPv3D16 -me --include_path="D:/Shantanu/hercules/v00.03.00/RM57x/Build-RM57x" --include_path="C:/ti/ccs1010/ccs/tools/compiler/ti-cgt-arm_20.2.1.LTS/include" --include_path="D:/Shantanu/hercules/v00.03.00/RM57x/HALCoGen-RM57x/include" --include_path="D:/Shantanu/hercules/v00.03.00/example/hdk/inc" --include_path="D:/Shantanu/hercules/v00.03.00/lwip-1.4.1/ports/hdk/include" --include_path="D:/Shantanu/hercules/v00.03.00/lwip-1.4.1/src/include" --include_path="D:/Shantanu/hercules/v00.03.00/lwip-1.4.1/src/include/lwip" --enum_type=packed --abi=eabi --preproc_with_compile --preproc_dependency="example/hdk/src/lwip_main.d_raw" --obj_directory="example/hdk/src" "D:/Shantanu/hercules/v00.03.00/example/hdk/src/lwip_main.c" >> Compilation failure example/hdk/src/subdir_rules.mk:9: recipe for target 'example/hdk/src/lwip_main.obj' failed "D:/Shantanu/hercules/v00.03.00/lwip-1.4.1/ports/hdk/include/lwiplib.h", line 44: fatal error: cannot open source file "src/include/lwip/opt.h" 1 catastrophic error detected in the compilation of "D:/Shantanu/hercules/v00.03.00/example/hdk/src/lwip_main.c". Compilation terminated. gmake: *** [example/hdk/src/lwip_main.obj] Error 1 **** Build Finished ****