################################################################################
# Automatically-generated file. Do not edit!
################################################################################

CG_TOOL_ROOT := /opt/ti/ti_ccs6_1/ccsv6/tools/compiler/ti-cgt-arm_5.2.4

ORDERED_OBJS += \
"./main.obj" \
"./msp432_startup_ccs.obj" \
"./images/LPRocket_96x37.obj" \
"./images/TI_Logo_69x64.obj" \
"./grlib/circle.obj" \
"./grlib/context.obj" \
"./grlib/image.obj" \
"./grlib/line.obj" \
"./grlib/rectangle.obj" \
"./grlib/string.obj" \
"./fonts/fontfixed6x8.obj" \
"./driverlib/MSP432P4xx/adc14.obj" \
"./driverlib/MSP432P4xx/aes256.obj" \
"./driverlib/MSP432P4xx/comp_e.obj" \
"./driverlib/MSP432P4xx/cpu.obj" \
"./driverlib/MSP432P4xx/crc32.obj" \
"./driverlib/MSP432P4xx/cs.obj" \
"./driverlib/MSP432P4xx/dma.obj" \
"./driverlib/MSP432P4xx/flash.obj" \
"./driverlib/MSP432P4xx/fpu.obj" \
"./driverlib/MSP432P4xx/gpio.obj" \
"./driverlib/MSP432P4xx/i2c.obj" \
"./driverlib/MSP432P4xx/interrupt.obj" \
"./driverlib/MSP432P4xx/mpu.obj" \
"./driverlib/MSP432P4xx/pcm.obj" \
"./driverlib/MSP432P4xx/pmap.obj" \
"./driverlib/MSP432P4xx/pss.obj" \
"./driverlib/MSP432P4xx/ref_a.obj" \
"./driverlib/MSP432P4xx/reset.obj" \
"./driverlib/MSP432P4xx/rtc_c.obj" \
"./driverlib/MSP432P4xx/spi.obj" \
"./driverlib/MSP432P4xx/sysctl.obj" \
"./driverlib/MSP432P4xx/systick.obj" \
"./driverlib/MSP432P4xx/timer32.obj" \
"./driverlib/MSP432P4xx/timer_a.obj" \
"./driverlib/MSP432P4xx/uart.obj" \
"./driverlib/MSP432P4xx/wdt_a.obj" \
"./LcdDriver/Sharp96x96.obj" \
"./LcdDriver/Sharp96x96utils.obj" \
"../msp432p401r.cmd" \
$(GEN_CMDS__FLAG) \
-l"libc.a" \

-include ../makefile.init

RM := rm -rf
RMDIR := rm -rf

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include images/subdir_vars.mk
-include grlib/subdir_vars.mk
-include fonts/subdir_vars.mk
-include driverlib/MSP432P4xx/subdir_vars.mk
-include LcdDriver/subdir_vars.mk
-include subdir_rules.mk
-include images/subdir_rules.mk
-include grlib/subdir_rules.mk
-include fonts/subdir_rules.mk
-include driverlib/MSP432P4xx/subdir_rules.mk
-include LcdDriver/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
430BOOST-SHARP96_GrlibExample_MSP432P401R.out \

EXE_OUTPUTS__QUOTED += \
"430BOOST-SHARP96_GrlibExample_MSP432P401R.out" \

BIN_OUTPUTS += \
430BOOST-SHARP96_GrlibExample_MSP432P401R.txt \

BIN_OUTPUTS__QUOTED += \
"430BOOST-SHARP96_GrlibExample_MSP432P401R.txt" \


# All Target
all: 430BOOST-SHARP96_GrlibExample_MSP432P401R.out secondary-outputs

# Tool invocations
430BOOST-SHARP96_GrlibExample_MSP432P401R.out: $(OBJS) $(CMD_SRCS) $(LDS_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: MSP432 Linker'
	"/opt/ti/ti_ccs6_1/ccsv6/tools/compiler/ti-cgt-arm_5.2.4/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me --advice:power=all -g --gcc --define=__MSP432P401R__ --define=TARGET_IS_MSP432P4XX --define=ccs --display_error_number --diag_warning=225 --diag_wrap=off -z -m"430BOOST-SHARP96_GrlibExample_MSP432P401R.map" --heap_size=1024 --stack_size=512 -i"/opt/ti/ti_ccs6_1/ccsv6/ccs_base/arm/include" -i"/opt/ti/ti_ccs6_1/ccsv6/tools/compiler/ti-cgt-arm_5.2.4/lib" -i"/opt/ti/ti_ccs6_1/ccsv6/tools/compiler/ti-cgt-arm_5.2.4/include" --reread_libs --warn_sections --display_error_number --diag_wrap=off --xml_link_info="430BOOST-SHARP96_GrlibExample_MSP432P401R_linkInfo.xml" --rom_model -o "430BOOST-SHARP96_GrlibExample_MSP432P401R.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

430BOOST-SHARP96_GrlibExample_MSP432P401R.txt: $(EXE_OUTPUTS)
	@echo 'Invoking: MSP432 Hex Utility'
	"/opt/ti/ti_ccs6_1/ccsv6/tools/compiler/ti-cgt-arm_5.2.4/bin/armhex" --ti_txt -o "430BOOST-SHARP96_GrlibExample_MSP432P401R.txt" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(EXE_OUTPUTS__QUOTED)$(BIN_OUTPUTS__QUOTED)
	-$(RM) "main.pp" "msp432_startup_ccs.pp" "images/LPRocket_96x37.pp" "images/TI_Logo_69x64.pp" "grlib/circle.pp" "grlib/context.pp" "grlib/image.pp" "grlib/line.pp" "grlib/rectangle.pp" "grlib/string.pp" "fonts/fontfixed6x8.pp" "driverlib/MSP432P4xx/adc14.pp" "driverlib/MSP432P4xx/aes256.pp" "driverlib/MSP432P4xx/comp_e.pp" "driverlib/MSP432P4xx/cpu.pp" "driverlib/MSP432P4xx/crc32.pp" "driverlib/MSP432P4xx/cs.pp" "driverlib/MSP432P4xx/dma.pp" "driverlib/MSP432P4xx/flash.pp" "driverlib/MSP432P4xx/fpu.pp" "driverlib/MSP432P4xx/gpio.pp" "driverlib/MSP432P4xx/i2c.pp" "driverlib/MSP432P4xx/interrupt.pp" "driverlib/MSP432P4xx/mpu.pp" "driverlib/MSP432P4xx/pcm.pp" "driverlib/MSP432P4xx/pmap.pp" "driverlib/MSP432P4xx/pss.pp" "driverlib/MSP432P4xx/ref_a.pp" "driverlib/MSP432P4xx/reset.pp" "driverlib/MSP432P4xx/rtc_c.pp" "driverlib/MSP432P4xx/spi.pp" "driverlib/MSP432P4xx/sysctl.pp" "driverlib/MSP432P4xx/systick.pp" "driverlib/MSP432P4xx/timer32.pp" "driverlib/MSP432P4xx/timer_a.pp" "driverlib/MSP432P4xx/uart.pp" 
	-$(RM) "driverlib/MSP432P4xx/wdt_a.pp" "LcdDriver/Sharp96x96.pp" "LcdDriver/Sharp96x96utils.pp" 
	-$(RM) "main.obj" "msp432_startup_ccs.obj" "images/LPRocket_96x37.obj" "images/TI_Logo_69x64.obj" "grlib/circle.obj" "grlib/context.obj" "grlib/image.obj" "grlib/line.obj" "grlib/rectangle.obj" "grlib/string.obj" "fonts/fontfixed6x8.obj" "driverlib/MSP432P4xx/adc14.obj" "driverlib/MSP432P4xx/aes256.obj" "driverlib/MSP432P4xx/comp_e.obj" "driverlib/MSP432P4xx/cpu.obj" "driverlib/MSP432P4xx/crc32.obj" "driverlib/MSP432P4xx/cs.obj" "driverlib/MSP432P4xx/dma.obj" "driverlib/MSP432P4xx/flash.obj" "driverlib/MSP432P4xx/fpu.obj" "driverlib/MSP432P4xx/gpio.obj" "driverlib/MSP432P4xx/i2c.obj" "driverlib/MSP432P4xx/interrupt.obj" "driverlib/MSP432P4xx/mpu.obj" "driverlib/MSP432P4xx/pcm.obj" "driverlib/MSP432P4xx/pmap.obj" "driverlib/MSP432P4xx/pss.obj" "driverlib/MSP432P4xx/ref_a.obj" "driverlib/MSP432P4xx/reset.obj" "driverlib/MSP432P4xx/rtc_c.obj" "driverlib/MSP432P4xx/spi.obj" "driverlib/MSP432P4xx/sysctl.obj" "driverlib/MSP432P4xx/systick.obj" "driverlib/MSP432P4xx/timer32.obj" "driverlib/MSP432P4xx/timer_a.obj" 
	-$(RM) "driverlib/MSP432P4xx/uart.obj" "driverlib/MSP432P4xx/wdt_a.obj" "LcdDriver/Sharp96x96.obj" "LcdDriver/Sharp96x96utils.obj" 
	-$(RM) "LcdDriver/Sharp96x96utils.pp" 
	-@echo 'Finished clean'
	-@echo ' '

secondary-outputs: $(BIN_OUTPUTS)

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets