################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := F:/ti/ccsv7/tools/compiler/ti-cgt-msp430_16.9.1.LTS

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./LEDs.obj" \
"./main.obj" \
"./printf-stdarg.obj" \
"./Blinky_Demo/main_blinky.obj" \
"./CCS_Only/RegTest.obj" \
"./Example/MyFFT.obj" \
"./Example/MyFFT_Tables.obj" \
"./Example/MyFFT_TestHarness.obj" \
"./Example/Task_AES.obj" \
"./Example/Task_CRC.obj" \
"./Example/Task_EnergyTask.obj" \
"./Example/Task_FFT.obj" \
"./Example/Task_NormalTask.obj" \
"./FreeRTOS_Source/croutine.obj" \
"./FreeRTOS_Source/event_groups.obj" \
"./FreeRTOS_Source/list.obj" \
"./FreeRTOS_Source/queue.obj" \
"./FreeRTOS_Source/tasks.obj" \
"./FreeRTOS_Source/timers.obj" \
"./FreeRTOS_Source/portable/CCS/MSP430X/port.obj" \
"./FreeRTOS_Source/portable/CCS/MSP430X/portext.obj" \
"./FreeRTOS_Source/portable/MemMang/heap_4.obj" \
"./Full_Demo/FreeRTOS+CLI/FreeRTOS_CLI.obj" \
"./Full_Demo/Sample-CLI-commands.obj" \
"./Full_Demo/UARTCommandConsole.obj" \
"./Full_Demo/main_full.obj" \
"./Full_Demo/serial.obj" \
"./Full_Demo/Standard_Demo_Tasks/EventGroupsDemo.obj" \
"./Full_Demo/Standard_Demo_Tasks/GenQTest.obj" \
"./Full_Demo/Standard_Demo_Tasks/TaskNotify.obj" \
"./Full_Demo/Standard_Demo_Tasks/blocktim.obj" \
"./Full_Demo/Standard_Demo_Tasks/countsem.obj" \
"./Full_Demo/Standard_Demo_Tasks/dynamic.obj" \
"./Full_Demo/Standard_Demo_Tasks/recmutex.obj" \
"./driverlib/MSP430FR5xx_6xx/adc12_b.obj" \
"./driverlib/MSP430FR5xx_6xx/aes256.obj" \
"./driverlib/MSP430FR5xx_6xx/comp_e.obj" \
"./driverlib/MSP430FR5xx_6xx/crc.obj" \
"./driverlib/MSP430FR5xx_6xx/crc32.obj" \
"./driverlib/MSP430FR5xx_6xx/cs.obj" \
"./driverlib/MSP430FR5xx_6xx/dma.obj" \
"./driverlib/MSP430FR5xx_6xx/esi.obj" \
"./driverlib/MSP430FR5xx_6xx/eusci_a_spi.obj" \
"./driverlib/MSP430FR5xx_6xx/eusci_a_uart.obj" \
"./driverlib/MSP430FR5xx_6xx/eusci_b_i2c.obj" \
"./driverlib/MSP430FR5xx_6xx/eusci_b_spi.obj" \
"./driverlib/MSP430FR5xx_6xx/framctl.obj" \
"./driverlib/MSP430FR5xx_6xx/gpio.obj" \
"./driverlib/MSP430FR5xx_6xx/lcd_c.obj" \
"./driverlib/MSP430FR5xx_6xx/mpu.obj" \
"./driverlib/MSP430FR5xx_6xx/mpy32.obj" \
"./driverlib/MSP430FR5xx_6xx/pmm.obj" \
"./driverlib/MSP430FR5xx_6xx/ram.obj" \
"./driverlib/MSP430FR5xx_6xx/ref_a.obj" \
"./driverlib/MSP430FR5xx_6xx/rtc_b.obj" \
"./driverlib/MSP430FR5xx_6xx/rtc_c.obj" \
"./driverlib/MSP430FR5xx_6xx/sfr.obj" \
"./driverlib/MSP430FR5xx_6xx/sysctl.obj" \
"./driverlib/MSP430FR5xx_6xx/timer_a.obj" \
"./driverlib/MSP430FR5xx_6xx/timer_b.obj" \
"./driverlib/MSP430FR5xx_6xx/tlv.obj" \
"./driverlib/MSP430FR5xx_6xx/wdt_a.obj" \
"../lnk_msp430fr5969.cmd" \
$(GEN_CMDS__FLAG) \
-llibmath.a \
-llibc.a \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include Blinky_Demo/subdir_vars.mk
-include CCS_Only/subdir_vars.mk
-include Example/subdir_vars.mk
-include FreeRTOS_Source/subdir_vars.mk
-include FreeRTOS_Source/portable/CCS/MSP430X/subdir_vars.mk
-include FreeRTOS_Source/portable/MemMang/subdir_vars.mk
-include Full_Demo/FreeRTOS+CLI/subdir_vars.mk
-include Full_Demo/subdir_vars.mk
-include Full_Demo/Standard_Demo_Tasks/subdir_vars.mk
-include driverlib/MSP430FR5xx_6xx/subdir_vars.mk
-include subdir_rules.mk
-include Blinky_Demo/subdir_rules.mk
-include CCS_Only/subdir_rules.mk
-include Example/subdir_rules.mk
-include FreeRTOS_Source/subdir_rules.mk
-include FreeRTOS_Source/portable/CCS/MSP430X/subdir_rules.mk
-include FreeRTOS_Source/portable/MemMang/subdir_rules.mk
-include Full_Demo/FreeRTOS+CLI/subdir_rules.mk
-include Full_Demo/subdir_rules.mk
-include Full_Demo/Standard_Demo_Tasks/subdir_rules.mk
-include driverlib/MSP430FR5xx_6xx/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
RTOSDemo.out \

EXE_OUTPUTS__QUOTED += \
"RTOSDemo.out" \

BIN_OUTPUTS += \
RTOSDemo.txt \

BIN_OUTPUTS__QUOTED += \
"RTOSDemo.txt" \


# All Target
all: RTOSDemo.out secondary-outputs

# Tool invocations
RTOSDemo.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: MSP430 Linker'
	"F:/ti/ccsv7/tools/compiler/ti-cgt-msp430_16.9.1.LTS/bin/cl430" -vmspx --abi=eabi --data_model=large -O0 --use_hw_mpy=F5 -g --define=__MSP430FR5969__ --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU40 --printf_support=nofloat -z -m"RTOSDemo.map" --heap_size=160 --stack_size=160 --cinit_hold_wdt=on -i"F:/ti/ccsv7/ccs_base/msp430/include" -i"F:/ti/ccsv7/tools/compiler/ti-cgt-msp430_16.9.1.LTS/lib" -i"F:/ti/ccsv7/tools/compiler/ti-cgt-msp430_16.9.1.LTS/include" -i"F:/ti/ccsv7/ccs_base/msp430/lib/5xx_6xx_FRxx" -i"F:/ti/ccsv7/ccs_base/msp430/lib/FR59xx" --reread_libs --priority --warn_sections --diag_wrap=off --display_error_number --xml_link_info="RTOSDemo_linkInfo.xml" --use_hw_mpy=F5 --rom_model -o "RTOSDemo.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

RTOSDemo.txt: $(EXE_OUTPUTS)
	@echo 'Invoking: MSP430 Hex Utility'
	"F:/ti/ccsv7/tools/compiler/ti-cgt-msp430_16.9.1.LTS/bin/hex430" --memwidth=8 --romwidth=8 --ti_txt -o "RTOSDemo.txt" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(BIN_OUTPUTS__QUOTED)$(EXE_OUTPUTS__QUOTED)
	-$(RM) "LEDs.obj" "main.obj" "printf-stdarg.obj" "Blinky_Demo\main_blinky.obj" "CCS_Only\RegTest.obj" "Example\MyFFT.obj" "Example\MyFFT_Tables.obj" "Example\MyFFT_TestHarness.obj" "Example\Task_AES.obj" "Example\Task_CRC.obj" "Example\Task_EnergyTask.obj" "Example\Task_FFT.obj" "Example\Task_NormalTask.obj" "FreeRTOS_Source\croutine.obj" "FreeRTOS_Source\event_groups.obj" "FreeRTOS_Source\list.obj" "FreeRTOS_Source\queue.obj" "FreeRTOS_Source\tasks.obj" "FreeRTOS_Source\timers.obj" "FreeRTOS_Source\portable\CCS\MSP430X\port.obj" "FreeRTOS_Source\portable\CCS\MSP430X\portext.obj" "FreeRTOS_Source\portable\MemMang\heap_4.obj" "Full_Demo\FreeRTOS+CLI\FreeRTOS_CLI.obj" "Full_Demo\Sample-CLI-commands.obj" "Full_Demo\UARTCommandConsole.obj" "Full_Demo\main_full.obj" "Full_Demo\serial.obj" "Full_Demo\Standard_Demo_Tasks\EventGroupsDemo.obj" "Full_Demo\Standard_Demo_Tasks\GenQTest.obj" "Full_Demo\Standard_Demo_Tasks\TaskNotify.obj" "Full_Demo\Standard_Demo_Tasks\blocktim.obj" "Full_Demo\Standard_Demo_Tasks\countsem.obj" 
	-$(RM) "Full_Demo\Standard_Demo_Tasks\dynamic.obj" "Full_Demo\Standard_Demo_Tasks\recmutex.obj" "driverlib\MSP430FR5xx_6xx\adc12_b.obj" "driverlib\MSP430FR5xx_6xx\aes256.obj" "driverlib\MSP430FR5xx_6xx\comp_e.obj" "driverlib\MSP430FR5xx_6xx\crc.obj" "driverlib\MSP430FR5xx_6xx\crc32.obj" "driverlib\MSP430FR5xx_6xx\cs.obj" "driverlib\MSP430FR5xx_6xx\dma.obj" "driverlib\MSP430FR5xx_6xx\esi.obj" "driverlib\MSP430FR5xx_6xx\eusci_a_spi.obj" "driverlib\MSP430FR5xx_6xx\eusci_a_uart.obj" "driverlib\MSP430FR5xx_6xx\eusci_b_i2c.obj" "driverlib\MSP430FR5xx_6xx\eusci_b_spi.obj" "driverlib\MSP430FR5xx_6xx\framctl.obj" "driverlib\MSP430FR5xx_6xx\gpio.obj" "driverlib\MSP430FR5xx_6xx\lcd_c.obj" "driverlib\MSP430FR5xx_6xx\mpu.obj" "driverlib\MSP430FR5xx_6xx\mpy32.obj" "driverlib\MSP430FR5xx_6xx\pmm.obj" "driverlib\MSP430FR5xx_6xx\ram.obj" "driverlib\MSP430FR5xx_6xx\ref_a.obj" "driverlib\MSP430FR5xx_6xx\rtc_b.obj" "driverlib\MSP430FR5xx_6xx\rtc_c.obj" "driverlib\MSP430FR5xx_6xx\sfr.obj" "driverlib\MSP430FR5xx_6xx\sysctl.obj" 
	-$(RM) "driverlib\MSP430FR5xx_6xx\timer_a.obj" "driverlib\MSP430FR5xx_6xx\timer_b.obj" "driverlib\MSP430FR5xx_6xx\tlv.obj" "driverlib\MSP430FR5xx_6xx\wdt_a.obj" 
	-$(RM) "LEDs.d" "main.d" "printf-stdarg.d" "Blinky_Demo\main_blinky.d" "Example\MyFFT.d" "Example\MyFFT_Tables.d" "Example\MyFFT_TestHarness.d" "Example\Task_AES.d" "Example\Task_CRC.d" "Example\Task_EnergyTask.d" "Example\Task_FFT.d" "Example\Task_NormalTask.d" "FreeRTOS_Source\croutine.d" "FreeRTOS_Source\event_groups.d" "FreeRTOS_Source\list.d" "FreeRTOS_Source\queue.d" "FreeRTOS_Source\tasks.d" "FreeRTOS_Source\timers.d" "FreeRTOS_Source\portable\CCS\MSP430X\port.d" "FreeRTOS_Source\portable\MemMang\heap_4.d" "Full_Demo\FreeRTOS+CLI\FreeRTOS_CLI.d" "Full_Demo\Sample-CLI-commands.d" "Full_Demo\UARTCommandConsole.d" "Full_Demo\main_full.d" "Full_Demo\serial.d" "Full_Demo\Standard_Demo_Tasks\EventGroupsDemo.d" "Full_Demo\Standard_Demo_Tasks\GenQTest.d" "Full_Demo\Standard_Demo_Tasks\TaskNotify.d" "Full_Demo\Standard_Demo_Tasks\blocktim.d" "Full_Demo\Standard_Demo_Tasks\countsem.d" "Full_Demo\Standard_Demo_Tasks\dynamic.d" "Full_Demo\Standard_Demo_Tasks\recmutex.d" "driverlib\MSP430FR5xx_6xx\adc12_b.d" 
	-$(RM) "driverlib\MSP430FR5xx_6xx\aes256.d" "driverlib\MSP430FR5xx_6xx\comp_e.d" "driverlib\MSP430FR5xx_6xx\crc.d" "driverlib\MSP430FR5xx_6xx\crc32.d" "driverlib\MSP430FR5xx_6xx\cs.d" "driverlib\MSP430FR5xx_6xx\dma.d" "driverlib\MSP430FR5xx_6xx\esi.d" "driverlib\MSP430FR5xx_6xx\eusci_a_spi.d" "driverlib\MSP430FR5xx_6xx\eusci_a_uart.d" "driverlib\MSP430FR5xx_6xx\eusci_b_i2c.d" "driverlib\MSP430FR5xx_6xx\eusci_b_spi.d" "driverlib\MSP430FR5xx_6xx\framctl.d" "driverlib\MSP430FR5xx_6xx\gpio.d" "driverlib\MSP430FR5xx_6xx\lcd_c.d" "driverlib\MSP430FR5xx_6xx\mpu.d" "driverlib\MSP430FR5xx_6xx\mpy32.d" "driverlib\MSP430FR5xx_6xx\pmm.d" "driverlib\MSP430FR5xx_6xx\ram.d" "driverlib\MSP430FR5xx_6xx\ref_a.d" "driverlib\MSP430FR5xx_6xx\rtc_b.d" "driverlib\MSP430FR5xx_6xx\rtc_c.d" "driverlib\MSP430FR5xx_6xx\sfr.d" "driverlib\MSP430FR5xx_6xx\sysctl.d" "driverlib\MSP430FR5xx_6xx\timer_a.d" "driverlib\MSP430FR5xx_6xx\timer_b.d" "driverlib\MSP430FR5xx_6xx\tlv.d" "driverlib\MSP430FR5xx_6xx\wdt_a.d" 
	-$(RM) "CCS_Only\RegTest.d" "FreeRTOS_Source\portable\CCS\MSP430X\portext.d" 
	-@echo 'Finished clean'
	-@echo ' '

secondary-outputs: $(BIN_OUTPUTS)

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets