#define __unsigned_chars__ 1	/* Predefined */
#define __PRAGMA_REDEFINE_EXTNAME 1	/* Predefined */
#define __DATE__ "Feb 17 2020"	/* Predefined */
#define __TIME__ "15:03:28"	/* Predefined */
#define __STDC__ 1	/* Predefined */
#define __STDC_VERSION__ 201112L	/* Predefined */
#define __STDC_UTF_16__ 1	/* Predefined */
#define __STDC_UTF_32__ 1	/* Predefined */
#define __STDC_HOSTED__ 1	/* Predefined */
#define __TI_C99_COMPLEX_ENABLED__ 1	/* Predefined */
#define __STDC_NO_THREADS__ 1	/* Predefined */
#define __edg_front_end__ 1	/* Predefined */
#define __EDG_VERSION__ 413	/* Predefined */
#define __EDG_SIZE_TYPE__ unsigned int	/* Predefined */
#define __EDG_PTRDIFF_TYPE__ int	/* Predefined */
#define __VERSION__ "EDG gcc 4.8 mode"	/* Predefined */
#define __CHAR16_TYPE__ unsigned short	/* Predefined */
#define __CHAR32_TYPE__ unsigned int	/* Predefined */
#define __TI_COMPILER_VERSION__ 18012004	/* Predefined */
#define __COMPILER_VERSION__ 18012004	/* Predefined */
#define __TI_COMPILER_VERSION_QUAL_ID__ 19288	/* Predefined */
#define __TI_COMPILER_VERSION_QUAL__ QUAL_LETTER	/* Predefined */
#define __TMS470__ 1	/* Predefined */
#define __TI_ARM__ 1	/* Predefined */
#define __16bis__ 1	/* Predefined */
#define __eabi__ 1	/* Predefined */
#define __TI_EABI_SUPPORT__ 1	/* Predefined */
#define __TI_FPV4SPD16_SUPPORT__ 1	/* Predefined */
#define __TI_FPv4SPD16_SUPPORT__ 1	/* Predefined */
#define __ARM_FP 6	/* Predefined */
#define __ARM_FEATURE_FMA 1	/* Predefined */
#define __TI_VFP_SUPPORT__ 1	/* Predefined */
#define __ARM_FP16_ARGS 1	/* Predefined */
#define __ARM_FP16_FORMAT_IEEE 1	/* Predefined */
#define __ARM_PCS_VFP 1	/* Predefined */
#define __TI_TMS470_V7__ 1	/* Predefined */
#define __TI_ARM_V7__ 1	/* Predefined */
#define __ARM_32BIT_STATE 1	/* Predefined */
#define __ARM_ARCH 7	/* Predefined */
#define __ARM_ARCH_ISA_THUMB 2	/* Predefined */
#define __ARM_FEATURE_CLZ 1	/* Predefined */
#define __ARM_FEATURE_SAT 1	/* Predefined */
#define __ARM_FEATURE_UNALIGNED 1	/* Predefined */
#define __ARM_FEATURE_LDREX 7	/* Predefined */
#define __TI_TMS470_V7M4__ 1	/* Predefined */
#define __TI_ARM_V7M4__ 1	/* Predefined */
#define __ARM_ARCH_PROFILE 77	/* Predefined */
#define __ARM_ACLE 200	/* Predefined */
#define __ARM_PCS 1	/* Predefined */
#define __ARM_FEATURE_DSP 1	/* Predefined */
#define __ARM_FEATURE_SIMD32 1	/* Predefined */
#define __SIZE_T_TYPE__ unsigned	/* Predefined */
#define __PTRDIFF_T_TYPE__ int	/* Predefined */
#define __ARM_SIZEOF_MINIMAL_ENUM 1	/* Predefined */
#define __WCHAR_T_TYPE__ unsigned short	/* Predefined */
#define __ARM_SIZEOF_WCHAR_T 2	/* Predefined */
#define __TI_EABI__ 1	/* Predefined */
#define __ELF__ 1	/* Predefined */
#define __little_endian__ 1	/* Predefined */
#define __LITTLE_ENDIAN__ 1	/* Predefined */
#define __TI_STRICT_ANSI_MODE__ 0	/* Predefined */
#define __TI_WCHAR_T_BITS__ 16	/* Predefined */
#define __TI_GNU_ATTRIBUTE_SUPPORT__ 1	/* Predefined */
#define __TI_STRICT_FP_MODE__ 1	/* Predefined */
#define __CHAR_BIT__ 8	/* Predefined */
#define __SCHAR_MAX__ 127	/* Predefined */
#define __SHRT_MAX__ 32767	/* Predefined */
#define __INT_MAX__ 2147483647	/* Predefined */
#define __LONG_MAX__ 2147483647	/* Predefined */
#define __LONG_LONG_MAX__ 9223372036854775807	/* Predefined */
#define __SIZEOF_INT__ 4	/* Predefined */
#define __SIZEOF_SHORT__ 2	/* Predefined */
#define __SIZEOF_LONG__ 4	/* Predefined */
#define __SIZEOF_LONG_LONG__ 8	/* Predefined */
#define __SIZEOF_WCHAR_T__ 2	/* Predefined */
#define __SIZEOF_FLOAT__ 4	/* Predefined */
#define __SIZEOF_DOUBLE__ 8	/* Predefined */
#define __SIZEOF_LONG_DOUBLE__ 8	/* Predefined */
#define __SIZEOF_SIZE_T__ 4	/* Predefined */
#define __SIZEOF_WINT_T__ 2	/* Predefined */
#define __SIZEOF_PTRDIFF_T__ 4	/* Predefined */
#define SYSCFG 1
#define CC13X2R1_LAUNCHXL 1
#define CC13X2 1
#define CC13XX 1
#define POWER_SAVING 1
#define TBM_ACTIVE_ITEMS_ONLY 1
#define STACK_LIBRARY 1
#define EXTENDED_STACK_SETTINGS EXTENDED_STACK_SETTINGS_DEFAULT
#define NPI_USE_UART 1
#define ICALL_EVENTS 1
#define ICALL_JT 1
#define ICALL_LITE 1
#define ICALL_STACK0_ADDR 1
#define USE_ICALL 1
#define ICALL_MAX_NUM_ENTITIES 6
#define ICALL_MAX_NUM_TASKS 3
#define OSAL_CBTIMER_NUM_TASKS 1
#define ONE_BLE_LIB_SIZE_OPTIMIZATION 1
#define HOST_CONFIG PERIPHERAL_CFG
#define GAP_BOND_MGR 1
#define HCI_TL_NONE 1
#define BROADCASTER_CFG 0x01
#define OBSERVER_CFG 0x02
#define PERIPHERAL_CFG 0x04
#define CENTRAL_CFG 0x08
#define ADV_NCONN_CFG 0x01
#define ADV_CONN_CFG 0x02
#define SCAN_CFG 0x04
#define INIT_CFG 0x08
#define ADV_CFG ADV_NCONN_CFG+ADV_CONN_CFG
#define LINK_CFG ADV_CONN_CFG+INIT_CFG
#define FULL_CFG INIT_CFG+SCAN_CFG+ADV_NCONN_CFG+ADV_CONN_CFG
#define L2CAP_COC_CFG 0x80
#define HOST_V41_MASK 0x80
#define CTRL_V41_MASK 0x7F
#define SCAN_REQ_RPT_CFG 0x02
#define PHY_2MBPS_CFG 0x01
#define PHY_LR_CFG 0x02
#define HDC_NC_ADV_CFG 0x04
#define AE_CFG 0x08
#define PERIODIC_ADV_CFG 0x10
#define AOA_AOD_CFG 0x20
#define CHAN_ALGO2_CFG 0x40
#define EXTENDED_STACK_SETTINGS_DEFAULT 0x00
#define MASTER_GUARD_TIME_ENABLE 0x01
#define BLE_V41_FEATURES V41_FEATURES
#define BLE_V42_FEATURES V42_FEATURES
#define BLE_V50_FEATURES V50_FEATURES+PHY_2MBPS_CFG+HDC_NC_ADV_CFG+CHAN_ALGO2_CFG+PHY_LR_CFG+AE_CFG
#define BLE_VS_FEATURES SCAN_REQ_RPT_CFG
#define _OPTIMIZE_FOR_SPACE 1
#define _INLINE 1