*** Build of configuration F2833x_RAM for project VVK1 **** "C:\\ti\\ccsv6\\utils\\bin\\gmake" -k all 'Building target: ../2833x_RAM/VV K1.out' 'Invoking: C2000 Linker' "C:/ti/ccsv6/tools/compiler/c2000_15.12.3.LTS/bin/cl2000" -v28 -ml -mt --float_support=fpu32 -O4 --opt_for_speed=5 --advice:performance=all -g --program_level_compile --define="_DEBUG" --define="LARGE_MODEL" --display_error_number --diag_warning=225 --gen_func_subsections=on --call_assumptions=3 --asm_define=RAM=1 --temp_directory="../Temp" --asm_directory="../2833x_RAM" -z -m"../2833x_RAM/VV K1.map" --stack_size=0x400 --heap_size=0x2400 --warn_sections -i"C:/ti/ccsv6/tools/compiler/c2000_15.12.3.LTS/lib" -i"C:/ti/ccsv6/tools/compiler/c2000_15.12.3.LTS/include" --priority --reread_libs --display_error_number --xml_link_info="VVK1_linkInfo.xml" --no_sym_merge --rom_model -o "../2833x_RAM/VV K1.out" "../lib/IQmath_fpu32.lib" "../lib/rts2800_fpu32_fast_supplement.lib" "../lib/rts2800_fpu32.lib" "../lib/rts2800_ml.lib" "../DSP2833x_Headers_nonBIOS.cmd" "./DSP2833x_CodeStartBranch.obj" "./src/Main.obj" "ADS8329.obj" "../F28335_RAM_VV.CMD" "../lib/SFO_TI_Build_V5B_fpu.lib" "DSP2833x_CodeStartBranch.obj" "DSP2833x_usDelay.obj" "atan2_f32.obj" "cos_f32.obj" "div_f32.obj" "sin_f32.obj" "sqrt_f32.obj" "FPUmathTables.obj" -llibc.a warning #99922: "./memory.c", line 70: Assembly statement "__sys_memory .usect ".sysmem",0" creates a label, which may not be what was intended. Use a colon after a label or a space before a non-label to silence the warning. >> Compilation failure makefile:167: recipe for target '../2833x_RAM/VV K1.out' failed undefined first referenced symbol in file --------- ---------------- __SYSMEM_SIZE error #10234-D: unresolved symbols remain error #10010: errors encountered during linking; "../2833x_RAM/VV K1.out" not built gmake: *** [../2833x_RAM/VV K1.out] Error 1 gmake: Target 'all' not remade because of errors. **** Build Finished ****