**** Build of configuration CPU1_FLASH for project OBC_CPU1 ****

"C:\\ti\\ccs1020\\ccs\\utils\\bin\\gmake" -k -j 12 all -O 
 
Building file: "../cla_init_isr.c"
Invoking: C2000 Compiler
"C:/ti/ccs1020/ccs/tools/compiler/ti-cgt-c2000_20.2.2.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla1 --float_support=fpu32 --tmu_support=tmu0 --vcu_support=vcu2 -O3 --opt_for_speed=5 --fp_mode=relaxed --include_path="W:/Build/OBC_CPU1" --include_path="W:/Build/OBC_CPU1/can" --include_path="W:/Build/OBC_CPU1/ccp" --include_path="W:/Build/OBC_CPU1/CpuCommon" --include_path="W:/Build/OBC_CPU1/device" --include_path="C:/ti/c2000/C2000Ware_3_04_00_00/driverlib/f2837xd/driverlib" --include_path="C:/ti/ccs1020/ccs/tools/compiler/ti-cgt-c2000_20.2.2.LTS/include" --include_path="C:/ti/c2000/C2000Ware_3_04_00_00/libraries/control/DCL/c28/include" --include_path="W:/Build/OBC_CPU1/psfbpcmc" --include_path="W:/Build/OBC_CPU1/pfc1ph1ilttpl" --include_path="C:/ti/c2000/C2000Ware_3_04_00_00/libraries/math/CLAmath/c28/include" --advice:performance=all --define=_LAUNCHXL_F28379D --define=F28x_DEVICE --define=LARGE_MODEL --define=CPU1 --define=_FLASH -g --diag_suppress=10063 --diag_suppress=173 --diag_warning=225 --diag_wrap=off --display_error_number --quiet --abi=coffabi -k --asm_listing --preproc_with_compile --preproc_dependency="cla_init_isr.d_raw" --include_path="W:/Build/OBC_CPU1/CPU1_FLASH/syscfg"  "../cla_init_isr.c"
Finished building: "../cla_init_isr.c"
 
Building target: "OBC_CPU1.out"
Invoking: C2000 Linker
"C:/ti/ccs1020/ccs/tools/compiler/ti-cgt-c2000_20.2.2.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla1 --float_support=fpu32 --tmu_support=tmu0 --vcu_support=vcu2 -O3 --opt_for_speed=5 --fp_mode=relaxed --advice:performance=all --define=_LAUNCHXL_F28379D --define=F28x_DEVICE --define=LARGE_MODEL --define=CPU1 --define=_FLASH -g --diag_suppress=10063 --diag_suppress=173 --diag_warning=225 --diag_wrap=off --display_error_number --quiet --abi=coffabi -k --asm_listing -z -m"OBC_CPU1.map" --stack_size=0x3F8 --warn_sections -i"C:/ti/ccs1020/ccs/tools/compiler/ti-cgt-c2000_20.2.2.LTS/lib" -i"C:/ti/ccs1020/ccs/tools/compiler/ti-cgt-c2000_20.2.2.LTS/include" --reread_libs --define=CPU1 --diag_wrap=off --display_error_number --xml_link_info="OBC_CPU1_linkInfo.xml" --entry_point=code_start --rom_model -o "OBC_CPU1.out" "./syscfg/pinmux.obj" "./cla_init_isr.obj" "./cla_tasks.obj" "./obc_main_cpu1.obj" "./CpuCommon/application.obj" "./CpuCommon/scheduler.obj" "./CpuCommon/version.obj" "./can/can_appl.obj" "./can/can_init.obj" "./ccp/ccp.obj" "./ccp/ccp_calibration.obj" "./ccp/ccp_utils.obj" "./device/F2837xD_CodeStartBranch.obj" "./device/device.obj" "./device/internal_temp.obj" "./libraries/DCL/DCL_DF13_L2L3.obj" "./libraries/DCL/DCL_DF22_C1.obj" "./libraries/DCL/DCL_DF22_C2C3.obj" "./libraries/DCL/DCL_PI_C1.obj" "./libraries/DCL/DCL_PI_C4.obj" "./libraries/DCL/DCL_clamp_C1.obj" "./libraries/DCL/DCL_clamp_L1.obj" "./pfc1ph1ilttpl/pfc1ph1ilttpl.obj" "./pfc1ph1ilttpl/pfc1ph1ilttpl_board.obj" "./psfbpcmc/psfbpcmc.obj" "./psfbpcmc/psfbpcmc_hal.obj" "./psfbpcmc/psfbpcmc_main.obj" "../2837xD_FLASH_lnk_cpu1.cmd" "C:/ti/c2000/C2000Ware_3_04_00_00/libraries/math/CLAmath/c28/lib/cla1_math_library_datarom_fpu32.lib" "C:/ti/c2000/C2000Ware_3_04_00_00/libraries/boot_rom/f2837xd/revB/rom_symbol_libs/c1_CLA_Data_ROM/F2837xRevB_c1bootROM_CLADataROMSymbols_fpu32.lib" "C:/ti/c2000/C2000Ware_3_04_00_00/driverlib/f2837xd/driverlib/ccs/Debug/driverlib.lib"  -llibc.a 
Finished building target: "OBC_CPU1.out"
 
Make hex files of build output.
C:/ti/ccs1020/ccs/tools/compiler/ti-cgt-c2000_20.2.2.LTS/bin/hex2000      ../hex_file_all_sectors_image.hexcmd
Translating to Intel format...
   "..\CPU1_FLASH\OBC_CPU1.out" dclfuncs ==> dclfuncs
   "..\CPU1_FLASH\OBC_CPU1.out" codestart ==> codestart
   "..\CPU1_FLASH\OBC_CPU1.out" ADDR_EPK ==> ADDR_EPK
   "..\CPU1_FLASH\OBC_CPU1.out" VERSIONS_SECT ==> VERSIONS_SECT
   "..\CPU1_FLASH\OBC_CPU1.out" .cinit ==> .cinit
   "..\CPU1_FLASH\OBC_CPU1.out" .text.1 ==> .text.1
   "..\CPU1_FLASH\OBC_CPU1.out" .text.2 ==> .text.2
   "..\CPU1_FLASH\OBC_CPU1.out" Cla1Prog ==> Cla1Prog
   "..\CPU1_FLASH\OBC_CPU1.out" .TI.ramfunc ==> .TI.ramfunc
   "..\CPU1_FLASH\OBC_CPU1.out" .econst ==> .econst
   "..\CPU1_FLASH\OBC_CPU1.out" isrcodefuncs ==> isrcodefuncs
   "..\CPU1_FLASH\OBC_CPU1.out" CAL_PARAMS_CPU ==> CAL_PARAMS_CPU
   "..\CPU1_FLASH\OBC_CPU1.out" CAL_PARAMS_CLA ==> CAL_PARAMS_CLA
 
warning: section ..\CPU1_FLASH\OBC_CPU1.out(dclfuncs) at 0124h falls in
   unconfigured memory (skipped)

**** Build Finished ****