################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := D:/APP/TI/CCStudio_v5.5.0x86/ccsv5/tools/compiler/c6000_7.4.4

ORDERED_OBJS += \
$(GEN_CMDS__FLAG) \
"./test_c60_reloc.obj" \
"./test_arm_reloc.obj" \
"./symtab.obj" \
"./ridl_client.obj" \
"./elf32.obj" \
"./dlw_trgmem.obj" \
"./dlw_dsbt.obj" \
"./dlw_debug.obj" \
"./dlw_client.obj" \
"./dlw.obj" \
"./dload_endian.obj" \
"./dload.obj" \
"./dlmodules.obj" \
"./c60_reloc.obj" \
"./c60_dynamic.obj" \
"./arm_reloc.obj" \
"./arm_dynamic.obj" \
"./ValueTraits.obj" \
"./TestTracker.obj" \
"./TestSuite.obj" \
"./Root.obj" \
"./RealDescriptions.obj" \
"./LinkedList.obj" \
"./GlobalFixture.obj" \
"./DummyDescriptions.obj" \
"./Descriptions.obj" \
"./ArrayList.obj" \
"../C6748.cmd" \
"../arm_export.cmd" \
"../armlnk.cmd" \
"../c60_export.cmd" \
"../c60lnk.cmd" \
"../lnk470.cmd" \
"../lnkc60.cmd" \
-l"rts6740_elf.lib" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all: Chargement_Dynamique.out

# Tool invocations
Chargement_Dynamique.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: C6000 Linker'
	"D:/APP/TI/CCStudio_v5.5.0x86/ccsv5/tools/compiler/c6000_7.4.4/bin/cl6x" -mv6740 --abi=eabi -g --define=c6748 --define=C60_TARGET --display_error_number --diag_warning=225 --diag_wrap=off -z --stack_size=0x800 -m"Chargement_Dynamique.map" --heap_size=0x800 -i"D:/APP/TI/CCStudio_v5.5.0x86/ccsv5/tools/compiler/c6000_7.4.4/lib" -i"D:/APP/TI/CCStudio_v5.5.0x86/ccsv5/tools/compiler/c6000_7.4.4/include" --reread_libs --warn_sections --display_error_number --diag_wrap=off --xml_link_info="Chargement_Dynamique_linkInfo.xml" --rom_model -o "Chargement_Dynamique.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(C6000_EXECUTABLE_OUTPUTS__QUOTED) "Chargement_Dynamique.out"
	-$(RM) "Descriptions.pp" "DummyDescriptions.pp" "GlobalFixture.pp" "LinkedList.pp" "RealDescriptions.pp" "Root.pp" "TestSuite.pp" "TestTracker.pp" "ValueTraits.pp" "test_arm_reloc.pp" "test_c60_reloc.pp" 
	-$(RM) "ArrayList.pp" "arm_dynamic.pp" "arm_reloc.pp" "c60_dynamic.pp" "c60_reloc.pp" "dlmodules.pp" "dload.pp" "dload_endian.pp" "dlw.pp" "dlw_client.pp" "dlw_debug.pp" "dlw_dsbt.pp" "dlw_trgmem.pp" "elf32.pp" "ridl_client.pp" "symtab.pp" 
	-$(RM) "ArrayList.obj" "Descriptions.obj" "DummyDescriptions.obj" "GlobalFixture.obj" "LinkedList.obj" "RealDescriptions.obj" "Root.obj" "TestSuite.obj" "TestTracker.obj" "ValueTraits.obj" "arm_dynamic.obj" "arm_reloc.obj" "c60_dynamic.obj" "c60_reloc.obj" "dlmodules.obj" "dload.obj" "dload_endian.obj" "dlw.obj" "dlw_client.obj" "dlw_debug.obj" "dlw_dsbt.obj" "dlw_trgmem.obj" "elf32.obj" "ridl_client.obj" "symtab.obj" "test_arm_reloc.obj" "test_c60_reloc.obj" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets