04.07.2015
Control_Sum_As_UnsLLInt_v1
 
(   -  2)
   Core0:
[C66xx_0] inp_control_sums_Core0_Re[1] = 0000000000000000  
[C66xx_0] inp_control_sums_Core0_Im[1] = 0000000000000000  
[C66xx_0] inp_control_sums_Core0_Re[2] = A1AF3C5A538C4DC1  
[C66xx_0] inp_control_sums_Core0_Im[2] = 30378EF5C030B8C8  
[C66xx_0] inp_control_sums_Core0_Re[3] = E76556BE1F042205  
[C66xx_0] inp_control_sums_Core0_Im[3] = B70C8A6CC0E291A1  
[C66xx_0] inp_control_sums_Core0_Re[96] = 38D8FDCF2B4D1B26  
[C66xx_0] inp_control_sums_Core0_Im[96] = B53A2A41F0267AB9  
[C66xx_0] inp_control_sums_Core0_Re[97] = D8EA69042162A950  
[C66xx_0] inp_control_sums_Core0_Im[97] = C5AEED70E8263394  
[C66xx_0] inp_control_sums_Core0_Re[98] = 55BFCDDB7CDE7136  
[C66xx_0] inp_control_sums_Core0_Im[98] = DA9D4D7D2531B4EE