################################################################################
# Automatically-generated file. Do not edit!
################################################################################

-include ../makefile.init

RM := rm -rf

# All of the sources participating in the build are defined here
-include sources.mk
-include src/subdir.mk
-include subdir.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all: Cpp_test

# Tool invocations
Cpp_test: $(OBJS) $(USER_OBJS)
	@echo 'Building target: $@'
	@echo 'Invoking: Cross G++ Linker'
	arm-none-eabi-g++ -L"C:\ti\ccsv7\tools\compiler\gcc-arm-none-eabi-4_9-2015q3\lib" -mtune=cortex-a15 -marm -Dk2g02 -Darm0 -g -gdwarf-3 -gstrict-dwarf -Wall -specs="nosys.specs" -mcpu=cortex-a15 -Wl,-Map,"test_k2g.map" -Wl,--defsym,ARM_CORE=1 -Wl,--defsym,STACKSIZE=0x10000 -Wl,--defsym,HEAPSIZE=0x400 -o "Cpp_test" $(OBJS) $(USER_OBJS) $(LIBS)
	@echo 'Finished building target: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(CC_DEPS)$(CLA_DEPS)$(C++_DEPS)$(EXECUTABLES)$(OBJS)$(C_UPPER_DEPS)$(CXX_DEPS)$(INO_DEPS)$(PDE_DEPS)$(K_DEPS)$(C_DEPS)$(CPP_DEPS) Cpp_test
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets