#include "LiquidCrystal.h"

#include "stdio.h"
#include "string.h"
#include "inttypes.h"

// When the display powers up, it is configured as follows:
//
// 1. Display clear
// 2. Function set: 
//    DL = 1; 8-bit interface data 
//    N = 0; 1-line display 
//    F = 0; 5x8 dot character font 
// 3. Display on/off control: 
//    D = 0; Display off 
//    C = 0; Cursor off 
//    B = 0; Blinking off 
// 4. Entry mode set: 
//    I/D = 1; Increment by 1 
//    S = 0; No shift 
//
// Note, however, that resetting the Arduino doesn't reset the LCD, so we
// can't assume that its in that state when a sketch starts (and the
// LiquidCrystal constructor is called).

LiquidCrystal::LiquidCrystal(int rs, int rw, int enable,
			     int d0, int d1, int d2, int d3,
			     int d4, int d5, int d6, int d7)
{
  init(0, rs, rw, enable, d0, d1, d2, d3, d4, d5, d6, d7);
}

LiquidCrystal::LiquidCrystal(int rs, int enable,
			     int d0, int d1, int d2, int d3,
			     int d4, int d5, int d6, int d7)
{
  init(0, rs, 255, enable, d0, d1, d2, d3, d4, d5, d6, d7);
}

LiquidCrystal::LiquidCrystal(int rs, int rw, int enable,
			     int d0, int d1, int d2, int d3)
{
  init(1, rs, rw, enable, d0, d1, d2, d3, 0, 0, 0, 0);
}

LiquidCrystal::LiquidCrystal(int rs,  int enable,
			     int d0, int d1, int d2, int d3)
{
  init(1, rs, 255, enable, d0, d1, d2, d3, 0, 0, 0, 0);
}

void LiquidCrystal::init(int fourbitmode, int rs, int rw, int enable,
			 int d0, int d1, int d2, int d3,
			 int d4, int d5, int d6, int d7)
{
  _rs_pin = rs;
  _rw_pin = rw;
  _enable_pin = enable;
  
  _data_pins[0] = d0;
  _data_pins[1] = d1;
  _data_pins[2] = d2;
  _data_pins[3] = d3; 
  _data_pins[4] = d4;
  _data_pins[5] = d5;
  _data_pins[6] = d6;
  _data_pins[7] = d7; 

  pinMode(_rs_pin, OUTPUT);
  // we can save 1 pin by not using RW. Indicate by passing 255 instead of pin#

}