TMS320C6x Hex Converter                 v7.4.14
Tools Copyright (c) 1996-2015 Texas Instruments Incorporated

Usage: C:\ti\ccsv6\tools\compiler\c6000_7.4.14\bin\hex6x [-options] filename

Use 'C:\ti\ccsv6\tools\compiler\c6000_7.4.14\bin\hex6x -h <option>' for more information on a particular option.  Use
'C:\ti\ccsv6\tools\compiler\c6000_7.4.14\bin\hex6x -h <text>' to search options for information regarding <text>.

Option arguments surrounded by [] declare they are optional.  Option arguments
separated by commas specify that the option's argument must be chosen from
those arguments listed.

When shown, option arguments and defaults apply to the usage of both long and
short option forms.

General Options:
  --byte,-byte                 Output as bytes rather than target addressing
  --entrypoint,-e=addr         Specify entrypoint address or symbol name
  --exclude,-exclude=section   Exclude section from hex conversion
  --fill,-fill=val             Specify fill value
  --help,-options,-h           Display help
  --image,-image               Select image mode
  --linkerfill,-linkerfill     Include linker fill sections in images
  --map,-map=file              Specify map file name
  --memwidth,-memwidth=width   Specify memory width
  --olength,-olength=num       Number of data items per line of hex output
  --order,-order=L,M           Specify data ordering (endianness)
  --outfile,-o=file            Specify output file names
  --quiet,-quiet,-q            Quiet Operation
  --romwidth,-romwidth=width   Specify rom width
  --zero,-zero,-z              Zero based addressing

Diagnostics Options:
  --buffer_diagnostics,-pdb    Line buffer diagnostic output
  --diag_error=id              Treat diagnostic <id> as error
  --diag_remark=id             Treat diagnostic <id> as remark
  --diag_suppress=id           Suppress diagnostic <id>
  --diag_warning=id            Treat diagnostic <id> as warning
  --diag_wrap[=on,off]         Wrap diagnostic messages (argument optional,
                                defaults to: on)
  --display_error_number       Emit diagnostic identifier numbers
  --emit_warnings_as_errors,-pdew
                               Treat warnings as errors
  --issue_remarks              Issue remarks
  --no_warnings                Suppress warnings
  --set_error_limit=count      Set error limit to <count>

Boot Table Options:
  --boot,-boot                 Select boot mode
  --bootorg,-bootorg=addr      Specify origin address or symbol of boot table
                                ROM
  --bootsection,-bootsection=section
                               Specify boot mode section and placement value

Output Format Options:
  --ascii,-a                   Output ASCII hex format
  --intel,-i                   Output Intel hex format
  --motorola,-m[=1,2,3]        Output Motorola S hex format
  --tektronix,-x               Output Extended Tektronix hex format
  --ti_tagged,-t               Output TI-Tagged hex format
  --ti_txt                     Output TI-TXT hex format

Load Image Options:
  --load_image                 Output Load Image Object format
  --section_name_prefix=string Prefix for load image object sections