################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv6/tools/compiler/c6000_7.4.16

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./main.obj" \
$(GEN_CMDS__FLAG) \
-l"libc.a" \
-l"C:\Users\mmoll\workspace_v6_1\ProgramMode\Lib\Release\Lib.lib" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
Main.out \

EXE_OUTPUTS__QUOTED += \
"Main.out" \

BIN_OUTPUTS += \
Main.hex \

BIN_OUTPUTS__QUOTED += \
"Main.hex" \


# All Target
all: Main.out

dependents:
	-cd C:/Users/mmoll/workspace_v6_1/ProgramMode/Lib/Release && $(MAKE) clean all

# Tool invocations
Main.out: $(OBJS) $(GEN_CMDS) C:/Users/mmoll/workspace_v6_1/ProgramMode/Lib/Release/Lib.lib
	@echo 'Building target: $@'
	@echo 'Invoking: C6000 Linker'
	"C:/ti/ccsv6/tools/compiler/c6000_7.4.16/bin/cl6x" -mv64+ --abi=eabi -O2 --define=dm6435 --display_error_number --diag_warning=225 --diag_wrap=off -z --stack_size=0x800 -m"Main.map" --heap_size=0x800 -i"C:/ti/ccsv6/tools/compiler/c6000_7.4.16/lib" -i"C:/ti/ccsv6/tools/compiler/c6000_7.4.16/include" --reread_libs --warn_sections --display_error_number --diag_wrap=off --xml_link_info="Main_linkInfo.xml" --rom_model -o "Main.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

Main.hex: $(EXE_OUTPUTS)
	@echo 'Invoking: C6000 Hex Utility'
	"C:/ti/ccsv6/tools/compiler/c6000_7.4.16/bin/hex6x"  -o "Main.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(EXE_OUTPUTS__QUOTED)$(BIN_OUTPUTS__QUOTED)
	-$(RM) "main.pp" 
	-$(RM) "main.obj" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:
C:/Users/mmoll/workspace_v6_1/ProgramMode/Lib/Release/Lib.lib:

-include ../makefile.targets