#ifndef _PROFILE_H_
#define _PROFILE_H_

#include "glob_type.h"

#define XDC_BIOS
#ifdef XDC_BIOS
#include <xdc/runtime/Types.h>
#include <xdc/runtime/Timestamp.h>
#endif

typedef enum
{
	test,
	test1,
	test2
}Func_list;

uint32 *runtime;
uint32  ui32_End;
Types_FreqHz freq;
uint16 ui16_countspus;

#define FREQ(freq) (uint16)((float32)freq.hi * 4294.967296f + (float32)freq.lo * 0.000001f)

#include <time.h>
#ifdef XDC_BIOS

void init_Profile()
{
	runtime = malloc(255*sizeof(uint32));
}

uint32 Start_Profile(int index) {

    Timestamp_getFreq(&freq);
    FREQ(freq)
    ui16_countspus        = (uint16)((float32)freq.hi * 4294.967296f + (float32)freq.lo * 0.000001f);
    runtime[index] = Timestamp_get32();
}

uint32 End_Profile(int index) {
    ui32_End = Timestamp_get32();

    runtime[index]=(ui32_End-runtime[index])/ui16_countspus  ;
}
#endif
#endif