################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccs620/ccsv6/tools/compiler/arm_15.12.3.LTS

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./main.obj" \
"./tm4c129xnczad_startup_ccs.obj" \
"./TCPLog/TCPLog.obj" \
"./USBInterface/TPIUSBInterface.obj" \
"../tm4c129xnczad.cmd" \
$(GEN_CMDS__FLAG) \
-llibc.a \
-l"C:/ti/TivaWare_C_Series-2.1.1.71/driverlib/ccs/debug/driverlib.lib" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include TCPLog/subdir_vars.mk
-include USBInterface/subdir_vars.mk
-include subdir_rules.mk
-include TCPLog/subdir_rules.mk
-include USBInterface/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
TPI-II_CPP.out \

EXE_OUTPUTS__QUOTED += \
"TPI-II_CPP.out" \

BIN_OUTPUTS += \
TPI-II_CPP.bin \

BIN_OUTPUTS__QUOTED += \
"TPI-II_CPP.bin" \


# All Target
all: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@$(MAKE) --no-print-directory -Onone "TPI-II_CPP.out"

dependents:
	-cd C:/ti/TivaWare_C_Series-2.1.1.71/driverlib/ccs/Debug && $(MAKE) all

# Tool invocations
TPI-II_CPP.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS) C:/ti/TivaWare_C_Series-2.1.1.71/driverlib/ccs/Debug/driverlib.lib
	@echo 'Building target: $@'
	@echo 'Invoking: ARM Linker'
	"C:/ti/ccs620/ccsv6/tools/compiler/arm_15.12.3.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 -me -O1 --opt_for_speed=5 -g --gcc --define=ccs="ccs" --define=TARGET_IS_TM4C129_RA1 --define=PART_TM4C129XNCZAD --diag_wrap=off --diag_warning=225 --display_error_number --abi=eabi --ual -z -m"TPI-II_CPP.map" --stack_size=16384 --heap_size=16384 -i"C:/ti/ccs620/ccsv6/tools/compiler/arm_15.12.3.LTS/lib" -i"C:/ti/ccs620/ccsv6/tools/compiler/arm_15.12.3.LTS/include" --reread_libs --diag_wrap=off --warn_sections --display_error_number --xml_link_info="TPI-II_CPP_linkInfo.xml" --rom_model -o "TPI-II_CPP.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

TPI-II_CPP.bin: $(EXE_OUTPUTS)
	@echo 'Invoking: ARM Hex Utility'
	"C:/ti/ccs620/ccsv6/tools/compiler/arm_15.12.3.LTS/bin/armhex"  -o "TPI-II_CPP.bin" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $@'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

# Other Targets
clean:
	-$(RM) $(EXE_OUTPUTS__QUOTED)$(BIN_OUTPUTS__QUOTED)
	-$(RM) "main.d" "tm4c129xnczad_startup_ccs.d" "TCPLog\TCPLog.d" "USBInterface\TPIUSBInterface.d" 
	-$(RM) "main.obj" "tm4c129xnczad_startup_ccs.obj" "TCPLog\TCPLog.obj" "USBInterface\TPIUSBInterface.obj" 
	-@echo 'Finished clean'
	-@echo ' '

post-build:
	-"C:/ti/ccs620/ccsv6/utils/tiobj2bin/tiobj2bin.bat" "TPI-II_CPP.out" "TPI-II_CPP.bin" "C:/ti/ccs620/ccsv6/tools/compiler/arm_15.12.3.LTS/bin/ofd470.exe" "C:/ti/ccs620/ccsv6/tools/compiler/arm_15.12.3.LTS/bin/hex470.exe" "C:/ti/ccs620/ccsv6/utils/tiobj2bin/mkhex4bin.exe"
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY: post-build
C:/ti/TivaWare_C_Series-2.1.1.71/driverlib/ccs/Debug/driverlib.lib:

-include ../makefile.targets