################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccs920/ccs/tools/compiler/ti-cgt-c2000_18.12.4.LTS

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./SOURCE/AtoD_Driver.obj" \
"./SOURCE/Boot_Debug.obj" \
"./SOURCE/Crc.obj" \
"./SOURCE/DCSM_Z1_ZoneSelectBlock.obj" \
"./SOURCE/DCSM_Z2_ZoneSelectBlock.obj" \
"./SOURCE/F2807x_CodeStartBranch.obj" \
"./SOURCE/F2807x_GlobalVariableDefs.obj" \
"./SOURCE/F2807x_usDelay.obj" \
"./SOURCE/Gpio.obj" \
"./SOURCE/Interrupt_CLA.obj" \
"./SOURCE/Interrupt_Main.obj" \
"./SOURCE/Interrupt_SerialePC.obj" \
"./SOURCE/Interrupt_Servizio.obj" \
"./SOURCE/Motor_Driver.obj" \
"./SOURCE/SysClk.obj" \
"./SOURCE/Test_Main.obj" \
"./SOURCE/Test_System.obj" \
"./SOURCE/Timer.obj" \
"./SOURCE/Variabili.obj" \
"./SOURCE_DSP/DCL_DF22.obj" \
"./SOURCE_DSP/DCL_DF22_CLA.obj" \
"../CMD/2807x_DEBUG_FLASH_lnk.cmd" \
"../CMD/F2807x_Headers_nonBIOS.cmd" \
"../LIBRERIE/2837x_c1bootROM_CLADataROMSymbols_fpu32.lib" \
"../LIBRERIE/cla1_math_library_datarom_fpu32.lib" \
$(GEN_CMDS__FLAG) \
-llibc.a \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include CMD/subdir_vars.mk
-include LIBRERIE/subdir_vars.mk
-include SOURCE/subdir_vars.mk
-include SOURCE_DSP/subdir_vars.mk
-include CMD/subdir_rules.mk
-include LIBRERIE/subdir_rules.mk
-include SOURCE/subdir_rules.mk
-include SOURCE_DSP/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
Test_CCS_93_0007.out \

EXE_OUTPUTS__QUOTED += \
"Test_CCS_93_0007.out" \

BIN_OUTPUTS += \
Test_CCS_93_0007.hex \

BIN_OUTPUTS__QUOTED += \
"Test_CCS_93_0007.hex" \


# All Target
all: Test_CCS_93_0007.out

# Tool invocations
Test_CCS_93_0007.out: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@echo 'Building target: "$@"'
	@echo 'Invoking: C2000 Linker'
	"C:/ti/ccs920/ccs/tools/compiler/ti-cgt-c2000_18.12.4.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla1 --float_support=fpu32 --tmu_support=tmu0 --fp_mode=relaxed --fp_reassoc=on --advice:performance=all --define=CPU1 --define=Versione_Intero=00 --define=Versione_Decimale=07 --define=DEBUG_UNICO --define=DEBUG_SPEED --define=DEBUG --define=_FLASH --define=_STANDALONE -g --diag_warning=225 --display_error_number --abi=coffabi --cla_signed_compare_workaround=on -z -m"Test_CCS_93_0007.map" --stack_size=0x400 --warn_sections -i"C:/ti/ccs920/ccs/tools/compiler/ti-cgt-c2000_18.12.4.LTS/lib" -i"C:/PROBLEMA CCS/Test_CCS_93/LIBRERIE" -i"C:/ti/ccs920/ccs/tools/compiler/ti-cgt-c2000_18.12.4.LTS/include" --reread_libs --display_error_number --xml_link_info="Test_CCS_93_linkInfo.xml" --rom_model -o "Test_CCS_93_0007.out" $(ORDERED_OBJS)
	@echo 'Finished building target: "$@"'
	@echo ' '

Test_CCS_93_0007.hex: $(EXE_OUTPUTS)
	@echo 'Building files: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo 'Invoking: C2000 Hex Utility'
	"C:/ti/ccs920/ccs/tools/compiler/ti-cgt-c2000_18.12.4.LTS/bin/hex2000"  -o "Test_CCS_93_0007.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(BIN_OUTPUTS__QUOTED)$(EXE_OUTPUTS__QUOTED)
	-$(RM) "SOURCE\AtoD_Driver.obj" "SOURCE\Boot_Debug.obj" "SOURCE\Crc.obj" "SOURCE\DCSM_Z1_ZoneSelectBlock.obj" "SOURCE\DCSM_Z2_ZoneSelectBlock.obj" "SOURCE\F2807x_CodeStartBranch.obj" "SOURCE\F2807x_GlobalVariableDefs.obj" "SOURCE\F2807x_usDelay.obj" "SOURCE\Gpio.obj" "SOURCE\Interrupt_CLA.obj" "SOURCE\Interrupt_Main.obj" "SOURCE\Interrupt_SerialePC.obj" "SOURCE\Interrupt_Servizio.obj" "SOURCE\Motor_Driver.obj" "SOURCE\SysClk.obj" "SOURCE\Test_Main.obj" "SOURCE\Test_System.obj" "SOURCE\Timer.obj" "SOURCE\Variabili.obj" "SOURCE_DSP\DCL_DF22.obj" "SOURCE_DSP\DCL_DF22_CLA.obj" 
	-$(RM) "SOURCE\AtoD_Driver.d" "SOURCE\Crc.d" "SOURCE\F2807x_GlobalVariableDefs.d" "SOURCE\Gpio.d" "SOURCE\Interrupt_Main.d" "SOURCE\Interrupt_SerialePC.d" "SOURCE\Interrupt_Servizio.d" "SOURCE\Motor_Driver.d" "SOURCE\SysClk.d" "SOURCE\Test_Main.d" "SOURCE\Test_System.d" "SOURCE\Timer.d" "SOURCE\Variabili.d" 
	-$(RM) "SOURCE\Interrupt_CLA.d" 
	-$(RM) "SOURCE\Boot_Debug.d" "SOURCE\DCSM_Z1_ZoneSelectBlock.d" "SOURCE\DCSM_Z2_ZoneSelectBlock.d" "SOURCE\F2807x_CodeStartBranch.d" "SOURCE\F2807x_usDelay.d" "SOURCE_DSP\DCL_DF22.d" "SOURCE_DSP\DCL_DF22_CLA.d" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets