################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccs930/ccs/tools/compiler/ti-cgt-c2000_18.12.4.LTS

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./SOURCE/ALGORITMI/Algoritmi_Elastic.obj" \
"./SOURCE/ALGORITMI/Algoritmi_FlatKnit_Unico2.obj" \
"./SOURCE/ALGORITMI/Algoritmi_Knit_Unico2.obj" \
"./SOURCE/ALGORITMI/Algoritmi_Pantyhose.obj" \
"./SOURCE/ALGORITMI/Algoritmi_Pantyhose_Unico2.obj" \
"./SOURCE/ALGORITMI/Algoritmi_Rev_Knit_Unico2.obj" \
"./SOURCE/ALGORITMI/Algoritmi_Rev_Socks_Unico2.obj" \
"./SOURCE/ALGORITMI/Algoritmi_Seamless.obj" \
"./SOURCE/ALGORITMI/Algoritmi_Seamless_Unico2.obj" \
"./SOURCE/ALGORITMI/Algoritmi_Sewing.obj" \
"./SOURCE/ALGORITMI/Algoritmi_Shoes_Unico2.obj" \
"./SOURCE/ALGORITMI/Algoritmi_Small_Loom.obj" \
"./SOURCE/ALGORITMI/Algoritmi_Socks.obj" \
"./SOURCE/ALGORITMI/Algoritmi_Socks_Unico2.obj" \
"./SOURCE/ALGORITMI/Algoritmi_Warp.obj" \
"./SOURCE/ALGORITMI/Unico_Generico_Rev_000.obj" \
"./SOURCE/Application.obj" \
"./SOURCE/Application_Service.obj" \
"./SOURCE/Asc1010.obj" \
"./SOURCE/AtoD_Driver.obj" \
"./SOURCE/BootLoader.obj" \
"./SOURCE/BootLoader_Init.obj" \
"./SOURCE/CLA_AtoD_Driver.obj" \
"./SOURCE/CLA_Encoder.obj" \
"./SOURCE/CLA_Motor_Driver.obj" \
"./SOURCE/CLA_Unico.obj" \
"./SOURCE/Chinese.obj" \
"./SOURCE/Crc.obj" \
"./SOURCE/DCSM_Z1_ZoneSelectBlock.obj" \
"./SOURCE/DCSM_Z2_ZoneSelectBlock.obj" \
"./SOURCE/Debug_Dac.obj" \
"./SOURCE/Dsp5000.obj" \
"./SOURCE/Dsp_Slave.obj" \
"./SOURCE/Editor.obj" \
"./SOURCE/Eeprom.obj" \
"./SOURCE/Encoder.obj" \
"./SOURCE/F2807x_CodeStartBranch.obj" \
"./SOURCE/F2807x_GlobalVariableDefs.obj" \
"./SOURCE/F2807x_usDelay.obj" \
"./SOURCE/Gpio.obj" \
"./SOURCE/I2t.obj" \
"./SOURCE/Ingressi.obj" \
"./SOURCE/Interrupt_CLA.obj" \
"./SOURCE/Interrupt_Main.obj" \
"./SOURCE/Interrupt_SerialePC.obj" \
"./SOURCE/Interrupt_Servizio.obj" \
"./SOURCE/Meter.obj" \
"./SOURCE/Motor_Driver.obj" \
"./SOURCE/PID_Tensione.obj" \
"./SOURCE/Seriale_CAN.obj" \
"./SOURCE/Seriale_PC485.obj" \
"./SOURCE/Sincro_Can.obj" \
"./SOURCE/Software_DSP5000.obj" \
"./SOURCE/SysClk.obj" \
"./SOURCE/Tastiera.obj" \
"./SOURCE/Tensione.obj" \
"./SOURCE/Timer.obj" \
"./SOURCE/UF2_Main.obj" \
"./SOURCE/UF2_Service.obj" \
"./SOURCE/UF2_System.obj" \
"./SOURCE/Unico.obj" \
"./SOURCE/Variabili.obj" \
"./SOURCE/YTT.obj" \
"./SOURCE/filter.obj" \
"./SOURCE_DSP/DCL_DF22.obj" \
"./SOURCE_DSP/DCL_DF22_CLA.obj" \
"../CMD/2807x_RELEASE_FLASH_lnk.cmd" \
"../CMD/F2807x_Headers_nonBIOS.cmd" \
"../LIBRERIE/2837x_c1bootROM_CLADataROMSymbols_fpu32.lib" \
"../LIBRERIE/cla1_math_library_datarom_fpu32.lib" \
$(GEN_CMDS__FLAG) \
-llibc.a \
-l"C:/PROBLEMA CCS/MatrixFeeder_2/LIBRERIE/cla1_math_library_datarom_fpu32.lib" \
-l"C:/PROBLEMA CCS/MatrixFeeder_2/LIBRERIE/2837x_c1bootROM_CLADataROMSymbols_fpu32.lib" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include CMD/subdir_vars.mk
-include LIBRERIE/subdir_vars.mk
-include SOURCE/ALGORITMI/subdir_vars.mk
-include SOURCE/subdir_vars.mk
-include SOURCE_DSP/subdir_vars.mk
-include CMD/subdir_rules.mk
-include LIBRERIE/subdir_rules.mk
-include SOURCE/ALGORITMI/subdir_rules.mk
-include SOURCE/subdir_rules.mk
-include SOURCE_DSP/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
HEX/MatrixFeeder_2_0007.out \

EXE_OUTPUTS__QUOTED += \
"HEX\MatrixFeeder_2_0007.out" \

BIN_OUTPUTS += \
HEX/MatrixFeeder_2_0007.hex \

BIN_OUTPUTS__QUOTED += \
"HEX\MatrixFeeder_2_0007.hex" \


# All Target
all: HEX/MatrixFeeder_2_0007.out secondary-outputs

# Tool invocations
HEX/MatrixFeeder_2_0007.out: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@echo 'Building target: "$@"'
	@echo 'Invoking: C2000 Linker'
	"C:/ti/ccs930/ccs/tools/compiler/ti-cgt-c2000_18.12.4.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla1 --float_support=fpu32 --tmu_support=tmu0 --fp_mode=relaxed --fp_reassoc=on --advice:performance=all --define=CPU1 --define=Versione_Intero=00 --define=Versione_Decimale=07 --define=_FLASH --define=_STANDALONE -g --diag_warning=225 --display_error_number --abi=coffabi --cla_signed_compare_workaround=on -z -m"HEXMatrixFeeder_2_0007.map" --stack_size=0x400 --warn_sections -i"C:/ti/ccs930/ccs/tools/compiler/ti-cgt-c2000_18.12.4.LTS/lib" -i"C:/PROBLEMA CCS/MatrixFeeder_2/LIBRERIE" -i"C:/ti/ccs930/ccs/tools/compiler/ti-cgt-c2000_18.12.4.LTS/include" --reread_libs --display_error_number --xml_link_info="MatrixFeeder_2_linkInfo.xml" --rom_model -o "HEX/MatrixFeeder_2_0007.out" $(ORDERED_OBJS)
	@echo 'Finished building target: "$@"'
	@echo ' '

HEX/MatrixFeeder_2_0007.hex: $(EXE_OUTPUTS)
	@echo 'Building files: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo 'Invoking: C2000 Hex Utility'
	"C:/ti/ccs930/ccs/tools/compiler/ti-cgt-c2000_18.12.4.LTS/bin/hex2000" --exclude=.stack --exclude=CLADataLS0 --exclude=.ebss --exclude=.esystem --fill=0xFFFF --linkerfill --memwidth=16 --romwidth=16 --intel -o "HEX/MatrixFeeder_2_0007.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

# Other Targets
clean:
	-$(RM) $(BIN_OUTPUTS__QUOTED)$(EXE_OUTPUTS__QUOTED)
	-$(RM) "SOURCE\ALGORITMI\Algoritmi_Elastic.obj" "SOURCE\ALGORITMI\Algoritmi_FlatKnit_Unico2.obj" "SOURCE\ALGORITMI\Algoritmi_Knit_Unico2.obj" "SOURCE\ALGORITMI\Algoritmi_Pantyhose.obj" "SOURCE\ALGORITMI\Algoritmi_Pantyhose_Unico2.obj" "SOURCE\ALGORITMI\Algoritmi_Rev_Knit_Unico2.obj" "SOURCE\ALGORITMI\Algoritmi_Rev_Socks_Unico2.obj" "SOURCE\ALGORITMI\Algoritmi_Seamless.obj" "SOURCE\ALGORITMI\Algoritmi_Seamless_Unico2.obj" "SOURCE\ALGORITMI\Algoritmi_Sewing.obj" "SOURCE\ALGORITMI\Algoritmi_Shoes_Unico2.obj" "SOURCE\ALGORITMI\Algoritmi_Small_Loom.obj" "SOURCE\ALGORITMI\Algoritmi_Socks.obj" "SOURCE\ALGORITMI\Algoritmi_Socks_Unico2.obj" "SOURCE\ALGORITMI\Algoritmi_Warp.obj" "SOURCE\ALGORITMI\Unico_Generico_Rev_000.obj" "SOURCE\Application.obj" "SOURCE\Application_Service.obj" "SOURCE\Asc1010.obj" "SOURCE\AtoD_Driver.obj" "SOURCE\BootLoader.obj" "SOURCE\BootLoader_Init.obj" "SOURCE\CLA_AtoD_Driver.obj" "SOURCE\CLA_Encoder.obj" "SOURCE\CLA_Motor_Driver.obj" "SOURCE\CLA_Unico.obj" "SOURCE\Chinese.obj" 
	-$(RM) "SOURCE\Crc.obj" "SOURCE\DCSM_Z1_ZoneSelectBlock.obj" "SOURCE\DCSM_Z2_ZoneSelectBlock.obj" "SOURCE\Debug_Dac.obj" "SOURCE\Dsp5000.obj" "SOURCE\Dsp_Slave.obj" "SOURCE\Editor.obj" "SOURCE\Eeprom.obj" "SOURCE\Encoder.obj" "SOURCE\F2807x_CodeStartBranch.obj" "SOURCE\F2807x_GlobalVariableDefs.obj" "SOURCE\F2807x_usDelay.obj" "SOURCE\Gpio.obj" "SOURCE\I2t.obj" "SOURCE\Ingressi.obj" "SOURCE\Interrupt_CLA.obj" "SOURCE\Interrupt_Main.obj" "SOURCE\Interrupt_SerialePC.obj" "SOURCE\Interrupt_Servizio.obj" "SOURCE\Meter.obj" "SOURCE\Motor_Driver.obj" "SOURCE\PID_Tensione.obj" "SOURCE\Seriale_CAN.obj" "SOURCE\Seriale_PC485.obj" "SOURCE\Sincro_Can.obj" "SOURCE\Software_DSP5000.obj" "SOURCE\SysClk.obj" "SOURCE\Tastiera.obj" "SOURCE\Tensione.obj" "SOURCE\Timer.obj" "SOURCE\UF2_Main.obj" "SOURCE\UF2_Service.obj" "SOURCE\UF2_System.obj" "SOURCE\Unico.obj" "SOURCE\Variabili.obj" "SOURCE\YTT.obj" "SOURCE\filter.obj" "SOURCE_DSP\DCL_DF22.obj" "SOURCE_DSP\DCL_DF22_CLA.obj" 
	-$(RM) "SOURCE\ALGORITMI\Algoritmi_Elastic.d" "SOURCE\ALGORITMI\Algoritmi_FlatKnit_Unico2.d" "SOURCE\ALGORITMI\Algoritmi_Knit_Unico2.d" "SOURCE\ALGORITMI\Algoritmi_Pantyhose.d" "SOURCE\ALGORITMI\Algoritmi_Pantyhose_Unico2.d" "SOURCE\ALGORITMI\Algoritmi_Rev_Knit_Unico2.d" "SOURCE\ALGORITMI\Algoritmi_Rev_Socks_Unico2.d" "SOURCE\ALGORITMI\Algoritmi_Seamless.d" "SOURCE\ALGORITMI\Algoritmi_Seamless_Unico2.d" "SOURCE\ALGORITMI\Algoritmi_Sewing.d" "SOURCE\ALGORITMI\Algoritmi_Shoes_Unico2.d" "SOURCE\ALGORITMI\Algoritmi_Small_Loom.d" "SOURCE\ALGORITMI\Algoritmi_Socks.d" "SOURCE\ALGORITMI\Algoritmi_Socks_Unico2.d" "SOURCE\ALGORITMI\Algoritmi_Warp.d" "SOURCE\ALGORITMI\Unico_Generico_Rev_000.d" "SOURCE\Application.d" "SOURCE\Application_Service.d" "SOURCE\Asc1010.d" "SOURCE\AtoD_Driver.d" "SOURCE\BootLoader.d" "SOURCE\BootLoader_Init.d" "SOURCE\Chinese.d" "SOURCE\Crc.d" "SOURCE\Debug_Dac.d" "SOURCE\Dsp5000.d" "SOURCE\Dsp_Slave.d" "SOURCE\Editor.d" "SOURCE\Eeprom.d" "SOURCE\Encoder.d" "SOURCE\F2807x_GlobalVariableDefs.d" 
	-$(RM) "SOURCE\Gpio.d" "SOURCE\I2t.d" "SOURCE\Ingressi.d" "SOURCE\Interrupt_Main.d" "SOURCE\Interrupt_SerialePC.d" "SOURCE\Interrupt_Servizio.d" "SOURCE\Meter.d" "SOURCE\Motor_Driver.d" "SOURCE\PID_Tensione.d" "SOURCE\Seriale_CAN.d" "SOURCE\Seriale_PC485.d" "SOURCE\Sincro_Can.d" "SOURCE\Software_DSP5000.d" "SOURCE\SysClk.d" "SOURCE\Tastiera.d" "SOURCE\Tensione.d" "SOURCE\Timer.d" "SOURCE\UF2_Main.d" "SOURCE\UF2_Service.d" "SOURCE\UF2_System.d" "SOURCE\Unico.d" "SOURCE\Variabili.d" "SOURCE\YTT.d" "SOURCE\filter.d" 
	-$(RM) "SOURCE\CLA_AtoD_Driver.d" "SOURCE\CLA_Encoder.d" "SOURCE\CLA_Motor_Driver.d" "SOURCE\CLA_Unico.d" "SOURCE\Interrupt_CLA.d" 
	-$(RM) "SOURCE\DCSM_Z1_ZoneSelectBlock.d" "SOURCE\DCSM_Z2_ZoneSelectBlock.d" "SOURCE\F2807x_CodeStartBranch.d" "SOURCE\F2807x_usDelay.d" "SOURCE_DSP\DCL_DF22.d" "SOURCE_DSP\DCL_DF22_CLA.d" 
	-@echo 'Finished clean'
	-@echo ' '

post-build:
	-@echo 'GENERAZIONE FILE B1'
	-"C:/ti/ccs930/ccs/tools/compiler/ti-cgt-c2000_18.12.4.LTS/bin/hex2000" C:/PROBLEMA CCS/MatrixFeeder_2\cmd\Linker_Btsr.cmd "C:/PROBLEMA CCS/MatrixFeeder_2/RELEASE/HEX/MatrixFeeder_2_0007.out" -o ""C:/PROBLEMA CCS/MatrixFeeder_2"\release\hex\MatrixFeeder_2_0007.b1" -exclude .boot* -exclude .stack -exclude .ebss -exclude CLADataLS0 -exclude dcsm*
	-@echo ' '

secondary-outputs: $(BIN_OUTPUTS)

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets