################################################################################ # Automatically-generated file. Do not edit! ################################################################################ SHELL = cmd.exe CG_TOOL_ROOT := C:/ti/ccsv6/tools/compiler/ti-cgt-c2000_15.12.4.LTS GEN_OPTS__FLAG := --cmd_file="configPkg/compiler.opt" GEN_CMDS__FLAG := -l"configPkg/linker.cmd" ORDERED_OBJS += \ "./ADCalculationCCM.obj" \ "./CCMController.obj" \ "./CircularArrayManager.obj" \ "./CompressorControl.obj" \ "./Logging.obj" \ "./LoggingSnapshot.obj" \ "./RealTimeClockWrapper.obj" \ "./SensorMonitoring.obj" \ "./VoltageSelection.obj" \ "./faultsAndAlarms.obj" \ "./idle.obj" \ "./inputOutputHandler.obj" \ "./intraFlowValve.obj" \ "./monitors.obj" \ "./motorCooling.obj" \ "./powerdown.obj" \ "./powerup.obj" \ "./taskCANInputHandler.obj" \ "./timer.obj" \ "./timing.obj" \ "./valve.obj" \ "./valveManager.obj" \ "./BuiltInTests/BIT.obj" \ "./DataBaseManager/DBM.obj" \ "./Motor/Motor.obj" \ "./PIDController/PID.obj" \ "./SystemStatus/InitialSystemStatus.obj" \ "./UnitTest/adc_read_value.obj" \ "./UnitTest/can_test.obj" \ "./UnitTest/database_test.obj" \ "./UnitTest/debugmotor.obj" \ "./UnitTest/eventLoggingUnitTests.obj" \ "./UnitTest/isvUnitTests.obj" \ "./UnitTest/loggingUnitTests.obj" \ "./UnitTest/realTimeClockWrapperUnitTests.obj" \ "./UnitTest/snapshotLoggingUnitTests.obj" \ "./UnitTest/systemStatusUnitTest.obj" \ "./UnitTest/unitTests.obj" \ "./Utilities/tivaUnlockUtility.obj" \ "./bearing/AVCTables.obj" \ "./bearing/Background.obj" \ "./bearing/BearingCalibration.obj" \ "./bearing/Fpga.obj" \ "./bearing/TFMeasurement.obj" \ "./bearing/avc.obj" \ "./bearing/bearing.obj" \ "./thermodynamics/pressToTemp.obj" \ "../TMS320F28335.cmd" \ "../rts2800_fpu32_fast_supplement.lib" \ $(GEN_CMDS__FLAG) \ -lrts2800_fpu32.lib \ -include ../makefile.init RM := DEL /F RMDIR := RMDIR /S/Q # All of the sources participating in the build are defined here -include sources.mk -include subdir_vars.mk -include BuiltInTests/subdir_vars.mk -include DataBaseManager/subdir_vars.mk -include Motor/subdir_vars.mk -include PIDController/subdir_vars.mk -include SystemStatus/subdir_vars.mk -include UnitTest/subdir_vars.mk -include Utilities/subdir_vars.mk -include bearing/subdir_vars.mk -include thermodynamics/subdir_vars.mk -include subdir_rules.mk -include BuiltInTests/subdir_rules.mk -include DataBaseManager/subdir_rules.mk -include Motor/subdir_rules.mk -include PIDController/subdir_rules.mk -include SystemStatus/subdir_rules.mk -include UnitTest/subdir_rules.mk -include Utilities/subdir_rules.mk -include bearing/subdir_rules.mk -include thermodynamics/subdir_rules.mk -include objects.mk ifneq ($(MAKECMDGOALS),clean) ifneq ($(strip $(S_DEPS)),) -include $(S_DEPS) endif ifneq ($(strip $(S_UPPER_DEPS)),) -include $(S_UPPER_DEPS) endif ifneq ($(strip $(S62_DEPS)),) -include $(S62_DEPS) endif ifneq ($(strip $(C64_DEPS)),) -include $(C64_DEPS) endif ifneq ($(strip $(ASM_DEPS)),) -include $(ASM_DEPS) endif ifneq ($(strip $(CC_DEPS)),) -include $(CC_DEPS) endif ifneq ($(strip $(SV7A_DEPS)),) -include $(SV7A_DEPS) endif ifneq ($(strip $(S55_DEPS)),) -include $(S55_DEPS) endif ifneq ($(strip $(C67_DEPS)),) -include $(C67_DEPS) endif ifneq ($(strip $(CLA_DEPS)),) -include $(CLA_DEPS) endif ifneq ($(strip $(C??_DEPS)),) -include $(C??_DEPS) endif ifneq ($(strip $(CPP_DEPS)),) -include $(CPP_DEPS) endif ifneq ($(strip $(S??_DEPS)),) -include $(S??_DEPS) endif ifneq ($(strip $(C_DEPS)),) -include $(C_DEPS) endif ifneq ($(strip $(C62_DEPS)),) -include $(C62_DEPS) endif ifneq ($(strip $(CXX_DEPS)),) -include $(CXX_DEPS) endif ifneq ($(strip $(C++_DEPS)),) -include $(C++_DEPS) endif ifneq ($(strip $(ASM_UPPER_DEPS)),) -include $(ASM_UPPER_DEPS) endif ifneq ($(strip $(K_DEPS)),) -include $(K_DEPS) endif ifneq ($(strip $(C43_DEPS)),) -include $(C43_DEPS) endif ifneq ($(strip $(INO_DEPS)),) -include $(INO_DEPS) endif ifneq ($(strip $(S67_DEPS)),) -include $(S67_DEPS) endif ifneq ($(strip $(SA_DEPS)),) -include $(SA_DEPS) endif ifneq ($(strip $(S43_DEPS)),) -include $(S43_DEPS) endif ifneq ($(strip $(OPT_DEPS)),) -include $(OPT_DEPS) endif ifneq ($(strip $(PDE_DEPS)),) -include $(PDE_DEPS) endif ifneq ($(strip $(S64_DEPS)),) -include $(S64_DEPS) endif ifneq ($(strip $(C_UPPER_DEPS)),) -include $(C_UPPER_DEPS) endif ifneq ($(strip $(C55_DEPS)),) -include $(C55_DEPS) endif endif -include ../makefile.defs # Add inputs and outputs from these tool invocations to the build variables EXE_OUTPUTS += \ BMCC.out \ EXE_OUTPUTS__QUOTED += \ "BMCC.out" \ BIN_OUTPUTS += \ BMCC.hex \ BIN_OUTPUTS__QUOTED += \ "BMCC.hex" \ # All Target all: @$(MAKE) --no-print-directory pre-build @$(MAKE) --no-print-directory main-build # Main-build Target main-build: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS) @$(MAKE) --no-print-directory -Onone "BMCC.out" dependents: -cd C:/Program\ Files\ (x86)/Jenkins/jobs/3G\ Firmware\ Development\ Builds/workspace/src/HAL_TMS320F28335/Debug && $(MAKE) clean all -cd C:/Program\ Files\ (x86)/Jenkins/jobs/3G\ Firmware\ Development\ Builds/workspace/src/shared/Debug && $(MAKE) clean all # Tool invocations BMCC.out: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS) C:/Program\ Files\ (x86)/Jenkins/jobs/3G\ Firmware\ Development\ Builds/workspace/src/HAL_TMS320F28335/Debug/HAL_TMS320F28335.lib C:/Program\ Files\ (x86)/Jenkins/jobs/3G\ Firmware\ Development\ Builds/workspace/src/shared/Debug/shared.lib @echo 'Building target: $@' @echo 'Invoking: C2000 Linker' "C:/ti/ccsv6/tools/compiler/ti-cgt-c2000_15.12.4.LTS/bin/cl2000" -v28 -ml -mt --float_support=fpu32 -O4 --opt_for_speed=2 -g --gcc --define="BMCC" --define="NO_DEBUG_GPIO" --define="xdc__strict" --define="CCM_HW_REVISION_D" --define="CCM_PROFILER" --define="CAN_INTERRUPT" --display_error_number --diag_warning=225 --printf_support=full --c_src_interlist --asm_listing -z -m"BMCC.map" --stack_size=0x300 --warn_sections -i"C:/ti/ccsv6/tools/compiler/ti-cgt-c2000_15.12.4.LTS/lib" -i"C:/ti/ccsv6/tools/compiler/ti-cgt-c2000_15.12.4.LTS/include" --reread_libs --diag_suppress=16002 --xml_link_info="BMCC_linkInfo.xml" --rom_model -o "BMCC.out" $(ORDERED_OBJS) @echo 'Finished building target: $@' @echo ' ' @$(MAKE) --no-print-directory post-build BMCC.hex: $(EXE_OUTPUTS) @echo 'Invoking: C2000 Hex Utility' "C:/ti/ccsv6/tools/compiler/ti-cgt-c2000_15.12.4.LTS/bin/hex2000" -o "BMCC.hex" $(EXE_OUTPUTS__QUOTED) @echo 'Finished building: $@' @echo ' ' @$(MAKE) --no-print-directory post-build # Other Targets clean: -$(RM) $(GEN_MISC_FILES__QUOTED)$(EXE_OUTPUTS__QUOTED)$(GEN_FILES__QUOTED)$(BIN_OUTPUTS__QUOTED)$(GEN_OPTS__QUOTED)$(GEN_CMDS__QUOTED) -$(RMDIR) $(GEN_MISC_DIRS__QUOTED) -$(RM) "ADCalculationCCM.d" "CCMController.d" "CircularArrayManager.d" "CompressorControl.d" "Logging.d" "LoggingSnapshot.d" "RealTimeClockWrapper.d" "SensorMonitoring.d" "VoltageSelection.d" "faultsAndAlarms.d" "idle.d" "inputOutputHandler.d" "intraFlowValve.d" "monitors.d" "motorCooling.d" "powerdown.d" "powerup.d" "taskCANInputHandler.d" "timer.d" "timing.d" "valve.d" "valveManager.d" "BuiltInTests\BIT.d" "DataBaseManager\DBM.d" "Motor\Motor.d" "PIDController\PID.d" "SystemStatus\InitialSystemStatus.d" "UnitTest\adc_read_value.d" "UnitTest\can_test.d" "UnitTest\database_test.d" "UnitTest\debugmotor.d" "UnitTest\eventLoggingUnitTests.d" "UnitTest\isvUnitTests.d" "UnitTest\loggingUnitTests.d" "UnitTest\realTimeClockWrapperUnitTests.d" "UnitTest\snapshotLoggingUnitTests.d" "UnitTest\systemStatusUnitTest.d" "UnitTest\unitTests.d" "Utilities\tivaUnlockUtility.d" "bearing\AVCTables.d" "bearing\Background.d" "bearing\BearingCalibration.d" "bearing\Fpga.d" "bearing\TFMeasurement.d" "bearing\avc.d" -$(RM) "bearing\bearing.d" "thermodynamics\pressToTemp.d" -$(RM) "ADCalculationCCM.obj" "CCMController.obj" "CircularArrayManager.obj" "CompressorControl.obj" "Logging.obj" "LoggingSnapshot.obj" "RealTimeClockWrapper.obj" "SensorMonitoring.obj" "VoltageSelection.obj" "faultsAndAlarms.obj" "idle.obj" "inputOutputHandler.obj" "intraFlowValve.obj" "monitors.obj" "motorCooling.obj" "powerdown.obj" "powerup.obj" "taskCANInputHandler.obj" "timer.obj" "timing.obj" "valve.obj" "valveManager.obj" "BuiltInTests\BIT.obj" "DataBaseManager\DBM.obj" "Motor\Motor.obj" "PIDController\PID.obj" "SystemStatus\InitialSystemStatus.obj" "UnitTest\adc_read_value.obj" "UnitTest\can_test.obj" "UnitTest\database_test.obj" "UnitTest\debugmotor.obj" "UnitTest\eventLoggingUnitTests.obj" "UnitTest\isvUnitTests.obj" "UnitTest\loggingUnitTests.obj" "UnitTest\realTimeClockWrapperUnitTests.obj" "UnitTest\snapshotLoggingUnitTests.obj" "UnitTest\systemStatusUnitTest.obj" "UnitTest\unitTests.obj" "Utilities\tivaUnlockUtility.obj" "bearing\AVCTables.obj" "bearing\Background.obj" "bearing\BearingCalibration.obj" -$(RM) "bearing\Fpga.obj" "bearing\TFMeasurement.obj" "bearing\avc.obj" "bearing\bearing.obj" "thermodynamics\pressToTemp.obj" -@echo 'Finished clean' -@echo ' ' pre-build: -@echo 'Call VersionBuilder to create version.h file' -C:/Program Files (x86)/Jenkins/jobs/3G Firmware Development Builds/workspace/src/BMCC/../preBuild.bat BMCC -@echo ' ' post-build: -@echo 'Create flash image: Intel-HEX & C2Prog EHX' -C:/ti/ccsv6/tools/compiler/ti-cgt-c2000_15.12.4.LTS/bin/hex2000 -romwidth 16 -memwidth 16 -i -o BMCC.hex BMCC.out & "C:/Program Files (x86)/Jenkins/jobs/3G Firmware Development Builds/workspace/src/BMCC/../postBuild.bat" BMCC -@echo ' ' .PHONY: all clean dependents .SECONDARY: main-build pre-build post-build C:/Program\ Files\ (x86)/Jenkins/jobs/3G\ Firmware\ Development\ Builds/workspace/src/HAL_TMS320F28335/Debug/HAL_TMS320F28335.lib: C:/Program\ Files\ (x86)/Jenkins/jobs/3G\ Firmware\ Development\ Builds/workspace/src/shared/Debug/shared.lib: -include ../makefile.targets