################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/CCSv5_5_0/ccsv5/tools/compiler/c6000_7.4.4

ORDERED_OBJS += \
$(GEN_CMDS__FLAG) \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/sqrtsp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/sqrtsp.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/sqrtdp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/sqrtdp.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/sinsp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/sinsp.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/sindp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/sindp.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/rsqrtsp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/rsqrtsp.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/rsqrtdp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/rsqrtdp.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/recipsp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/recipsp.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/recipdp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/recipdp.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/powsp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/powsp.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/powdp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/powdp.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/logsp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/logsp.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/logdp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/logdp.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/log2sp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/log2sp.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/log2dp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/log2dp.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/log10sp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/log10sp.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/log10dp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/log10dp.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/expsp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/expsp.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/expdp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/expdp.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/exp2sp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/exp2sp.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/exp2dp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/exp2dp.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/exp10sp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/exp10sp.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/exp10dp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/exp10dp.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/divsp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/divsp.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/divdp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/divdp.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/cossp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/cossp.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/cosdp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/cosdp.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/atansp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/atansp.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/atandp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/atandp.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/atan2sp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/atan2sp.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/atan2dp_v.obj" \
"C:/ti/c67xmathlib_2_01_00_00/build/C674x/atan2dp.obj" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all: C:/ti/c67xmathlib_2_01_00_00/build/c67fastMath/../../build/C674x/c674xfastMath_rebuild.lib

# Tool invocations
C:/ti/c67xmathlib_2_01_00_00/build/c67fastMath/../../build/C674x/c674xfastMath_rebuild.lib: $(OBJS) $(LIB_SRCS)
	@echo 'Building target: $@'
	@echo 'Invoking: C6000 Archiver'
	"C:/CCSv5_5_0/ccsv5/tools/compiler/c6000_7.4.4/bin/ar6x" r "C:/ti/c67xmathlib_2_01_00_00/build/c67fastMath/../../build/C674x/c674xfastMath_rebuild.lib" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(C6000_LIBRARY_OUTPUTS__QUOTED) "C:\ti\c67xmathlib_2_01_00_00\build\C674x\c674xfastMath_rebuild.lib"
	-$(RM) "atan2dp_v.pp" "atan2sp_v.pp" "atandp_v.pp" "atansp_v.pp" "cosdp_v.pp" "cossp_v.pp" "divdp_v.pp" "divsp_v.pp" "exp10dp_v.pp" "exp10sp_v.pp" "exp2dp_v.pp" "exp2sp_v.pp" "expdp_v.pp" "expsp_v.pp" "log10dp_v.pp" "log10sp_v.pp" "log2dp_v.pp" "log2sp_v.pp" "logdp_v.pp" "logsp_v.pp" "powdp_v.pp" "powsp_v.pp" "recipdp_v.pp" "recipsp_v.pp" "rsqrtdp_v.pp" "rsqrtsp_v.pp" "sindp_v.pp" "sinsp_v.pp" "sqrtdp_v.pp" "sqrtsp_v.pp" 
	-$(RM) "C:\ti\c67xmathlib_2_01_00_00\build\C674x\atan2dp.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\atan2dp_v.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\atan2sp.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\atan2sp_v.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\atandp.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\atandp_v.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\atansp.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\atansp_v.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\cosdp.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\cosdp_v.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\cossp.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\cossp_v.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\divdp.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\divdp_v.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\divsp.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\divsp_v.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\exp10dp.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\exp10dp_v.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\exp10sp.obj" 
	-$(RM) "C:\ti\c67xmathlib_2_01_00_00\build\C674x\exp10sp_v.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\exp2dp.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\exp2dp_v.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\exp2sp.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\exp2sp_v.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\expdp.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\expdp_v.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\expsp.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\expsp_v.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\log10dp.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\log10dp_v.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\log10sp.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\log10sp_v.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\log2dp.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\log2dp_v.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\log2sp.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\log2sp_v.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\logdp.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\logdp_v.obj" 
	-$(RM) "C:\ti\c67xmathlib_2_01_00_00\build\C674x\logsp.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\logsp_v.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\powdp.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\powdp_v.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\powsp.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\powsp_v.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\recipdp.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\recipdp_v.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\recipsp.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\recipsp_v.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\rsqrtdp.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\rsqrtdp_v.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\rsqrtsp.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\rsqrtsp_v.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\sindp.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\sindp_v.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\sinsp.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\sinsp_v.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\sqrtdp.obj" 
	-$(RM) "C:\ti\c67xmathlib_2_01_00_00\build\C674x\sqrtdp_v.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\sqrtsp.obj" "C:\ti\c67xmathlib_2_01_00_00\build\C674x\sqrtsp_v.obj" 
	-$(RM) "atan2dp.pp" "atan2sp.pp" "atandp.pp" "atansp.pp" "cosdp.pp" "cossp.pp" "divdp.pp" "divsp.pp" "exp10dp.pp" "exp10sp.pp" "exp2dp.pp" "exp2sp.pp" "expdp.pp" "expsp.pp" "log10dp.pp" "log10sp.pp" "log2dp.pp" "log2sp.pp" "logdp.pp" "logsp.pp" "powdp.pp" "powsp.pp" "recipdp.pp" "recipsp.pp" "rsqrtdp.pp" "rsqrtsp.pp" "sindp.pp" "sinsp.pp" "sqrtdp.pp" "sqrtsp.pp" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets