Function: HERIC_INV_sine_pwm_initialize
| Prototype | void HERIC_INV_sine_pwm_initialize(void) |
| Description | Initialization entry point of generated code |
| Timing | Must be called exactly once |
| Arguments | None |
| Return value | None |
| Header file | HERIC_INV_sine_pwm.h |
Function: HERIC_INV_sine_pwm_step
| Prototype | void HERIC_INV_sine_pwm_step(void) |
| Description | Output entry point of generated code |
| Timing | Must be called periodically, every 1e-05 seconds |
| Arguments | None |
| Return value | None |
| Header file | HERIC_INV_sine_pwm.h |
No Inports in model.
No Outports in model.
No interface/tunable parameters in model.
No data stores in the model; note that this report lists only data stores with non-auto storage class and global data stores