**** Build of configuration Release for project Lib **** "C:\\ti\\ccsv7\\utils\\bin\\gmake" -k all 'Building file: ../lib2.c' 'Invoking: C6000 Compiler' "C:/ti/c6000_7.4.16/bin/cl6x" -mv64+ --abi=eabi -Ooff --include_path="C:/ti/c6000_7.4.16/include" --define=dm6435 --diag_wrap=off --display_error_number --diag_warning=225 --preproc_with_compile --preproc_dependency="lib2.d" "../lib2.c" 'Finished building: ../lib2.c' ' ' 'Invoking: C6000 Compiler' "C:/ti/c6000_7.4.16/bin/cl6x" -mv64+ --abi=eabi -O3 --include_path="C:/ti/c6000_7.4.16/include" --program_level_compile --define=dm6435 --diag_wrap=off --display_error_number --diag_warning=225 "../lib1.c" "../lib2.c" [lib1.c] [lib2.c] 'Finished building: lib1.obj' ' ' 'Building target: Lib.lib' 'Invoking: C6000 Archiver' "C:/ti/c6000_7.4.16/bin/ar6x" r "Lib.lib" "./lib2.obj" "lib1.obj" ==> new archive 'Lib.lib' ==> building archive 'Lib.lib' 'Finished building target: Lib.lib' ' ' **** Build Finished **** **** Build of configuration Release for project Main **** "C:\\ti\\ccsv7\\utils\\bin\\gmake" -k all 'Building file: ../main.c' 'Invoking: C6000 Compiler' "C:/ti/c6000_7.4.16/bin/cl6x" -mv64+ --abi=eabi -O2 --include_path="C:/ti/c6000_7.4.16/include" --include_path="C:/Entwicklung/Tests/TI-Bug/PM-Option/Lib" --define=dm6435 --diag_wrap=off --display_error_number --diag_warning=225 --preproc_with_compile --preproc_dependency="main.d" "../main.c" 'Finished building: ../main.c' ' ' 'Building target: Main.out' 'Invoking: C6000 Linker' "C:/ti/c6000_7.4.16/bin/cl6x" -mv64+ --abi=eabi -O2 --define=dm6435 --diag_wrap=off --display_error_number --diag_warning=225 -z -m"Main.map" --stack_size=0x800 --heap_size=0x800 -i"C:/ti/c6000_7.4.16/lib" -i"C:/ti/c6000_7.4.16/include" --reread_libs --diag_wrap=off --display_error_number --warn_sections --xml_link_info="Main_linkInfo.xml" --rom_model -o "Main.out" "./main.obj" -llibc.a -l"C:/Entwicklung/Tests/TI-Bug/PM-Option/Lib/Release/Lib.lib" error #10056: symbol "g" redefined: first defined in "C:/Entwicklung/Tests/TI-Bug/PM-Option/Lib/Release/Lib.lib"; redefined in "C:/Entwicklung/Tests/TI-Bug/PM-Option/Lib/Release/Lib.lib" error #10010: errors encountered during linking; "Main.out" not built >> Compilation failure makefile:143: recipe for target 'Main.out' failed gmake: *** [Main.out] Error 1 gmake: Target 'all' not remade because of errors. **** Build Finished ****