GUI Composer

A new CCS feature that allows to create custom user interfaces that interact with your target applications variables. These applications may then be used to visualize and control operation of your target system through a dedicated user interfaces that exposes unique capabilities of your system.

Open GUI Composer

Getting Started













What is GUI Composer?

GUI Composer is a new exciting tool that provides a very easy way of creating custom GUIs. You simply select a widget from palette of avialble widgets and then drag and drop it into your application, you may re-adjust the position of your widget by selecting it and dragging it to a different position. Right side of GUI Composer contains property pages that allow you to further control visual properties of the widget. Lastly, the property page is also used to specify which variable in your target program will be bound to the widget.


Features