**** Build of configuration Debug for project DC2017 **** "C:\\TI\\ccsv6\\utils\\bin\\gmake" -k all 'Building target: DC2017_DEBUG.out' 'Invoking: C5500 Linker' "C:/TI/ccsv6/tools/compiler/c5500_4.4.1/bin/cl55" -vcpu:3.3 --memory_model=huge -O3 --symdebug:coff --define="_DEBUG" --define="C55X" --define=c5505 --diag_warning=225 --ptrdiff_size=32 --algebraic --no_mac_expand --asm_source=algebraic --optimizer_interlist --opt_for_speed=5 --opt_for_space=3 -z -m"DC2017_DEBUG.map" --stack_size=0x1000 --heap_size=0x800 -i"C:/TI/ccsv6/tools/compiler/c5500_4.4.1/lib" -i"C:/TI/ccsv6/tools/compiler/c5500_4.4.1/include" -i"C:/TI/bios_5_42_02_10/packages/ti/rtdx/lib/c5500" -i"C:/TI/bios_5_42_02_10/packages/ti/bios/lib" -i"C:/Users/marti/Desktop/BACKUP/DC2017/project" --reread_libs --diag_suppress=10063 --warn_sections --xml_link_info="DC2017_DEBUG_LinkInfo.xml" --entry_point=reset_isr --rom_model --sys_stacksize=0x1000 -o "DC2017_DEBUG.out" "../c5505.cmd" "./aic_test_i2c.obj" "./dma.obj" "./gpio.obj" "./i2s.obj" "./i2s_register.obj" "./main.obj" "./ref_data.obj" "./rtc.obj" "./sar.obj" "./signals.obj" "./vector.obj" -l"C:/TI/ccsv6/tools/compiler/c5500_4.4.1/lib/55xdsph_r3.lib" -lrts55h.lib -llibc.a "../c5505.cmd", line 39: error: program will not fit into available memory. run placement with alignment/blocking fails for section "Buf" size 0x800 page 0. Available memory ranges: DARAM size: 0xff40 unused: 0x72 max hole: 0x58 "../c5505.cmd", line 41: error: program will not fit into available memory. run placement with alignment/blocking fails for section "ifftL" size 0x800 page 0. Available memory ranges: DARAM size: 0xff40 unused: 0x72 max hole: 0x58 "../c5505.cmd", line 40: error: program will not fit into available memory. run placement with alignment/blocking fails for section "rfftL" size 0x800 page 0. Available memory ranges: DARAM size: 0xff40 unused: 0x72 max hole: 0x58 error: errors encountered during linking; "DC2017_DEBUG.out" not built >> Compilation failure makefile:154: recipe for target 'DC2017_DEBUG.out' failed gmake: *** [DC2017_DEBUG.out] Error 1 gmake: Target 'all' not remade because of errors. **** Build Finished ****